Search Results for osm rf connector
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm ... - Amphenol RF
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
TNC Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 031-5061 IGS 3D Model (Size: 1180 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
LiteTouch Solderless PCB Connectors - SV Microwave
As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB. SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact.
smps | Amphenol Global Search | Amphenol
With over 50 years of expertise, our cable assemblies ensure excellent electrical performance from DC to 67 GHz. Our versatile catalog includes SMA, 2.92mm, 2.4mm, 1.85mm, SMP, SMPM, and SMPS series, offering various connector body styles and orientations, cable lengths, and diameters.
BNC Straight Clamp Plug RG-178 RG-196 50 Ohm | 000-15875 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-178 RG-196 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 000-15875 PDF Customer Drawing (Size: 150 kb) 000-15875 STP 3D Model (Size: 329 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 15875: Body Finish: Nickel:
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BZ RF Series Technical Specifications | SV Microwave
The BZ series connectors and adapters are high-power blindmate products. The BZ is a mechanically ruggedized blindmate and operates up to 18 GHz with 50 ohms of impedance and 500 mating cycles. ... 18 GHz, 12.4 GHz and 2 GHz; RF Leakage Interface Only -(90-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1500 VRMS (.141), 1000 VRMS ...
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 252103 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 112132 PDF Customer Drawing (Size: 76 kb) 112132 STP 3D Model (Size: 268 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
N-Type Terminators - Amphenol RF
Amphenol RF offers a full range of N-Type Terminators designed for radio frequency applications. N-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
How to Choose the Right RF Cable Size? - SV Microwave
Though overall performance can be affected by things like cable length, environment, and the RF cable connector chosen, generally speaking, the chart above provides a good rule of thumb. Essentially, the diameter of the cable is directly proportional to the Insertion Loss (attenuation) and Overall Size and Weight and inversely proportional to ...
BMZ RF Series Technical Specifications - SV Microwave
Contacts and Connectors; Modules and Blocks; VITA Cable Assemblies; VITA Tools. Components. Attenuator; Short; Termination. Tools. Removal Tools. New Products; Capabilities; Cable Builders. ... RF Leakage Interface Only -(80-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Force to Engage: 12 ounces ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-47 PDF Customer Drawing (Size: 64 kb) 132147-47 3D Model (Size: 384 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C4, C5 (Size: 47 kb) 083-8SP-RFX PDF Customer Drawing (Size: 186 kb) 83-8SP-RFX STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
CELLFLEX RF Feeder Cable - 7/8" - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
High Performance Armored RF Cable Assemblies - SV Microwave
• Armored bend radius prevents accidental overbend of RF cable • Fully armored and partially armored options available • Withstands pull force up to 45 lbf • Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC Fully Armored End-to-End
cad | Amphenol Global Search | Amphenol
Find various products related to RJHSE-5381, a modular jack connector with 8P8C, shield, and LEDs. Compare specifications, drawings, datasheets, and availability of different models and series. RJHSE series is a robust series of EMI-Quiet Modular Jack connectors with integrated LEDs, ideal for LAN applications such as adapter cards and routers.