Search Results for osm rf connector
QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 930-120P-51S PDF Customer Drawing (Size: 119 kb) 930-120P-51S IGS 3D Model (Size: 840 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 930-120P-51S STP 3D Model (Size: 393 kb ) Product Life Cycle. Product Life Cycle;
Contact Us - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
75 Ω SMPM VITA 67.3 Backplane and Plug-In Contacts | SV Microwave
SV Microwave continues to expand its 75 Ω RF product offering with a new set of SMPM VITA 67.3 Backplane and Plug-In Contacts. The newest revision to the VITA 67.3 spec includes 75 Ω coaxial interfaces to support higher-speed video, which will become increasingly prevalent in embedded systems applications, particularly within the SpaceVPX architecture.
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 122398 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 122398 PDF Customer Drawing (Size: 69 kb) 122398 STP 3D Model (Size: 534 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-214U-50: Body Finish:
N-Type Straight Plug LMR-200 50 Ohm | 172214NEX - Amphenol RF
RF Connector N-Type Straight Plug LMR-200 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder:
N-Type to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to UHF Adapters designed for radio frequency applications. N-Type to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112404 PDF Customer Drawing (Size: 62 kb) 112404 STP 3D Model (Size: 129 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RF Connector - amphenol-antennas.com
RF Connector AC-12ST-NM-F N Male Connector for 1/2” Standard Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-10 STP 3D Model (Size: 365 kb ) 132134-10 PDF Customer Drawing (Size: 34 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-10 HFSS 3D Comp Model (Size: 1482 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Coax Adapters / RF Adapters for Sale | Cables on Demand - Amphenol
Coax Adapters / RF Adapters - Our newest line of coaxial cable RF adapters from Amphenol Connex, a division of Amphenol RF, combine superior assembly methods with decades of RF connector experience for a reliable, low VSWR interface. Quickly and easily convert between different 50 Ohm connector types including SMA, BNC, MCX, MMCX, N, and SMB.
RF INTERCONNECT SOLUTIONS FOR CAMERA & VISION SYSTEMS - Amphenol RF
MINI FAKRA CONNECTOR RF BOARD-TO-BOARD RECEPTACLE PCB WITH ACTIVE COMPONENTS FRONT HOUSING LENS. Title: Camera and Vision Systems Solution Overview Author: Amphenol RF Subject: camera and vision systems Keywords: camera backs, automotive cameras, industrial automation, vision systems, camera systems
UG-255/U BNC Plug to UHF Jack Adapter 50 Ohm Straight
UG-255/U BNC Plug to UHF Jack Adapter 50 Ohm Straight
Tools - SV Microwave
Stay at the forefront of RF connector technology, offering a reliable choice for precision, ease of access, and seamless connections. Removal Tools . Grid List. Filters. per page. Part # 500-80-014 3mm Bullet Removal Tool Available Inventory: 18. 500-80-014. 3mm Tool 500-80-014. Add to compare list ...
QuickBuildRF Configurator - Custom Cable
Refer to the white label with "customcable.com" listed on your cable. Enter the number from the tag in the search box to obtain loss data for your assembly. (NOTE: Please contact sales for data older than 90 days)
High Performance RF PCB Thru-Hole Connectors In Stock
High Performance RF PCB Thru-Hole Connectors. Our High Performance RF PCB Thru-Hole Connectors feature an optimized contact that goes through the PCB and can launch directly to transmission lines on the opposite side. These SMP PCB connectors are offered in a variety of detents, finishes, and orientations to satisfy any design.
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order.
High Power Connectors | Power Supply | Blind mate Power - Amphenol CS
High Density, Power Supply Connectors from Amphenol is offered in a current rating from 5A to above 70A. Carrying up to 100A per contact our PwrMAX G2 is the highest density blind mate power and signal connector. High Density, Power Supply Connectors from Amphenol is offered in a current rating from 5A to above 70A. ...
Mini-FAKRA Type B Connector Series - Amphenol RF
%PDF-1.6 %âãÏÓ 945 0 obj > endobj 993 0 obj >/Filter/FlateDecode/ID[1082C875C2D003429BB1DD82CE34AA8A>4D5B4C881E4E0848B4DE020CE59D0D67>]/Index[945 69]/Info 944 0 R ...
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 ... - Amphenol RF
M39012/39-0501 RF Connector SC-Type Right Angle Crimp Plug RG-9, RG-214, RG-393, Times SF-214 50 Ohm QPL Approved. Downloads. 082-4474 STP 3D Model (Size: 756 kb ) 082-4474 PDF Customer Drawing (Size: 286 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
Are your PCB mount RF connectors washable? - Amphenol RF
In most cases, our PCB connectors can be washed. It's important to check with the manufacturer of the chemical(s) being used to ensure it will not damage the insulator(s), plating, and base metal of the connector and its components.