Search Results for osm rf connector
Secure Systems in Demanding Environments with Robust IP67 SMA Connectors
Secure Systems in Demanding Environments with Robust IP67 SMA Connectors. Amphenol RF is pleased to announce the expansion of our popular SMA product series with additional waterproof IP67 options.These front mount jacks are engineered for 1.32 and 1.37 mm micro-coax cable types which are often used in designs with space constraints or that require a high degree of flexibility.
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1026 - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 034-1026 PDF Customer Drawing (Size: 184 kb) 034-1026 IGS 3D Model (Size: 999 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
132289 | Amphenol Global Search | Amphenol
RF Connector SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring. Downloads. 132289-14 STP 3D Model (Size: 1065 kb ) 132289-14 PDF Customer Drawing (Size: 138 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132289-14 HFSS 3D Comp Model (Size: 3790 kb ) 132289-14 HFSS 3D Comp Model (Size: 545 kb ) ...
SIM Modules - Amphenol PCDAmphenol PCD
The SIM connector is a modular, multifunctional and rectangular connector, supporting advanced signal and power requirements at a fraction of the space. SIM’s simple and flexible design makes it a competitive option for a wide range of military and commercial applications including Quadrax, Triax, Twinax, Coax, fiber optic, data, signal, RJ45 ...
FAKRA CONNECTOR SERIES - Amphenol RF
for cable applications, as well as edge-launch and PCB designs. With the introduction of autonomous and connected cars into the ... high-performance interface that can support data transmission rates up to 20 Gbps. Amphenol RF’s next generation line of automotive interconnect technology, AUTOMATE® (mini-FAKRA), is able to meet this evolving ...
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132194 Insertion Loss Test Data (Size: 32 kb ) 132194 PDF Customer Drawing (Size: 42 kb) 132194 stp 3D model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm - Amphenol RF
RF Connector SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm. Downloads. Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 304 kb) 901-10734 PDF Customer Drawing (Size: 237 kb) Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 132 kb)
TNC Straight Crimp Plug RG-6 75 Ohm | 122390 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-6 75 Ohm. Downloads. 122390 PDF Customer Drawing (Size: 63 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-6U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
75 OHM D38999 Circular RF Cable Assemblies - SV Microwave
SV Microwave just released fixed-length 75 Ohm RF MCX Cable Assemblies for series SMPM, SMPS and BMZ. These cable assemblies have been designed to fit into any D38999 housing, and have a true 75 Ohm impedance construction that assures a high fidelity signal in 3G SDI, 4K and 8K video feeds.
132245 | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog D38999 Series III PCB Connectors - Amphenol Aerospace ... RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm IP67. Downloads. 132245-10 STP 3D Model (Size: 1240 kb ) 132245-10 PDF Customer Drawing (Size: 79 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 ...
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2381 PDF Customer Drawing (Size: 148 kb) 031-2381 IGS 3D Model (Size: 1423 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. The SMP connector was developed to meet an industry need for a smaller high-frequency compact design that incorporated ease of use and functionality.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
Floating Board-to-Board Connectors - Amphenol CS
Floating Board-to-Board Connectors. Amphenol's board-to-board floating connectors are electromechanical interconnects that can absorb misalignments in the "X", "Y", and "Z" axes. Unlike traditional connectors, these connectors have a unique design that suspends the mating interface above the PCB using bent terminals that provide elasticity.
2.4mm RF Series Technical Specifications - SV Microwave
This connector series uses a thick outer wall to eliminate the fragility seen in SMA and 2.92mm connectors. The female socket is also strengthened to ensure reliable mating. The 2.4 mm series mates with SMA, 3.5mm, and 2.92mm connectors with adapters and can mate with the 1.85mm series without adapters.
sma connectors catalog | Amphenol Global Search | Amphenol
Amphenol RF offers an expanded line of 50 ohm SMA connectors optimized for traditional low loss automotive cable types: TFC-302LL, TFC 3.6 mm LL-50, RTK301, RTK-044 and DACAR -302. The SMA interface is compact and light -weight, and is available in bulkhead jack and straight and right -angle plug configurations.
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122274: Product Specifications. Alias: T1141A1-ND3G-1-50: Body Finish: White Bronze: Body Material: Brass:
fAKRA | Amphenol Global Search | Amphenol
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. These cable assemblies feature a variety of connector configurations and are available in a number of standard length options from 12 inches to five meters which makes them ideal for a wide range of automotive development applications.
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-1SP-1050 PDF Customer Drawing (Size: 819 kb) 083-1SP-1050 STP 3D Model (Size: 775 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: