Search Results for osm rf connector
BZ RF Series Technical Specifications | SV Microwave
The BZ series connectors and adapters are high-power blindmate products. The BZ is a mechanically ruggedized blindmate and operates up to 18 GHz with 50 ohms of impedance and 500 mating cycles. ... 18 GHz, 12.4 GHz and 2 GHz; RF Leakage Interface Only -(90-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1500 VRMS (.141), 1000 VRMS ...
SMB PCB Through Hole Straight Jack 50 Ohm | 903-499J-51P2 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 903-499J-51P2 PDF Customer Drawing (Size: 121 kb) 903-499J-51P2 STP 3D Model (Size: 457 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to)
Innovative Interconnects - Amphenol Ltd
Amphenol connectors have played a significant role in many space applications, from low Earth orbit satellites and mission control to NASA launch systems and the International Space Station. Ground Systems & Vehicles. Ground vehicles are a key asset to military operations around the world. Our solutions are critical to complex onboard systems ...
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5370 PDF Customer Drawing (Size: 147 kb) 082-5370 STP 3D Model (Size: 416 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
APC 3.5 Jack to APC 7 Plug Adapter 50 Ohm Straight
APC 3.5 Jack to APC 7 Plug Adapter 50 Ohm Straight
Cable Assemblies | Products - Amphenol
Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
Assembly Instructions - Document Library | Page 3 - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
MMCX to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to BNC Cable Assemblies designed for radio frequency applications. MMCX to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MMCX to RP-SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to RP-SMA Adapters designed for radio frequency applications. MMCX to RP-SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Precision Test Cables - Amphenol RF
Amphenol RF offers a full range of Precision Test Cables designed for radio frequency applications. Precision Test Cables feature all industry standard connector interfaces in between-series and in-series designs.
M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/56-4502 RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. 901-148-15 PDF Customer Drawing (Size: 1053 kb) 901-148-15 STP 3D Model (Size: 1167 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 A Key Code. Downloads. 349-50883 Assembly Instructions (Size: 326 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENXRJ-C01ER PDF Customer Drawing (Size: 202 kb)
RP-SMA PCB Through Hole Straight Jack 50 Ohm | 132134RP - Amphenol RF
RF Connector RP-SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134RP STP 3D Model (Size: 393 kb ) 132134RP PDF Customer Drawing (Size: 206 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134RP HFSS 3D Comp Model (Size: 24063 kb ) 132134RP HFSS 3D Comp Model (Size: 1991 kb )
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2PF705590AM HFSS 3D Component Model (Size: 5893 kb ) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle;
Coax Adapters / RF Adapters for Sale | Cables on Demand - Amphenol
Coax Adapters / RF Adapters - Our newest line of coaxial cable RF adapters from Amphenol Connex, a division of Amphenol RF, combine superior assembly methods with decades of RF connector experience for a reliable, low VSWR interface. Quickly and easily convert between different 50 Ohm connector types including SMA, BNC, MCX, MMCX, N, and SMB.
Gold Embrittlement in Solder Joints - SV Microwave
The resulting product line, Pre-Tinned RF PCB Connectors, is completely optimized with gold removed from both the solderable area of the connector housing, as well as nearby areas which may be prone to capillary effect wicking. The de-golded solder joins is now less susceptible to gold embrittlement and the associated concerns in shock and ...
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm ... - Amphenol RF
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4321 PDF Customer Drawing (Size: 273 kb) 031-4321 IGS 3D Model (Size: 750 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/16-0015: Body Finish:
Connectors - Positronic The Science of Certainty
If you’re interested in purchasing high-quality, durable connectors, check out the wide range of standard and custom products at Positronic. From D-subs and blind-mate connectors to cable assemblies and power connectors, we have it all. To get started, please fill out our contact form online and we will respond as quickly as possible.
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)