Search Results for osm rf connector
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34450 - Amphenol RF
RF Connector Triax Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 000-34450 PDF Customer Drawing (Size: 75 kb) 000-34450 STP 3D Model (Size: 1888 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34450: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Solder-On PCB Edge Launch and Surface Mount Connectors
SV Microwave’s high speed RF/coaxial solder-on bulkhead edge launch and low profile surface mount connectors are ideal for high frequency PCB applications where precision is critical. These female connectors feature a new body style design and are available in SMA, 2.92mm, 2.4mm and 1.85mm series.
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 172214 PDF Customer Drawing (Size: 67 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 172214 STP 3D Model (Size: 340 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to N-Type Adapters designed for radio frequency applications. TNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connectors for Automotive Industry - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS - Amphenol RF
RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm. Downloads. 132264SS PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SMA Straight Crimp Plug TFC 3.6mm RTK044 50 Ohm | 901-10848 - Amphenol RF
SMA Straight Crimp Plug TFC 3.6mm RTK044 50 Ohm
How well do Right Angle RF Connectors Work? - SV Microwave
This connector has improved RF performance over both its predecessors consistently performing up to 18 GHz with a lower VSWR and Insertion Loss. Electrical Performance Data. We examined right angle SMA adapters of both Mitered Body and Swept Body designs and established a clear advantage in the mitered body design for both VSWR and Insertion Loss.
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant ... - Amphenol RF
Alias: 28000: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Crimp Tool | CTL-3 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.1, 0.213, 0.429
Amphenol RF AUTOMATE Product Series Solutions Guide
AMPHENOL RF Amphenol RF, a division of Amphenol Corporation, is the largest manufacturer of radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the broadest portfolio of standard RF products on the market today.
triax adaptor | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of Triax Adapters designed for radio frequency applications. Triax Adapters feature all industry standard connector interfaces in between-series and in-series designs. ... Amphenol can design and supply your cable needs for high-speed contacts and connector, from a simple point to point cable to a multi-branch ...
SMPS Male PCB Surface Mount Connector, FD - SV Microwave
The SMPS Male PCB Surface Mount Connector, FD 3811-40022 offered by the greatest leader of the RF/Microwave industry. Explore the full product here!
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224 PDF Customer Drawing (Size: 42 kb) 172224 STP 3D Model (Size: 344 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Cable Assemblies | Products - Amphenol
Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules. Fiber Optic Products Active Optical Cables AOC series includes QSFP28 AOC, QSFP+ AOC, SFP28 AOC, SFP+ AOC, QSFP28 to SFP28 BO, and QSFP+ to SFP+ AOC BO, compliant with ...
BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 112533 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 112533 STP 3D Model (Size: 248 kb ) 112533 PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121AA-ND3G-8X-50: Body Finish:
Product Compliance Center - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies
High Frequency D38999 Contact Cable Assemblies - SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.