Search Results for osm rf connector
VITA/D38999 RF Cable Assemblies Stock Details | SV Microwave
SV Microwave's new VITA/D38999 RF Cable Assemblies allow you to extend the use of standard D38999 circular connectors to incorporate microwave transmission lines from inside to outside the box in embedded systems applications. These assemblies are offered in the VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into D38999 BMB, SMPM, and SMPS interfaces and their corresponding size 8, 12 ...
RF Cable Assemblies - Amphenol RF
Selecting an RF Coaxial Cable Assembly. When selecting a RF Coaxial Cable Assembly, there might be specific characteristics you may want to consider: Cable Type. RF coaxial cable assemblies are available on all industry-standard coax cable types. Micro-Coax Cable. Micro coaxial cable types are a high-reliability, high-sensitivity solution.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-315 PDF Customer Drawing (Size: 137 kb) 031-315 STP 3D Model (Size: 361 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Assembly Instructions-C26 - Amphenol RF
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1054 185 ] /L 18248 /E 17045 /N 1 /T 18051 >> endobj xref 4 32 0000000016 00000 n 0000000984 00000 n 0000001239 00000 n 0000001443 00000 n 0000001609 00000 n 0000001817 00000 n 0000002699 00000 n 0000002912 00000 n 0000003778 00000 n 0000003958 00000 n 0000003980 00000 n 0000005264 00000 n 0000005285 00000 n 0000006148 00000 n 0000006170 00000 ...
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132139 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6451B1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
Commercial Aerospace | Markets - Amphenol
180° Clocked RF Cable Assemblies SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-822 PDF Customer Drawing (Size: 118 kb) 083-822 STP 3D Model (Size: 777 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259: Body Finish:
How to Choose the Right RF Cable Size? - SV Microwave
Though overall performance can be affected by things like cable length, environment, and the RF cable connector chosen, generally speaking, the chart above provides a good rule of thumb. Essentially, the diameter of the cable is directly proportional to the Insertion Loss (attenuation) and Overall Size and Weight and inversely proportional to ...
Strain Relief for RF Cable Connectors - SV Microwave
One, our extended ferrule cable connectors is ideal for Ø.047" cable solutions, the other our RF strain relief boot features an external molded accessory that is incorporated into the assembly to prevent the cable from overbending. It can be used on both Ø.047" and Ø.085" cable types.
Coaxial Contacts | Products | Amphenol Aerospace
Available for use in MIL DTL 38999 Series I, II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax, Triax D38999 Insert Arrangements. Documents Request Quote.
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification ...
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67. Downloads. 431-119J-52S PDF Customer Drawing (Size: 136 kb) 431-119-52S STP 3D Model (Size: 504 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
Micro-Miniature Connectors | Products - Amphenol Aerospace
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4440 PDF Customer Drawing (Size: 282 kb) 82-4440 STP 3D Model (Size: 942 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
SMA Protective Cap plug | 202112-10 - Amphenol RF
SMA Cap for Female Connector, With Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead.
MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 128 0 obj >>> endobj 156 0 obj >/Font >>>/Fields[]>> endobj 125 0 obj >stream uuid:dc5ba4a3-94e4-49a6-ab12-33efbb57cd19 adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a xmp.id:3a6d30c6-dba8-0d4a-a8cf-d753e0cc4845 proof:pdf xmp.iid:c32a45dd-6c86-154e-9277-978bde91d5c8 xmp.did:6992c208-b731-2248-8cf4-9a33ea1f5e1c adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a ...
RF Connectors for Ruggedized Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
FAKRA Connectors - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
MCX to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to SMA Cable Assemblies designed for radio frequency applications. MCX to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.