Search Results for osm rf connector
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132139 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6451B1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
RF Connector Tools | Amphenol RF | Page 4
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
SMA PCB End Launch Jack 50 Ohm | 132410-10 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-130-3GT5GP-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 132173 - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 132173 STP 3D Model (Size: 426 kb ) 132173 PDF Customer Drawing (Size: 243 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle;
BT High Temperature Connectors - Amphenol Aerospace
BT-RA Connectors: BT-RA connectors meet the applicable requirements of Class A connectors to MIL-C-5015D and will operate continuously at temperatures up to 1000°F (537°C). Intermateability and interchangeability with MIL-C-5015 connectors is assured.
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 7.06mm - Amphenol RF
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 7.06mm
MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
RF Connector MCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm. Downloads. 252119 PDF Customer Drawing (Size: 78 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
M39012/56-4502 SMA Right Angle Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/56-4502 RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. 901-148-15 PDF Customer Drawing (Size: 1053 kb) 901-148-15 STP 3D Model (Size: 1167 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
Mini-SMB PCB Surface Mount Straight Jack 75 Ohm - Amphenol RF
RF Connector Mini-SMB PCB Surface Mount Straight Jack 75 Ohm. Downloads. 142138-75-11 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Panel Mount Bulkhead RF Cable Assemblies | SV Microwave
Panel Mount Bulkhead RF Cable Assemblies. SV Microwave just released standard SMA and 2.92mm female bulkhead cable assemblies used to transmit a signal through a panel using a single mounting hole. The bulkhead connector style allows installation through a box or panel without the use of screws. The fastening nut is installed around the front ...
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox ® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations Dubox 2.54mm | FCI Basics | Board to Board Connectors | Dual Beam Design
SMA PCB End Launch Jack 50 Ohm Flush Flange | 132255-12 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange. Downloads. 132255-12ISG 3D Model (Size: 410 kb ) 132255-12 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
M39012/16-0013 BNC Straight Crimp Plug RG-58 RG-141 Times ... - Amphenol RF
M39012/16-0013 RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4320 PDF Customer Drawing (Size: 275 kb) 031-4320 STP 3D Model (Size: 532 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
Instrumentation - Amphenol RF
Amphenol RF specializes in connectors that are used in basic and high performance test and measurement instruments. This includes component testing, computing and networking, design validation instruments, and spectrum analyzers. These instruments require precision RF components manufactured to be highly reliable in applications that require ...
Space | Markets - Amphenol Aerospace
2-Channel 4 GSPS 12-Bit Analog Input A/D Connector; 4-Channel 370 MSPS 16-bit Analog Input A/D Connector; 4-Channel 160 MSPS 14-bit Analog Input A/D Connector Multimode Fiber Output; 8-Channel 160 MSPS 14-bit Analog Input A/D Connector; CRATE; Ethernet Switches. RaptorLink 64X50 SOSA Ethernet Switch; 432-Channel Mega Rugged Ethernet Switch
MCX Straight Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 252107 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
sma connectors catalog | Amphenol Global Search | Amphenol
Search Results for sma connectors catalog BNC 75 RF Connectors - Amphenol Sine 86 ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 www.amphenolaudio.com Coax Connectors PART NO. CABLE TYPE RG-/U INSULATOR TOOL TOOL SET1 DIE-SET ONLY DIE CAVITIES 112119 59 / 62 / 140 / 210 Delrin A 47-10070 47-20000 .255 / .068
CUSTOMER OUTLINE DRAWING - Amphenol RF
amphenol rf date 12-apr-89 www.amphenolrf.com engineer d.royce material see notes date 03-jul-09 drawn balaji m finish drawing no.31-3301 item no.31-3301 part no.31-3301 notes: 1. materials and finishes: ... "amphenol rf, 31-3301, and date code" 5. cable assembly instructions: a. strip cable as shown.
Amphenol RF
%PDF-1.6 %âãÏÓ 53 0 obj >stream hÞŽÁ ƒ0 D e¿ÀMb‹ $‡Z¼ AlnâAìR¼ I"Ø¿ï&-=,³ì¼ 6 äg¨*¬í¾ x_ž~(ØèG4ï °›^äµNÈ h .ÑÆ–žËtµÇ 2 q¤R'–¢T™ 9ç †±=y»»™×4\Ãb 'Dr ‘ åoUÜ W±sv~P °»5hè c >stream hÞìTMO 1 ý+¾sX {-!$ Aª€ª*i‚Zõ@ɪ¬„ ´YÔòï;o¼v–…ràRUEÊ‹Ç Ï›Ïµ’B ¥èç½PZhãØ߯Ž®¶ÍÉfÝW³Ïg ...
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-197J-51PT STP 3D Model (Size: 57 kb ) 925-197J-51PT PDF Customer Drawing (Size: 416 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-197J-51P HFSS 3D Comp Model (Size: 863 kb )