Search Results for osm rf connector
SMPM and SMPS VITA 67.3 - SV Microwave
In addition to its groundbreaking work in VITA 67.3, SV Microwave has engineered a groundbreaking hybrid RF/Fiber VITA 66.5 product line that is aligned with the latest technical standards set forth by SOSA (Sensor Open Systems Architecture). Expect to see the VITA 66.5 standard used to pave the way for seamless integration of RF and data transfer like in video feeds.
SMPM Product Series - Amphenol RF
The family of RF interconnects addresses small package design needs. It can be utilized for high - ... misalignment. With a cable -to-board mated pair, the plug side is available in either right- angle of straight configurations with terminations to both 0.047” and 0.086” semi -rigid or conformable coax, or RG -178
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112955-11 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 112955-11 PDF Customer Drawing (Size: 175 kb) 112955-11 STP 3D Model (Size: 238 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203 3D Model (Size: 1099 kb ) 132203 PDF Customer Drawing (Size: 219 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203 HFSS 3D Comp Model (Size: 28710 kb ) 132203 HFSS 3D Comp Model (Size: 6648 kb ) Product Life Cycle.
132217 | Amphenol Global Search | Amphenol
Buy 5ft Amphenol CO-213NTYPEX2-005 Cables Direct from the Factory at Cables on Demand. RG213 Type N Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG213 coax cable with pre-terminated Type N Male connectors for a high-power low-loss interface with your RF equipment.
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance. Downloads. 083-878-RFX PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
Temposonics
%PDF-1.7 %âãÏÓ 1046 0 obj > endobj xref 1046 24 0000000016 00000 n 0000003422 00000 n 0000003591 00000 n 0000003643 00000 n 0000003681 00000 n 0000004872 00000 n 0000004987 00000 n 0000005092 00000 n 0000007743 00000 n 0000007782 00000 n 0000007895 00000 n 0000019303 00000 n 0000019595 00000 n 0000031826 00000 n 0000032116 00000 n 0000032507 00000 n 0000033023 00000 n 0000033408 00000 n ...
Crimp Tool | CTL-2 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.178, 0.324, 0.068
1.85mm RF Series Technical Specifications - SV Microwave
Like the 2.92mm and 2.4mm connector, the body has been designed to ensure that the outer conductors engage before the center conductors make contact. The 1.85mm interface uses an M7 thread and is compatible only with the 2.4mm interface. SV Microwave supplies adapters to mate 1.85mm connectors to SMA and 2.92mm connectors.
Mobile Networks | Markets | Amphenol
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12 ...
SMPM VITA 67.3 10 Port Plug-In Module C - SV Microwave
Attribute name Attribute value; Family VITA 67, SOSA Aligned : RF Series VITA SMPM
RF Coaxial Contacts - Amphenol Socapex
RF Coaxial Contacts For D38999/EN3645 Up to 65GHZ Description Designed to transmit signals with the highest frequencies (up to 65Ghz), the new RF coaxial Contacts integrate D38999/EN3645 connectors and D38999 derivated products. Main Features Markets & Applications • The HIGHEST frequency available on the market : up to 65 GHz
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-10029-RFX - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-316DS 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-10029-RFX PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
T3360 | Amphenol Global Search | Amphenol
Male cable connector with internal strain relief and metal locking ring. Screw locking according to IEC 61076-2-106. Contacts included. Contact arrangement according to DIN EN 61076-2-106 "0X-b". Replaces T 3356 556. ... IP 67 RF Antenna External Wide Band IoT 698 MHz - 5000 MHz ST0430-31-001-A. RF Antenna Stick SMA Plug Dual Band 1W 50 Ohm ...
Products tagged with 'pogo-pin' - SV Microwave
View our products tagged with pogo-pin. Part # 2921-40050-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip)
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-5640 STP 3D Model (Size: 983 kb ) 031-5640 PDF Customer Drawing (Size: 869 kb) 031-5640 STP 3D Model (Size: 1001 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Patents - Amphenol Broadband Solutions
F Connector with QuickShield® and QuickTorque® TFC-QC2TQS-11U-3, TFC-1C2NSTQS-06U-3, TFC-QC2TQS-06-1N, TFC-QC2TQS-06-1NL, TFC-QC2TQS-06U-2, TFC-QC2TQS-06U-2L, TFC-QC2TQS-06U-1LC, TFC-QC2TQS-06U-3, TFC-QC2TQS-06U-3L, TFC-QC2TQS-06U-3LC, TFC-QC2TQS-59U-3, TFC-QC2TQS-59U-3L, TFC-QC2TQS-59U-3LC, TFC-QC2TQS-59U-2, TFC-QC2TQS-59U-2L, TFC-QC2TQS-59U-2LC
Gold Embrittlement in Solder Joints - SV Microwave
The resulting product line, Pre-Tinned RF PCB Connectors, is completely optimized with gold removed from both the solderable area of the connector housing, as well as nearby areas which may be prone to capillary effect wicking. The de-golded solder joins is now less susceptible to gold embrittlement and the associated concerns in shock and ...
1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave proudly presents a 1.85mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF3321-60011. Check out the product details now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... RF Series 1.85 mm : Gender Jack (Female) ...
N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch ... - Amphenol RF
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 172300 STP 3D Model (Size: 347 kb ) 172300 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6581A1-A/3GT30GA-.25-50: Body Finish: