Search Results for p-mdb-227-093-205bp
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts; Blog Posts
18.0 ± 0 - svmicrowave.com
I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE:
7-16 Jack to 2.2-5 Plug Adapter 50 Ohm Straight | AD-716J225P-1
7-16 Jack to 2.2-5 Plug Adapter 50 Ohm Straight
Model TLD356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 ... - PCB
thread pitch= 1/tpi [p] 3.) for best results, place a thin layer of silicone grease (or equivalent) on interface prior to mounting. mounting surface should be flat to within .001(0.03) tir over dim 'a' with a or better finish for best results. drill perpendicular to mounting surface to within 1 . sensor sensor "thru-bolt" integral stud
CRIMP TERMINATION FOR TYPE 1 – 75ΩCONNECTORS
use die set 227-1448 with tool frame 227-944 outer ferrule contact body assembly Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for Cavity for CTL Series Contact Outer Ferrule Tool No. ab c 31-70000 75ΩBNC Plug 6, Belden 9248, Plenum 6 .052(1.3) sq. .324(8.2) CTL-8 .577(14.7) .234(5.9) .140(3.6)
BMZ Male Flange Mount Connector, 2 Hole, for .085 Cable - SV Microwave
The BMZ Male Flange Mount Connector, 2 Hole, for .085 Cable SF8903-6003 is now available at SV Microwave. Place your order at Mouser Electronics!
Plug Clicker nut 2 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1621-60029-2S LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
SIME0128PNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Emissions, Safety and Comfort - amphenol-sensors.com
4 Temperature Amphenol Advanced Sensors temperature sensors are suitable for numerous applications of Tier 1 and OEM products. We tailor sensing elements to your systems,
MN34AC01Mxxx 7/8" 3 Position Single-ended Plug Cable Assembl
MN34AC01Mxxx 7/8" 3 Position Single-ended Plug Cable Assembly, Female Straight Internal Thread. Comparable to part number(s): 889-F3AFC-*M, 103000A01, RKM36-*M
MX-P29416-Mxx Non-flex, motor power cable with brake ,16 awg
MX-P29416-Mxx Non-flex, motor power cable with brake ,16 awg ,standard flying leads . Compatible part 2090-CPBM6DF-16AAxx
Wojskowy przełącznik Ethernet RESMLAC-8MG-CAPS
Wojskowy przełącznik Ethernet Amphenol Socapex MIL-DTL-461, znany również jako RESMLAC-8MG-CAPS, to bardzo trwały i niezawodny zarządzalny wojskowy przełącznik Ethernet, który jest przeznaczony do użytku w trudnych warunkach. Przełącznik ten jest wyposażony w złącza MIL-DTL-38999 i posiada osiem portów gigabitowych, dzięki czemu nadaje się do różnych zastosowań związanych ...
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
1710-2170 MHz - amphenol-antennas.com
1710-2170 MHz P5176133Fx Single Band | Omni | X-Pol | 360° | 11.2 dBi | Fixed Electrical Tilt Ordering Options Model Number Replace “x” with desired tilt from the options listed below in Electrical Downtilt. Electrical Characteristics 1710-2170 MHz
65240-004LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 65240-004LF
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
Manuale operativo Interfaccia Modbus Level Plus - Temposonics
Serie P 3. Introduzione 3.1 Scopo e uso di questo manuale Il contenuto di questa documentazione tecnica e dei vari allegati ha lo scopo di fornire informazioni sull'esecuzione del montaggio, dell'installazione e della messa in servizio da parte di personale di assistenza, qualificato secondo IEC 60079-14 e/o da tecnici di
OAL±.125 RP - svmicrowave.com
sv p/n oal max inser. loss 7029-2558 6.000 1.30 db 7029-2559 12.000 2.18 db 7029-2560 24.000 3.94 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e ...
www.kayeinstruments.com
OéNè¡F Fíu†AÆ"8ÆíN³Hà éöê2»4 _—¥ à¡6È ½ã;`x} ³R/à?O§’ñwjÉQ³¸Œ Òe—Jèï~}(gZ S`¸°hƒ£ó¤_¥Ð…ž`ɶԊ×÷ëøÙ ¡¿£CcXk!¼”"7®æÙóäJW9ê¤|F çbVöŸYÉôTa ñýyî Ð "xo Î¥7sêZ ò… n°Ÿ åž;…ÖïªÑ$ AéüqåHþ¬ Ç 6 ý—T# M†Ù” ¬MÆuÎ/ò$À Oÿ ?©N ° ~ËlMÐm ...