Search Results for p-mdb-227-093-205bp
Data Sheet E-Series ET SSI 551899 - Temposonics
Magnetostrictive Linear Position Sensors Data Sheet E-Series ET SSI High operating temperature Compact sensor housing $7(; 8.([ ,(&([ &(& 1(& &&&FHUWL HG
LENGTH (Mxxx = METERS) TYP - Amphenol Sine
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0
ARC18-40SD-P013 40 Position, Plug, Socket Contact, Size 16,
ARC18-40SD-P013 40 Position, Plug, Socket Contact, Size 16, Jackscrew, Bonded Front Seal, Keyed D. Comparable to PN# DRC18-40SD-P013
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VP12.7 Double parallel tail type Solder pitch 5.08mm: 12.7: 2P-12P: VPxx85550000G: Please refer to the pdf file. The website drawing is for reference only.
35408084000 - Amphenol Air LB
Designed to help guide hydraulic pipes through aircraft and vehicles, AirLBF’s composite mounting tracks were designed with strength, stability, and weight reduction in mind.
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
caution: not for interrupting current. attention: ne pas utiliser pour couper le courant. mn37a4ac01m*** dom: yymmdd lot: xxxxxx amphenol sine systems
C Y 1 4 D 66 F 006 N - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations subject to change. For complete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: YK44B: 9.5: 2P-12P: YK44Bxx2xx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
MX-P29416-Mxx Non-flex, motor power cable with brake ,16 awg
MX-P29416-Mxx Non-flex, motor power cable with brake ,16 awg ,standard flying leads . Compatible part 2090-CPBM6DF-16AAxx
SIMEO04ELSA - Amphenol Air LB
SIMEO04ELSA Module For fiber optics termini (Elio, Lumiere, Elix) Socket With peripheral sealing Polarization A
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance April 13, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Declaration - SV Microwave
ITEM # SVHC CAS PPM SF1187-6624 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
NPX1 NovaSensor Sensors
P = 5.490 x Po P = Pressure in kPa Po = 8 bit scaled output pressure Temperature T = To - 50 T = Temperature in °F (°C) To = 8 bit scaled output temperature V Battery V = 0.0108 x Vo + 4 V = V Battery in V Vo = 8 bit scaled output Vbattery VDD ADC Mux LNA I/O P15 In+ In-Out+ Out-XCLR Lock MOC CH Vss P10 In1 In2 In3 In4 Motion switch (optional)
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel ...
Plug SIM serie3 Clicker nut 2 modules Metallic Shielded Black nickel Polarization A Not mounted
Vanliga frågor | Amphenol Socapex
baksida Ethernet-switch och mediakonverterare. Ethernet-switch; Fiberoptiska mediakonverterare; Sladdpar och byglar; PS-serien: Lösningar för Power Devices
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
SIMMGK0118PD - Amphenol Air LB
Grounded module Pin Without peripheral sealing 1 contact #8 quadrax anti rotate on polarizer side Polarization D Fluorinated silicone
6.0 ± 0 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : 2.92mm Straight Male ( SF1511-60069 ) SMA Bulkhead Female ( 2944-6001 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz