Search Results for panel mounting connector
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
1. 2. 2.0099999999999998. 2.02. 2.0299999999999998. 3. 3.01. 3.02. 4. 4.01. 4.0999999999999996 5/12/2017. 4.2 11/30/2016. 5 5/12/2017. 5.01 6/21/2017. 5 ...
AHDM04-24-29PR-059 Receptacle Kit, shell size 24, 29 positi - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDM04-24-29PR-059 Receptacle Kit, shell size 24, 29 positions, pin, reduced diameter seal, wide thread, cable clamp backshell.
1 D D - Amphenol Australia
Industrial Ethernet Connector with shielded Cat. 5e RJ45 Plug 17K1A110 SEE PART NUMBER ABOVE Tolerance Unless otherwise specified 0 PLC `0.50 1 PLC `0.38 2 PLC `0.25 3 PLC `0.10 ANGLES `3~ 18 59.3 REF. H E X 1 9 17.9 n32 Shielded Cat. 5e RJ45 Plug Load Bar M28 Thread Coupling Ring M28 Thread Screw Type Metal Version Plug Housing Metallized ABS
CABLE ASSEMBLY INSTRUCTIONS - amphenolrf.com
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN and solder on the cable. Then slide the FERRULE onto cable ...
PRODUCT DATA DRAWING - SV Microwave
connectors: 1.85mm female (sf3321-60004) smpm female (3221-40007) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 65.0 ghz sv/pn oal 7033-0044 6.000 7033-0045 12.000 date approved revision history rev description third angle projection ...
12.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to 2.4mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67SMPM-085-MS24-120 DRAWN 2022-10-18 15:09:13. Created Date:
Coaxial Cable Splitters CPS4-127 - amphenolprocom.com
Model Product No. Frequency; 4 way coaxial cable splitter 117 - 137 MHz: CPS4-127: 117 - 137 MHz: Add to quote
12.0 ± 0.2 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to VITA 67.3 SMPS Male Plug-In Contact 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-MV67.3SMPS-120 DRAWN 2022-10-17 16:52:01. Created Date:
Thermometrics Meat Probe - amphenol-sensors.com
Connector Nickel-plated brass tip and insulated barrel Case Stainless steel type 304 Cable AWG #22, silicone insulation Temperature Range 23°F to 482°F (-5°C to 250°C) Insulation Resistance >100 MS by 500 VDC Thermal Time Constant Approximately 16 seconds (in stirred oil) • Stainless steel type 304 • 842°F (450°C) 300V AWG #22
0.3 PSI-D2-4V-MINI All Sensors Board Level Pressure Sensors|AllSensors
Mounting Package: SIP Accuracy: 0.5 ± % Lead Configuration: Thru Hole No Content Available. No Content Available. Technical Inquiry Request for 0.3 PSI-D2-4V-MINI Board Level Pressure Sensors. Fields marked with * are required ...
Telaire T8041/T8042 CO2 duct probe transmitters
1/8” holes for mounting screws. 3. Slide sensor into [38.10 mm] 1 ½” hole and secure with screws. 4. Connect the conduit and make necessary wire connections. 5. Install lid, and ensure it snaps into place. Installation Drawing for T8041 and T8042 (T8042 Installation shown) 24 AWG 24 VAC. 77.46 3.05 31.50 [1.24] 143.66 5.66
SSI Technologies Pressure-Temperature MediaSensor™ PS-AN16 SSI ...
SSI Technologies Pressure-Temperature MediaSensor™ PS-AN16 P61- Combo Pressure Transducers and Temperature Sensor Product Overview. Product Description
(#98412BK) (#91400)
Offer valid January 1, 2016 – December 31, 2018 on any TPC Wire & Cable ®Corp. ®Super-Trex®,Trex-Onics®, Thermo-Trex , Chem-Gard® and Defender brand cables. Discount taken on original list prices. Exclusions apply. *Discount applies to new customers, customers that have not ordered in the last 18 months and customers who have not previously purchased the Super-
Cable Probe Temperature Sensors
Part Number Connector system Grommet Series Resistor / W Max Temp / ºC V(ac) strength/ V (1mA) IP Rating JS4710 Molex 5559 Yes No 105 750 IP66 JS6234 Molex 5559 Yes No 105 750 IP66 JS6957 Molex 5559 Yes No 105 750 IP66 JS8042 Molex 5559 No No 105 750 IP66 JS4833 Polehousing CTH1300/2 Yes No 105 1500 IP66 JS4832 Polehousing CTH1300/2 Yes No 105 ...
Amphenol AMAO Product Compliance - Environmental Engineering
d38999/26fe6sn yes connector, electrical plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 47483 05/23 ...
- nrn 47483 05/23 approved: checked: drawn: see pdm see pdm sj 05//26/23 oal.250 [6.35] (see table) sma male flexible .085 cable 2x shrink tubing smpm female
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
21-764021-211 YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Hydroelectric power plant solution | Energy solutions
Present on the Asian market, we develop electrical panels and distribution cabinets in cooperation with Siemens and Schneider Electric. Using efficient and quality components, CMR meets all the obligations of the petroleum industry with total control of tariffs and deadlines. Nuclear
Technical data INFOtainment - el-cab.com.pl
card 54Mbit/s on RP-SMA connector, 3x floating inputs Software InfoTED® Loading of operating data - manually by USB-Stick - automatically by Ethernet-Interface (W-LAN, FTP-Service, a.o.) Display 15”: format 4:3; 1024 x 768 (XGA); brightness 350 cd/m²; contrast 700:1; 16,7 million colours; viewing angle 170º/170º; controlling digital
NovaSensor NPH Series Solid State Low Pressure Sensors
• Standard TO-8 package suitable for PC board mount • Low cost, small size • Available in gauge, absolute and differential pressure versions • Media compatible with non-corrosive gases and dry air • Thermal Accuracy: FSO 0.5% typical • Overpressure capability to five times maximum rated pressure