Search Results for panel mounting connector
Coaxial Cable Splitters CPS4-127 - amphenolprocom.com
Model Product No. Frequency; 4 way coaxial cable splitter 117 - 137 MHz: CPS4-127: 117 - 137 MHz: Add to quote
12.0 ± 0 - svmicrowave.com
1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMP R/A Female 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FV67.3SMPM-085-FRSMP-120 DRAWN 2022-10-21 11:19:22
Charles Universal Broadband Enclosure CUBE-PM64015PN1 General ...
3.2. Alarm Terminal Panel . All alarm wiring is connected to the 40- position alarm panel. Refer to the family practice LT -PM64012xxx for more information about the panel. The following table shows the macro alarm block wiring for this unit. Alarm ID Color POS Color POS2 . Door Intrusion ORG CC1 WHT/ORG RET1 HVAC Failure BLK CC12 WHT RET12
MP-SS-S/150 whip - AMPHENOL PROCOM
On the ProFin G1 mount and ProFin G2 mount: Bestellbezeichnungen. Modell Produkt Nr. MP-SS-S/DAB whip: 132000260: Verfügbarkeit: Zur Angebotserstellung: Montagehinweise. Weitere Produkte. Kompakte Koppelnetzwerke. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations.
Thermometrics Meat Probe - amphenol-sensors.com
Connector Nickel-plated brass tip and insulated barrel Case Stainless steel type 304 Cable AWG #22, silicone insulation Temperature Range 23°F to 482°F (-5°C to 250°C) Insulation Resistance >100 MS by 500 VDC Thermal Time Constant Approximately 16 seconds (in stirred oil) • Stainless steel type 304 • 842°F (450°C) 300V AWG #22
UWTA 600-6000 - AMPHENOL PROCOM
Mounting 4 x ø 4.2mm Environmental Operating Temperature Range -50°C to +75°C Ingress Protection IP67 ORDERING Model Product No. Frequency UWTA 600-6000/1M/SMA 140000801 600-6000 MHz UWTA 600-6000/3M/SMA 140000802 600-6000 MHz DIMENSIONS TYPICAL VSWR CURVES UWTA 600-6000 Page: 1 of 2 Last edited: 2021/05/27
470-3235-100 | NeXLev | Amphenol
Amphenol is one of the leading manufacturers of NeXLev. Contact us today for more details on NeXLev, part number 470-3235-100
TECHNICAL FEATURES - rfstechnologies.com
Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 380 ft HB158-U12S24-380LI REV : G REV DATE : 20 May 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 5
ND9ACB250A | ix Industrial IO | Amphenol
Amphenol is one of the leading manufacturers of Industrial IO Connectors & Cables. Contact us today for more details of ix Industrial part number ND9ACB250A
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
21-764021-211 YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Sachsenkabel pulse - Home
Connector type A:: open. Connector type B:: LC/UPC. 100% Quality Control. No shipping costs. Product Description; Downloads; F2X Building Entry Point (BEP) The building entry point (BEP) enables easy connection of buildings to your fiber optic network. The BEP can accommodate different numbers of fibers according to your needs.
(#98412BK) (#91400)
Offer valid January 1, 2016 – December 31, 2018 on any TPC Wire & Cable ®Corp. ®Super-Trex®,Trex-Onics®, Thermo-Trex , Chem-Gard® and Defender brand cables. Discount taken on original list prices. Exclusions apply. *Discount applies to new customers, customers that have not ordered in the last 18 months and customers who have not previously purchased the Super-
CUSTOMER OUTLINE DRAWING DIE SET - amphenolrf.com
with dies firmly affixed in tool on the die mounting surfaces, close the tool fully (until the ratchet releases) with 25-35 lbs,hand force the dies must be 'butted' (touching both front & rear surfaces). the ratchet adjuster wheel should be positioned in the center indent (+/- one indent position) 2. do not scale this drawing. handle die set
FODDD43P00002 | QSFP DD 200G AOC | Amphenol
QSFP DD, Active Optical Cable,200G, Ethernet, EDR, OFNP, 2 meters
TECHNICAL FEATURES - rfstechnologies.com
Wire, 12 pairs Single-Mode Fiber, DLC Connectors, 180 ft HB114-U6S12-180-LI REV : F REV DATE : 08 Sep 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 6.
0.3 PSI-D2-4V-MINI All Sensors Board Level Pressure Sensors|AllSensors
Mounting Package: SIP Accuracy: 0.5 ± % Lead Configuration: Thru Hole No Content Available. No Content Available. Technical Inquiry Request for 0.3 PSI-D2-4V-MINI Board Level Pressure Sensors. Fields marked with * are required ...
General purpose hydrophone - アンフェノールジャパン株式会社
Available underwater connectors: R12 (Brantner RMK-6-MP); R13 (Brantner AWM-6-MP) Available locking rings: LP = plastic locking sleeve for R12 or R13; LS = stainless steel locking sleeve for R12 or R13 2.18" dia. 1.325" 4.5" dia. Key features • Ultra low noise internal amplifier • Designed for a wide variety of underwater acoustic measurements
AHDM04-24-29PR-059 Receptacle Kit, shell size 24, 29 positi - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDM04-24-29PR-059 Receptacle Kit, shell size 24, 29 positions, pin, reduced diameter seal, wide thread, cable clamp backshell.
NovaSensor NPH Series Solid State Low Pressure Sensors
• Standard TO-8 package suitable for PC board mount • Low cost, small size • Available in gauge, absolute and differential pressure versions • Media compatible with non-corrosive gases and dry air • Thermal Accuracy: FSO 0.5% typical • Overpressure capability to five times maximum rated pressure
SSI Technologies Pressure-Temperature MediaSensor™ PS-AN16 SSI ...
SSI Technologies Pressure-Temperature MediaSensor™ PS-AN16 P61- Combo Pressure Transducers and Temperature Sensor Product Overview. Product Description