Search Results for past time zone
CoolPower HD Right-Angle Cable-to-Board | Power Solutions | Amphenol
Amphenol's CoolPower ® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption.
LUTZE Expands with a New Facility in Sparks, NV
With the addition of our Sparks location, we aim to improve delivery times and elevate customer service levels for our partners in the western region. This new facility is strategically located to streamline logistics and provide faster, more reliable service.
Industrial Sensor Resource Hub | Amphenol Advanced Sensors
From building automation to electronics and HVAC, advanced industrial sensors provide the all-important data for operation and efficiency across a variety of metrics, including temperature, humidity, pressure, and air quality.
Data Sheet R-Series V RF5 Analog (document part number: 552206)
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. The Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application.
Charles Universal Broadband Enclosures
Charles Universal Broadband Enclosures (CUBE) are a comprehensive and highly-configurable solution set of enclosures designed for a broad range of wireless, wireline and utility applications.
SMP Male PCB Edge Launch Connector, SB - SV Microwave
This information is provided based on reasonable inquiry of our suppliers and represents our current actual knowledge based on the information they provided. Please contact compliance@svmicro.com for any Compliance or Environmental related questions. Last Update: 6/28/2023 1:22:26 AM. Contact Us. How can we help? Email: *
200WX WeatherStation® Instrument - Airmar
The WeatherStation 200WX is the best choice for mobile, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles. Knowing the dynamic true wind speed and direction is important and often mission-critical.
IRTD-400 - kayeinstruments.com
For independent applications in calibration labs, the IRTD Win Console Software can be used to communicate with up to 2 IRTDs at the same time. It’s a convenient interface enabling you to track probe stability, numerically and graphically, log data to a file, compare IRTDs, and much more.
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
PROFINET IRT offers a synchronized communica-tion with a minimum cycle time of 250 μs. The sensor supports linear extrapolation. This enables synchronized controller communication at a cycle time of 250 μs for any stroke length of the sensor.
786-500-M12-IS Intrinsically Safe low frequency accelerometer sensor ...
Intrinsically Safe certified, accelerometer sensor, low frequency, broadband high sensitivity 500 mV/g, top exit M12 connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations.
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide. When the ultrasonic wave reaches the beginning of the waveguide it is converted
SMP Male to Male Bulkhead Hermetic Adapter, FD - SV Microwave
SV Microwave presents the SMP Male to Male Bulkhead Hermetic Adapter, FD 1112-6200 with superior electrical, mechanical and environmental specifications!
786T-500-D2, Class I Div 2 low frequency accelerometer and temperature ...
Certified for use in Class I Division 2 and Zone 2 hazardous areas; Clear signals at low vibration levels; Ideal for slow-speed machinery; Rugged design; Hermetic seal; ESD protection
M9516 Series - amphenol-aerospace.com
Packed in a small form factor with operating temperature of -55°C to +105°C and altitude of up to 70,000 ft, making it the ultimate PDU solution for UAV applications. Adjustable overcurrent trip point. Adjustable short circuit current limit enables selectivity, prevent short circuit spread.
Intrinsically Safe vibration transmitter, velocity, peak, 5.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 5.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
Since the speed of the ultrasonic wave in the waveguide is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. The Temposonics® R-Series V brings very powerful sensor performance to meet the many demands of your application.
M7119 SERIES - Amphenol Aerospace
Current limiting (Hiccup): Continuous protection for unlimited time Over voltage protection: Electronic shutdown with automatic recovery and a passive transorb on output. Over temperature protection: Shutdown at baseplate temperature of +105°C (±5°C) Automatic recovery at baseplate temperature lower than +95°C (±5°C) Isolation: 200V ...
Data Sheet R-Series V RFV POWERLINK - Temposonics
POWERLINK protocol further data about the current sensor status, such as the total distance travelled, the internal temperature and the total operating hours, can be displayed for diagnostic purposes. All settings under control with the sensor assistants for the R-Series V The TempoLink ® and the TempoGate smart assistants support you in setup
Data Sheet - temposonics.com
Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C Ex db IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C Ex db IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C No hazardous area approval UK Ex (England, Wales and Scotland) Ex db eb IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1 ...