Search Results for past time zone
Model 352A26 | PCB Piezotronics
Model 352A26:Miniature, lightweight (0.2 gm), ceramic shear ICP® accel., 10 mV/g, 2 to 10k Hz, 10-ft detachable cable.
Data Sheet Level Plus LevelLimit - temposonics.com
TRANSMITTER INACTIVE ZONE REFERENCE Order Length Inactive Zone <7.6 m (25 ft.) 76 mm (3 in.) 7.6 m to 12.2 m (25 to 40 ft.) 97 mm (3.8 in.) 12.3 m to 22 m (40 to 72 ft.) 120 mm (4.7 in.) 305 mm (12 in.) 1 in. MNPT with 4 in. MNPT adapter 4 in. FNPT Tank Opening Riser HI Level float Interface float Stop collar Flexible hose Measuring range ...
TempoLink® Smart Assistant - Temposonics
Current parameter settings such as the resolution and the measurement direction; Internal sensor temperature; Total operating hours; Distance traveled by the position magnets; Sensor information such as the order code and serial number; The TempoLink ® smart assistant is designed for portable use and, thanks to its compact design, fits in any ...
Data Sheet T-Series – TH CANbus - Temposonics
Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C Ex db IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C Ex db IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1, Zone 21 −40 °C ≤ Ta ≤ 75 °C No hazardous area approval UK Ex (England, Wales and Scotland) Ex db eb IIC T4 Ga/Gb Ex tb IIIC T130°C Ga/Db Zone 0/1 ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
2 Temposonics® R-Series V RH5 PROFINET IO RT & IRT 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Gost Apparition Control Unit - gemeco.com
Input Voltage: 16VAC 40VA (AC Transformer included) Short Circuit protection: Thermally Fused Average Current Draw @ 16VAC 40VA = 100Ma Average Current Draw @ 12VDC when battery backup is charging = 800mA Time to charge battery backup: Approximately 5-6 hours Specifications.
CERTIFICATE OF COMPLIANCE - Temposonics
Class I, Zone 0/1 AEx d IIC T4 Class II/III, Zone 21 AEx tb IIIC T130°C * Enclosure type marked depends on material selected - Grade 1.4305 is marked Type 3, Grade 1.4 404 (316L equivalent) is marked Type 3X. Ta= -40°C to +90°C. Voltage: +24 Vdc ( -15%/+20 %) or +9Vdc to +28.8Vdc with HVR option Current: up to 140 mA ...
Certificate of Approval - temposonics.com
Current issue date: 15 May 2024 Original approval(s): Expiry date: 14 May 2027 ISO 9001 - 30 October 2020 Certificate identity number: 10608918 Certificate of Approval Marta Escudero _____ Regional Director, Europe Issued by: LRQA Limited LRQA Group Limited, its affiliates and subsidiaries and their respective officers, employees or agents are ...
Data Sheet Level Plus - Temposonics
6 Level Plus ® Tank Slayer ® Data Sheet k Notified body C CEC (FMC) E ATEX F NEC (FM) I IEC X None B INMETRO N NEPSI P CCOE T CML/TIIS U UKCA K KC l Protection method F Explosionproof/Flame proof (only for housing type D, E, or L) I Intrinsically safe X No approval m Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection ...
551166A R Series RD4 Flex - Temposonics
Outputs: Voltage, current, SSI, CANbus, DeviceNet, Profibus, EtherCAT and EtherNet/IP Measuring range: 25 to 5080 mm (1 to 200 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Output dependent Dielectric withstand voltage: 500 Vdc (DC ground ...
Model 350B50 | PCB Piezotronics
Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 14 VDC: 8 to 14 VDC: Discharge Time Constant: 0.5 to 1.0 sec: 0.5 to 1.0 sec: Settling Time (within 10% of bias) 5 sec: 5 sec: Electrical Isolation (Base) >100000000 Ohm >100000000 Ohm: Physical: Sensing Element: Ceramic ...
Data Sheet R-Series V RP5 Analog - Temposonics
2 Temposonics® R-Series V RP Analog 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
ATSeries - Amphenol
Max Current Rating (Amperage) 13A Mating Cycle Durability >100 IP Rating IP67/69K (in mated condition) Wire Range Size 16 contacts will accept 14-20AWG Contacts Available in Machined (up to 13A) and Stamped & Formed (up to 13A); Copper Alloy, Nickel-Plated, Gold plating optional
Omni Antennas 4240.06-NF-1050 - AMPHENOL PROCOM
Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Upper Sidelobe Control: Filled to -20dB above horizon to +83° elevation: Mechanical; Connection(s) Main input : N(f), fixed in base Monitor output : N(f), fixed in base: Materials:
Indoor Modular Battery Rack System (CIBR-M) - An Amphenol Company
Charles Indoor Battery Racks (CIBR-M) are modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Saft Tel.X Ni-Cd batteries. In addition to several standard configurations, there are also single tray options that can be built on site. This flexible, modular design allows for installation in areas ...
Brief Instruction G-Series 551515 Rev D - Temposonics
• Null zone, depends on sensor modelIf no other option exists and magnetic material is used, observe the specified dimensions NOTICE Mount the ring magnet and U-magnet concentrically. Mount the block magnet centrically. The maximum permissible air gap must not be exceeded. Notice for sensors with stroke lengths ≥ 1 meter
Temposonics MH-Series MH4 Plus Analog 551958
2 Temposonics® MH-Series MH4 Plus Analog Fig. 1: Time-of-flight based magnetostrictive position sensing principle 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into distance
Disconnects - TPC Wire
TPC Wire and Cable is your trusted source for high-quality industrial electrical disconnect solutions. Our disconnect products are designed to provide safe and reliable disconnection of electrical circuits for maintenance, repair, or emergency shutdown.
Model 352A25 | PCB Piezotronics
Model 352A25:Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 2.5 mV/g, 1 to 10k Hz, titanium hsg, 030A10 cable
Temposonics Technology
A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide. When the ultrasonic wave reaches the end of the waveguide it is converted into an ...