Search Results for past time zone
Module For crimped contacts Socket With peripheral sealing 12 contacts ...
Module For crimped contacts Socket With peripheral sealing 12 contacts #20 Supplied without contact Polarization C Serie3
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #20 Tin-plated without Lead (RoHS) Polarization D
NPX1 NovaSensor Sensors
Supply current = 5 VDC and ambient temperature = 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. For a zero-to-full scale pressure step change. NPI-12 Series Specifications Warranty NovaSensor warrants its products against defects in material and
Model 602D11/005AP ACCELEROMETER (OBS PER 34812) Installation and ...
conductor cable and a basic constant current power supply (as shown in Figure 2). The signal conditioner consists of a well-regulated 18 to 30 VDC source (battery or line-powered), a current-regulating diode (or equivalent constant current circuit), and a capacitor for decoupling (removing the bias voltage) the signal.
SUSTAINABILITY REPORT - アンフェノールジャパン株式会社
disaster incidence and strengthen current disaster response plans accordingly.OUR PROGRESS: Underway 8.7 Decent Work and Economic Growth Take immediate and effective measures to eradicate forced labour, end modern slavery and human trafficking and secure the prohibition and elimination of the worst forms of child labour, including
Technical features - rfstechnologies.com
GKSPEED20-78P shown for illustration External Document Links Installation Instruction Notes PRODUCT DATASHEET GKSPEED20-14P High speed grounding kit for CELLFLEX® LCF 14 GKSPEED20-14P REV : J REV DATE : 01 Feb 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
Module With straight PCB contacts Socket With peripheral sealing 5 ...
Module With straight PCB contacts Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Gold-plated (RoHS) Polarization D
ASRN1A13P - Amphenol Air LB
Splice ASR Metallized 10 pin contacts size 22 (A1) Polarizing 3
Grounded module Pin Without peripheral sealing 8 contacts #16 ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
00150131705 - Amphenol Air LB
Relay socket 2RT 10A solder cup Without marking On panel mounting
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Supply Current Typical 2.7 mA Response Time 0.3 ~ 0.6 sec Temperature Range 20°C~ 380°C Operating Temperature 20°C~+100°C Storage Temperature - 20°C ~ +120°C Thermopile Sensor ZTP-315C Module Size 17 mm x 33 mm Sensitivity * Module output - Tobj= 25°C: 0.50V±0.05V - Tobj= 150°C: 0.56V±0.05V
DWG NO - Amphenol Sine
2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8 rohs compliant. 16# contact. 4. all dimensions are for reference use only. Ø a-40°c ~ +105°c part number-40°c ~ +125°c rts6bs14n2p rts6bs14n2p03 key n dimension Øa 12.3mm cable od range 6.0-12.0mm 14.3mm 9.0-14.0mm a2 -- update notes jun-22-2017 nick tommy
00197742400 - Amphenol Air LB
Connector 1977 Male 13 contacts #12 With socket polarizer
NovaSensor NPH Series Solid State Low Pressure Sensors
providing excellent output stability. Constant current excitation to the sensor produces a voltage output that is linearly proportional to the input pressure. The user can provide standard signal conditioning circuitry to amplify the 100 mV output signal. The sensor is compatible with most non-corrosive gases and dry air.
00118173534 - Amphenol Air LB
Component carrier Junction block #16 Diode
Module With angled PCB contacts (SIM 2 and 4 modules) Pin With ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
Row Connectors >> FTG – Friedrich Göhringer Elektrotechnik GmbH
Stores your approval status for cookies on the current domain: 1 year: wordpress_logged_in_(Hashwert) ftg-germany.de: The registration is saved in this cookie using a randomly generated identification number. Session: wordpress_sec_(Hashwert) ftg-germany.de: The registration is saved in this cookie using a randomly generated identification ...
35599137787PSU - Amphenol Air LB
Plug 3559 Fitted with pin module SIME1220PN (marking BACC)
SIMEGK0412PC - Amphenol Air LB
Grounded module Pin With peripheral sealing 4 contacts #12 Polarization C Fluorinated silicone
AB-CB05FL-CBFR-QD005: X-Lok Middle Size | Amphenol LTW
AB-CB05FL-CBFR-QD005, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.