Search Results for past time zone
NPX1 NovaSensor Sensors
Supply current = 5 VDC and ambient temperature = 77°F (25°C), unless otherwise noted. 3. Best fit straight line. 4. For a zero-to-full scale pressure step change. NPI-12 Series Specifications Warranty NovaSensor warrants its products against defects in material and
ASRS7A23P - Amphenol Air LB
Plug ASR Non metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
1900ND06S2A00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
DWG NO - Amphenol Sine
2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8 rohs compliant. 16# contact. 4. all dimensions are for reference use only. Ø a-40°c ~ +105°c part number-40°c ~ +125°c rts6bs14n2p rts6bs14n2p03 key n dimension Øa 12.3mm cable od range 6.0-12.0mm 14.3mm 9.0-14.0mm a2 -- update notes jun-22-2017 nick tommy
ASRN7A12S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 2
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Contact current rating 1.5 Amps; Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) Passed VITA 72 vibration level testing with BER monitoring. Configurator. Technical Information
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger
NovaSensor NPH Series Solid State Low Pressure Sensors
providing excellent output stability. Constant current excitation to the sensor produces a voltage output that is linearly proportional to the input pressure. The user can provide standard signal conditioning circuitry to amplify the 100 mV output signal. The sensor is compatible with most non-corrosive gases and dry air.
Module 1750 With inserted diodes - amphenol-airlb.fr
Module 1750 With inserted diodes
ASRN1A12S - Amphenol Air LB
Splice ASR Metallized 10 socket contacts size 22 (A1) Polarizing 2
SIMEG0128NSC - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Shell plating: Bright nickel: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 ...
Technical data - FUTURA
(depending on temperature and current) Interfaces direct: LAWO-MONO (24 V-DC only), RS485, optional IP/Ethernet via control unit: VDV 300 (IBIS), IP/Ethernet,RS232 Editing software TED®plus Update of operating data via control unit manually by PC-Card, USB-Stick automatically via IP/Ethernet-Interface (wireless and FTP service optionally ...
Model T333B32 Modal array, ceramic shear ICP® accel, 100 mV/g, 0.5 to ...
current pricing, which can be obtained from a factory customer service representative. Warranty – All equipment and repair services provided by PCB Piezotronics, Inc. are covered by a limited warranty against defective material and workmanship for a period of one year from date of original purchase. Contact
Telaire T5100-LED Series - amphenol-sensors.com
Or current 4-20 mA • UIP software compatible for customizations • CE, RoHS, REACH and WEEE compliant • Lifetime calibration warranty • Two enclosure sizes for regional acceptance Features: • Patented, Absorption Infrared Gas sensing engine provides high accuracy in a compact low cost package. • Patented ABC Logic™ self-calibration ...
Model 102A02 | PCB Piezotronics
Model 102A02:High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd with Jamb Nut, accel. comp., ground isolated
STEEL BARS MANUFACTURER - tpcwire.com
800-211-4520 • 9600 Valley View Rd. Macedonia, OH. 44056 • www.tpcwire.com REQUEST YOUR OWN COST VALUE ANALYSIS TPC SOLUTION STEEL MANUFACTURER’S SOLUTION
Amphenol Ardent Concepts
Current Carrying Capacity (single contact at 300C) Ardent Concepts www.ardentconcepts.com info@ardentconcepts.com 603.474.1760 @ArdentConcepts Specifications subject to change without notice CR08-062 Gold Plated Beryllium Copper .061" (1.5 mm) .031" (.8 mm) 30 .010" (.25 mm) 30 mQ .61 nH (self) 40 GHz
Model 333B | PCB Piezotronics
Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn mtg block, cable/connector not included. Cable assembly to be used is model 009M202/XXXCC, where "XXX" delineates the length in feet (prefix the model with an "M" for meters) and "CC" delineates whether it terminates to the PD or PE connectors.. Sensitivity: (±20%)100 mV/g (10.2 mV/(m/s²))
Model M320C20 | PCB Piezotronics
Model M320C20:ESS (6.5 gm) quartz shear ICP® accel, 10 mV/g, 2 Hz to 10 kHz, 10-32 top conn.
StartNow Owner's Manual - Charles Industries
• Draws negligible current in standby mode. Will not deplete your batteries • Works with Flooded Lead Acid, AGM, and Gel Batteries • Heavy Duty contacts rated at 280 Amps • Works with all Gas engines up to 8 liters and diesel engines up to 5 liters. • Optional Visual Remote Indicator (VRI) displays when StartNow is active