Search Results for patch antenna or ceramic chip antenna, which are small, lightweight, and commonly used in gnss modules
Highly Efficient Small Form Factor GNSS and GPS Patch Antennas for ...
These passive and active internal antennas offer a lightweight, compact option for applications that rely on accurate location detection for navigational purposes. Ceramic antennas such as these can be surface mounted to a printed circuit board (PCB) or connectorized for better positioning.
patch antenna or ceramic chip antenna, which are small, lightweight ...
These passive and active internal antennas offer a lightweight, compact option for applications that rely on accurate location detection for navigational purposes. Ceramic antennas such as these can be surface mounted to a printed circuit board (PCB) or connectorized for better positioning.
Antenna Solutions | Products - Amphenol
Amphenol designs and manufactures ceramic antennas for customer. It includes LTCC and HTCC. LTCC Ceramic antenna can save the antenna space. HTCC ceramic is mainly for GPS application. Ceramic antennas are commonly used in E-cigarette, earbuds, TV stick and other device.
Low Profile Surface Mount Mobile GPS Antenna - PCTEL
When high performance and small size are critical factors, this surface mount GPS antenna provides a consistent, clear signal in a very small form factor. Its custom designed ceramic patch element minimizes detuning effects caused by adjacent objects, and the low noise amplifier and two dual SAW filters help deliver high out-of-band rejection ...
GNSS Patch Antenna - Amphenol RF
The patch antenna has much higher efficiency and small form factor, easy mounting with pin-connector, suitable for mounting inside device. Applications: GNSS enabled devices Portable Handsets Automotive Navigation Marine buoys Tracking and Positioning Electrical Specifications Antenna Characteristics By Range Of Receiving Frequency
GNSS Combination Antennas ProNexus Plus - AMPHENOL PROCOM
The ProNexus Plus is the world’s first 8x8 MIMO mobile antenna covering up to 7.2 GHz. A next-generation 8x8 MIMO antenna for fixed and mobile applications, masterfully engineered for 5G and Gigabit Class LTE routers.
Multi-GNSS Precision Passive Antenna - PCTEL
This antenna is passive and has been designed for applications where the active electronics are collocated with the receiver as well as for reradiating GNSS applications. It features a multi-stacked patch design covering global GNSS frequencies.
GPS Antenna & GNSS Antenna - PCTEL
Our GNSS and GPS antenna solutions are designed for applications such as time synchronization, commercial tracking, and precision navigation covering all GPS and international GNSS frequency bands.
patch antenna or ceramic chip antenna, which are small, lightweight ...
The Coach™ II dual-carrier antenna platform is fitted with FAKRA connectors enabling fast “Poka-Yoke” installation on routers/gateways equipped with FAKRA and supports the high speed requirements of complex RF communication systems used for Intelligent Transportation Systems (ITS) and Industrial IoT applications.
GNSS Patch Antenna - Amphenol RF
GNSS Patch Antenna Embedded Datasheet RoHS Features: The patch antenna has much higher efficiency and small form factor, easy mounting with pin-connector, suitable for mounting inside device. Applications: GNSS enabled devices Portable Handsets Automotive Navigation Marine buoys Tracking and Positioning GNSS Antenna 47.7 × 47.7 × 8.0 mm
Shield Low Profile Antenna with High Rejection GNSS Technology
This vehicle tracking antenna features an electrically shielded LNA PCB assembly and ceramic filter that are designed to provide proprietary high out-of-band rejection for optimal integration in congested wireless installations.
Embedded Antennas - RF Antennas - Amphenol RF
Embedded GNSS (Global Navigation Satellite System) and GPS (Global Positioning System) patch antennas are compact, specialized antennas designed to receive signals from satellite constellations for accurate positioning and navigation.
GNSS Patch antenna - amphenolrf.com
GNSS ST0543-00-N06-U Features: The patch antenna supports GPS+Glonass, has much higher efficiency and small form factor, pin-connector and easy mounting, suitable for mounting inside device. GNSS Patch antenna Embedded Applications: Navigation device Telematics box Fleet management Portable Handsets Tracking and Positioning GNSSAntenna
High Gain Multi-GNSS High Performance Precision Antenna
The GNSS-L1256-40TNC is a high gain, multi-GNSS high performance antenna designed to meet stringent AAR environmental standards. The antenna features a multi-stacked patch design covering global GNSS frequencies, a multi-stage LNA and advanced filtering to combat the effects of adjacent band interference.
patch antenna or ceramic chip antenna, which are small, lightweight ...
Series II Lightweight Ground Modules - Amphenol PCD Series II Socket Junction Modules are robust, reliable and perform to M81714 electrical and mechanical standards. Ground Modules are available in both center stud and mountaing flange versions with Gold or Tin plating.
Multi-GNSS Precision Antenna - PCTEL
Designed to meet stringent AAR environmental standards, this multi-GNSS high performance antenna features: a multi-stacked patch design covering global GNSS frequencies, a multi-stage LNA and advanced filtering to combat the effects of adjacent band interference.
Puck Low-Profile Tracking Antenna with High Rejection GNSS ... - PCTEL
This externally mounted, dual-band antenna features a proprietary filtering design that allows for wideband coverage while achieving superior out-of-band rejection. The antenna is enclosed in an all-plastic, non-corrosive low-profile package.
Shield Glass Mount Antenna with High Rejection GNSS Technology
This glass mount GNSS antenna utilizes an electrically shielded LNA PCB assembly and ceramic filter designed to provide proprietary high out-of-band rejection for optimal integration in congested RF installations. The assembly is permanently encased in a compact, UV-stable radome. Model Numbers: GNSS26GMMSMA
SmartDisc™ Combi GNSS Low Profile antenna - PCTEL
SmartDisc Combi is versatile, low profile antenna with durable design. The antenna is ground plane independent enabling flexible and easy installation. Model Numbers: 710480
GNSS + Dual LTE Combination Antenna - PCTEL
This multiband GPS antenna provides omnidirectional coverage plus GPS/GLONASS tracking support. Its built-in GNSS tracking helps improve operational dispatch and schedule maintenance efficiencies, and the low-profile design minimizes exposure to theft or vandalism.