Search Results for patch antenna or ceramic chip antenna, which are small, lightweight, and commonly used in gnss modules
Shield Low Profile Antenna with High Rejection GNSS Technology
This vehicle tracking antenna features an electrically shielded LNA PCB assembly and ceramic filter that are designed to provide proprietary high out-of-band rejection for optimal integration in congested wireless installations.
GNSS+LTE+WiFi Combination Antenna - PCTEL
GNSS+LTE+WiFi Combination Antenna Built with Bluetooth and WiFi for wireless hotspot and mobile applications. ... minimizes antenna visibility; maximizes overhead clearance; Cost-effective – Multiband frequency coverage and GNSS support minimize the number of antennas required on a vehicle; Durable – UV stability for long lasting outdoor ...
GNSS Patch Antenna - amphenolrf.com
GNSS Patch Antenna Embedded Datasheet RoHS Features: The patch antenna has much higher ... GNSS Antenna 35.0 × 35.0 × 8.0 mm. www.amphenolrf.com GNSS ST0543-11-N07-U Page 2of 6 Mechanical Specifications Mechanical Dimension (mm) 35.0 × 35.0 × 8.0 Material Ceramic Weight(g) 28.0 Environmental
RF Antenna Active GNSS Patch 1575.42 +/- 1 / 1602+/- 5 MHz
Antenna Connector Type: AMC Plug: Antenna Wireless Application: GNSS: Band Type: Dual Band: Electrical Type: Patch: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Mechanical Style: Chip: Mil Qualified: Not Mil Qualified: Number of Bands: 2: Physical Style: FR-4 & Ceramic: Power (Max Watts) 2: Temp (Max ...
Chip Antenna GPS 1176-1575.42 MHz | ST0543-00-N01-B
Passive Chip Antenna,1176-1575.42 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS 50 Ohms
GNSS Combination Antennas ProNexus Plus - AMPHENOL PROCOM
The ProNexus Plus provides antennas for multiple technologies and multiband routers. The ProNexus Plus covers 4G, GNSS inc. 5G cellular bands, WIFI 2.4/5.8 and 7.2 GHz. Full hemispherical coverage for the GNSS antennas. Right-Hand Circular Polarization. Built-in high gain, low noise amplifier. 3 - 15 V DC for GNSS supply. DC supply via GNSS RF ...
RF Antenna Passive GNSS Patch 1575.42 +/- 1/ 1602 +/- 5 MHz
Antenna Wireless Application: GNSS: Band Type: Dual Band: Electrical Type: Patch: Export Control Classification Number: EAR99: Frequency (Max GHz) 1.61: IP Rating: Not Rated: Impedance (Ohms) 50: Mechanical Style: Chip: Mil Qualified: Not Mil Qualified: Number of Bands: 2: Physical Style: Ceramic: Power (Max Watts) 2: Temp (Max Degrees Celsius ...
A multi purpose shark fin antenna for LTE450 UHF, GNSS, GPS, 2G/3G/4G ...
A multi purpose shark fin antenna for LTE450 UHF, GNSS, GPS, 2G/3G/4G and dual WiFi 2.4 + 5.0 GHz DESCRIPTION Can be configuered as 3in1, 4in1, and 5in1 In-built UHF antenna available. In-built 4G antenna (698 - 960 MHz and 1710 - 2700 MHz). GNSS antenna for GPS L1, Glonass, Beidou and Galileo. Model available with optional antenna for GPS L1.
GNSS Patch Antenna - amphenolrf.com
GNSS Patch Antenna Embedded ... GNSSAntenna Datasheet RoHS Features: The patch antenna has much higher efficiency and small form factor, easy mounting with SMT, suitable for mounting inside device. 18 × 18 × 4mm. www.amphenolrf.com GNSS ST0543-00-N12-U Page 2of 9 Mechanical Specifications Mechanical Dimension (mm) 18.0 × 18.0 × 4.0 Material ...
GNSS Time Sync, High Gain, High Rejection Antenna - PCTEL
This full GNSS band antenna is ideal for any global GNSS time synchronization application. Its proprietary filtering design allows for wideband coverage while achieving superior out-of band rejection and high gain 40 dB performance. The small, conical design minimizes perching and provides runoff. Model Numbers: 8178D-HR-DH-W
GNSS/Cellular/WiFi Combination Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Shield Glass Mount Antenna with High Rejection GNSS Technology
This glass mount GNSS antenna utilizes an electrically shielded LNA PCB assembly and ceramic filter designed to provide proprietary high out-of-band rejection for optimal integration in congested RF installations. The assembly is permanently encased in a compact, UV-stable radome. Model Numbers: GNSS26GMMSMA
Low Profile Surface Mount Mobile GPS Antenna - PCTEL
When high performance and small size are critical factors, this surface mount GPS antenna provides a consistent, clear signal in a very small form factor. Its custom designed ceramic patch element minimizes detuning effects caused by adjacent objects, and the low noise amplifier and two dual SAW filters help deliver high out-of-band rejection ...
High Gain Multi-GNSS High Performance Precision Antenna
The antenna features a multi-stacked patch design covering global GNSS frequencies, a multi-stage LNA and advanced filtering to combat the effects of adjacent band interference. The antenna has a hermetic seal, is AAR tested and approved. This antenna comes with a 5 year warranty. Model Numbers: GNSS-L1256-40TNC
GNSS + Dual LTE Combination Antenna - PCTEL
Low-profile housing – Minimizes antenna visibility, provides low overhead clearance; Cost-effective – Multiband frequency coverage and GNSS support minimize the number of antennas required on a vehicle; Durable – UV stability for long lasting outdoor operation; Weatherproof – Built-in silicon rubber gasket for ingress protection
Multiband GNSS & GPS Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
PCTEL offers a variety of antennas to solve complex challenges. Learn about WiFi, Bluetooth, LMR, LTE450, TETRA, GNSS, GPS, cellular, ISM, LoRa and more. ... For organizations deploying a large variety of antenna applications in a range of different markets around the world, PCTEL provides superior quality purpose-built WiFi, Bluetooth, LMR ...
GNSS & GPS Tracking Antennas - PCTEL
Learn more about these purpose-built GNSS/GPS antennas from PCTEL that enable high-precision tracking & asset management. ... Antenna Products. Filter. Reset All. ... EV Charging FirstNet In-Building and Enterprise Wireless Industrial IoT Industrial Kitchens Intelligent Transportation Small Cells Smart Cities. Request a Quote Find a Distributor ...
GNSS Patch antenna - amphenolrf.com
The patch antenna supports GPS+Glonass, has much higher efficiency and small form factor, pin-connector and easy mounting, suitable for mounting inside device. GNSS Patch antenna Embedded ... GNSS ST0543-00-N06-U NOTICE -These drawings, specifications, or other data ( I) are, and remain the property of Amphenol corp. (2) ...
RF Antenna Active GPS Patch 1575.42 +/- 1 MHz | ST0543-00-401-U
Embedded Antennas; RF Antenna Active GPS Patch 1575.42 +/- 1 MHz; RF Antenna Active GPS Patch 1575.42 +/- 1 MHz. In stock. ... Amphenol RF Embedded GNSS and GPS Antennas (Size: 358 kb) Product Life Cycle. Product Life Cycle; Part Status: ... Chip: Mil Qualified: Not Mil Qualified: Number of Bands: 1: Physical Style: FR-4 & Ceramic: