Search Results for pctel
Trooper ™ Multiband LTE MIMO Antenna - PCTEL
This rugged antenna provides optimal coverage in a single, low-profile housing, with no need for tuning.
Compact Omnidirectional Antenna - PCTEL
This omnidirectional, low-profile antenna delivers high performance in a rugged, fixed mount housing. Designed to cover frequencies for industrial wireless data applications, it can be directly mounted on radio equipment or other enclosures via its mating bulkhead connector.
Warranty Information | Support | PCTEL
Learn more about the warranties offered on PCTEL antennas, scanning receivers, transmitters, and other products.
GPS Timing Reference Antenna with Internal Amplifier - PCTEL
This GPS timing reference antenna features a low noise, high gain internal amplifier and multi-stage filtering to address the attenuation issues of congested cell-site applications and longer cable runs. It also features ESD, reverse polarity protection and transit voltage suppression.
GPS/GSM Multiband Magnetic Low Profile Antenna - PCTEL
With a magnetic mount base that makes installation and removal quick and simple, this low-profile antenna helps improve operational dispatch efficiencies by delivering omnidirectional coverage of GSM frequencies plus GPS vehicle tracking support.
Heavy Duty Magnetic and High Frequency Antenna Mounts - PCTEL
This series of rugged and durable mounts includes heavy duty magnetic mounts, high frequency crimp-on mounts, and vandal-proof, crimp-on permanent high frequency mounts.
Tri-band WiFi 7 Sealed Omnidirectional Antenna - PCTEL
The high-performance WiFi 7 tri-band omnidirectional antenna series is designed to cover frequencies from 2.4-2.5 GHz and 4.94-7.125 GHz for broadband access applications. With its integral N Female and N Male connector options at the base, this antenna can be directly mounted on the radio equipment.
Trooper Max 5G Combination Antenna Platform with LMR Option - PCTEL
TrooperTM Max antenna platform with sharkfin form factor allows seamless installation on leading public safety sports utility vehicles and fire trucks with ridged rooftops. Supports the high-speed requirements of complex RF communication systems used for critical communications in public safety fleets and Intelligent Transportation Systems (ITS). The platform also incorporates two additional ...
Cable Assembly Parts Numbering Configurator Guide - PCTEL
PCTEL’s cable assemblies can be made in various lengths and connector options. Please refer to this template to determine available cable and connector options and to determine your configurator part number.
Walk Test Kits - PCTEL
PCTEL walk test kits are a convenient solution for testing single- and multi-operator deployments in indoor and densely populated areas including 5G, small cell, critical communications, and Distributed Antenna System (DAS) networks. View this brochure for product specifications. Download Now.
In-Building DAS Testing Case Study - PCTEL
In-Building DAS Testing Case Study. Most wireless traffic—especially data traffic—originates indoors. Distributed Antenna Systems (DAS) can add crucial in-building coverage and capacity, but ensuring quality of service requires rigorous testing of each operator’s network across multiple wireless technologies and bands.
Industrial Wireless Sensor Communication Solutions - PCTEL
PCTEL offers wireless communication sensor endpoints, boards, & development kits for easy installation, integration, & customization.
MLPV MAX Platform - PCTEL
Our MLPV MAX platform consists of rugged low-profile antennas that can be used in numerous applications, including smart metering, vending machines, EV Charging, IoT, and fleet management.
AllDisc S Small Cellular Antenna - PCTEL
AllDisc-S antenna is a 5G ready, low profile antenna with durable design. It is the perfect choice for Smart City/metering, EV-charging, M2M applications and load handling. The superior RF performance enables high connectivity and throughput. The Alldisc has been successfully tested for durability according to Volkswagen automotive test standards. Model Number Color Cable Length Cable ...
Multiband LTE & 802.11ac MIMO Antennas with High Rejection GPS - PCTEL
This WiFi MIMO antenna provides optimal coverage in a single 4-port, low-profile housing. The antenna also incorporates a high rejection GPS LNA assembly for optimal performance and support of carrier voice and data networks.
Bluewave Log Periodic Array Antenna - PCTEL
Coverage over the entire VHF frequency range with no need for field tuning. Optimal strength – elements and boom manufactured from high quality aluminum. Corrosion resistant – Entire antenna is anodized. Easy installation – Assembles quickly in the field; uses end-fed type N connector; heavy duty clamp for easy mounting to vertical mast.
Cellular 2G, 3G, 4G, 5G, LTE, & CBRS Panel Antennas | PCTEL
Discover the high-performance cellular panel antennas from PCTEL that support 2G-5G, LTE, & CBRS connectivity in a variety of applications. Learn more.
PCTEL Certified Public Safety Testers
Need help meeting building code requirements for first responder radio coverage and ensuring reliable indoor critical communications? Employees of the following organizations are certified in the use of PCTEL’s public safety network testing solution.
High Gain & High Rejection Permanent Mount GPS Antenna - PCTEL
This high-performing antenna is built to deliver a reliable and clear GPS signal, even when conditions are less than ideal. It provides high gain and superior out-of-band rejection performance, and features a precision tuned custom ceramic patch element for maximum signal reception.
Silhouette Low Profile Transit Antennas - PCTEL
These low-profile, multiband antennas are designed for essential transit vehicle installations requiring overhead clearance. They provide wideband coverage of specific frequencies with no field tuning required, and are housed in a high impact molded ASA radome for long-lasting performance under severe environmental conditions.