Search Results for pctel
Permanent Mount Multiband Omnidirectional Antenna - PCTEL
Made for applications operating in AMPS, PCS and WiFi frequencies that require a discrete antenna solution, this design provides multiband omnidirectional coverage for fixed or mobile applications....
High-Performance Mobile LMR, TETRA, & P25 Antennas - PCTEL
PCTEL offers a wide array of high-performance mobile antennas for secure LMR, TETRA, & P25 connectivity for applications requiring mobility. Learn more.
Magnetic and Tape Mounts - PCTEL
PCTEL’s G and GM series magnetic mounts and G-AS series all-surface tape mounts for mobile antennas come in black or chrome, with a variety of cable and connector options. All G, GM, and G-AS serie...
Very Low Profile Access Point Antennas for Broadband Wireless - PCTEL
Made to use in a wide variety of indoor applications, these very low-profile, omnidirectional antennas are optimized for operation with Reverse Polarity TNC and SMA compatible WiFi access points.
LPCA 7 Low Profile Combination Antenna - PCTEL
LPCA 7 is a rugged, low profile combination antenna designed for use in telematics applications. The antenna is the perfect choice when the application needs a multifunction solution with CDMA450, cellular and GPS combined for e.g. buses, heavy vehicles, ambulances, forest machines or other M2M applications.
Smarteq Distributors - PCTEL
PCTEL has a network of distributors covering more than 20 countries that sell Smarteq brand antennas. Find the right one here.
Thick Surface Mounts for Mobile Antennas - PCTEL
BMA mounts – install from above using 3/8” or 3/4” holes. Feature a 1-1/8”-18 thread. Can be used for metal thickness up to 1/8” BMATM mounts – install from below using 3/8” or 3/4” holes.
Mobile Magnetic Mount GPS Antenna - PCTEL
Enhanced safety – Voltage range: 2.7 to 5.5; High gain, low noise – LNA 30 dB gain typical; low noise figure 1.5 dB, SAW filter; Flexible installation – Via internal magnets or screw mount
Custom Product Design | Industrial IoT (IIoT) Devices | PCTEL
Our custom-designed access points, radio and sensor communication modules, and other Industrial IoT devices are purpose-built to deliver high performance, reliable connectivity under demanding conditions.
High Gain & High Rejection Permanent Mount GPS Antenna - PCTEL
This high-performing antenna is built to deliver a reliable and clear GPS signal, even when conditions are less than ideal. It provides high gain and superior out-of-band rejection performance, and features a precision tuned custom ceramic patch element for maximum signal reception.
Rail | Industry - PCTEL
Link rail and local jurisdictions for faster response times. Use real-time data transmissions to intelligently manage Positive Train Control (PTC).
Trooper ™ Multiband 5G Cellular & 802.11ac Antennas with High ... - PCTEL
Trooper ™ Multiband 5G Cellular & 802.11ac Antennas with High Rejection GPS/GLONASS, Compact Footprint Rugged and compact for high-speed Intelligent Transportation Systems and Industrial IoT
Utilities, Oil & Gas | Industry - PCTEL
Designed to ensure connectivity between work teams and Industrial IoT devices, PCTEL solutions improve efficiency, generate revenue, and conserve enterprise resources in the utility and oil and gas industry.
Whip & Aerial LMR, TETRA, & P25 Antennas - PCTEL
PCTEL offers secure, high-performance, durable, & flexible LMR, TETRA, & P25 antennas for mission critical communications. Learn more.
Careers At PCTEL | Open Positions | PCTEL
PCTEL is a leader in wireless and 5G connectivity, building solutions that help people stay in touch with each other, machines communicate with machines, and networks remain reliable and secure under the most challenging conditions.
Bi-Directional Train Top Antenna - PCTEL
Designed to survive high vibration rail and metro conditions, this bi-directional antenna can be roof-mounted on locomotive and passenger cars. Features high port-to-port isolation and dual feed, d...
3rd-Party Licenses - PCTEL
Some PCTEL products contain third party software. The list below contains links to third party license information for PCTEL products or services.
GPS/GSM Multiband Magnetic Low Profile Antenna - PCTEL
With a magnetic mount base that makes installation and removal quick and simple, this low-profile antenna helps improve operational dispatch efficiencies by delivering omnidirectional coverage of GSM frequencies plus GPS vehicle tracking support.
Specialty Mounts for Mobile Antennas - PCTEL
PCTEL offers a range of specialty rooftop mounts and MBM series mirror bracket mounts to fit a variety of installation needs.
Puck Low-Profile Tracking Antenna with High Rejection GNSS ... - PCTEL
High performance – 26dB LNA gain; Low noise figure < 2.0db; Optimal coverage – GPS L1 and GLONASS L1 frequencies; Industry-leading out-of-band rejection – Via proprietary filtering design