Search Results for ped 7 connector
880-960 / 1710-2170 MHz - amphenol-antennas.com
Total Number of Connectors Antenna has 4 connectors located at the bottom Connectors Per Band, Type, Location 880-960 MHz 2 Connectors / 7/16-DIN Female / Long Neck / Bottom / Red Rings 1710-2170 MHz 2 Connectors / 7/16-DIN Female / Long Neck / Bottom / Blue Rings Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics
ULTRA HIGH-SPEED INTERCONNECT SOLUTION
• Connector will not disconnect/uncouple in a high-vibration application ... 3.11 and 4.5.7 6"/lb Max., 1"/lb Min. Contact Retaining Force EIA-364-29, Method B 6 lb Max.,.012" Displacement Electrical Dielectric Withstand Voltage EIA-364-20 500 VRMS, 60 Hz Shell to Shell Conductivity
Data Sheet EP2 SSI - Temposonics
Measurement rate 3.7 kHz 3.0 kHz 2.3 kHz 1.2 kHz Linearity ≤ ±0.02 % F.S. (minimum ±90 µm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 µm) ... +75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection 1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single hit)/IEC standard ...
ATPI Solar Catalog 2024 CF - tpil.com
(456mm ref overall w/connectors) (part number: ) 2470020 1500v fuse/30a/10awg/h4 plus m-f end to end cable length 390mm fuse spacer included (456mm ref overall w/connectors) (part number: ) 24a0050 110 170 110 143 143 other connectors amphenol h4 plus male to female (m-f) ip68 (1 meter, 1 hour) 1500v 5a-15a fuse 12awg or 10awg or 8awg 2kv pv ...
Model SEN027 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 ...
RF Connector MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount 1.13 mm 50 Ohm 150 mm Downloads 095-902-583-XXX Customer Drawing (Size: 356 kb)
Unmanned Systems - Amphenol Ltd
Circular Connectors. Rhino 38999 provides up to 1000A current capacity in a MIL-DTL-38999 style shell. Discover. Rhino Lite. Circular Connectors. 40% lighter than Rhino 38999 and intended for use with Aluminium cable. Discover. Rhino Guard. Circular Connectors.
Yagi Antennas 7043400 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: Length: Approx. 1450 mm / 57.09 in. Wind Load: 107 N (160 km/h)
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
NFC Antenna Tag FPC 15mm x 19mm x 0.35mm | ST0812-00-N01-A - Amphenol RF
Passive NFC Antenna Tag FPC 15mm x 19mm x 0.35mm Mobile, ELectronic Wallet, Health Care ID Scanner, Payment Reader, Office ID, Access Control, IoT NFC
Model 9100D | PCB Piezotronics
Portable Vibration Shaker Table: Frequency range 5 Hz to 10 kHz – max amplitude 20 g, 20 ips, 150 mils – English & metric scales – A2LA accredited +/- 3% accuracy (10 Hz to 10 kHz) – stepped sine programmable – 800 grams max payload
Model 831-LOG | PCB Piezotronics
Model 831-LOG:Upgrade Model 831 sound level meter with logging of time histories with interval from 20 ms to 24 hours.
Model 518QH100BZ | PCB Piezotronics
Model 518QH100BZ:4-conductor, shielded, polyurethane jacket cable, 100-ft, 5-socket M12 connector with triaxial accelerometer pinout to blunt cut . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? ...
TRACER - RAPID PROTOTYPING - Amphenol Aerospace
• Determine connector spacing • Locate mounting holes The Tracer Pattern Design Tool will allow users to access 3D models designed to provide visualization of geometries for inserts and contacts, as well as electrical spacing for contacts in our 38999 Series III connectors. USERS WILL BE ABLE TO: 1. Download Tracer Pattern Design Tool 2.
Manual Service Disconnect - Amphenol PCD
This Power Distribution Connector (PDC) finds its best use in the case where the PDU is already fully integrated into the Battery Pack. Without a PDC, we would need to entirely disassemble the Battery Pack to replace a blown fuse. However, using a PDC with removable fuses makes
QSFP/QSFP+ COPPER CABLE ASSEMBLIES - Amphenol CS
7 days unmated and 7 days mated MECHANICAL PERFORMANCE • Durability: 50 cycles • Mating force: 40 N max. • Latch strength; axial load: 180 N min. • Cable axial strain relief: 90 N min. • Cable flex: 180° flex; 15 cycles per EIA 364-41 SPECIFICATIONS • GS-12-622 – Product specification - QSFP+ connectors, cages & cable assemblies
Probe | PCB Piezotronics
For small, hard-to-reach areas and high temperature environments. The small profile Probe Microphone (Model 377B26) is used for acoustic measurements in small, hard-to-reach places and where precise placement is required in near-field testing within confined areas.
Marine Antennas CXL 2400-1 - AMPHENOL PROCOM
The CXL 2400-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 2400 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast (SMR 1) or ...
GE Advanced Sensors | Amphenol Global Search | Amphenol
Engine Temperature Sensor (ETS) GE-1711/GE-1797 Features • High accuracy and long term stability • Fast response time • Pigtail connector • Existing field proven design • Alternate RvT curves possible • Different connection systems to meet package requirements • 180°C max operating temperature