Search Results for ped 7 connector
Model 039A10 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
c016 | Amphenol Global Search | Amphenol
C016 20H003 110 10 MALE straight cable connector, with internal strain relief, screw termination, black back shell, 3+PE C016 20H003 110 12 MALE right angle cable connector, strain relief with clamping ring, screw termination, black back shell, 3+PE C016 20K003 100 12 MALE straight cable connector, with internal strain relief, solder termination,
High Temperature Industrial Accelerometers | PCB Piezotronics
Weight: (without cable)6.7 oz; Weight: (without cable)190 gm; $3095.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:EX600B13. ... Cables and Connectors. Poly Jacket Cables. PTFE Jacket Cables. Armored Cables. High Temp Cables. Cryo Cables. 2-Socket Connectors. 3-Socket Connectors. 4-Socket ...
Model EX607A61 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Soportes móviles ZG-Mount - amphenolprocom.com
ZGP4-mount: Permanently attached 4 m cable terminated with FME-connector. ECE R118.02 approved cable. Especificaciones. Eléctrico ES; Modelo: ZG-Mount: Frequencia: 0 - 1300 MHz: Solicitud: Low-profile mount for mobile antennas: Mecánico ES; Diámetro De Instalación: 38 mm: Profundidad Construida: 10.5 mm:
Yagi Antennas 7043410 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10: In iBwave: Yes: Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: Length: Approx. 1460 mm / 57.48 in. Wind Load: 108 N (160 km/h)
M153 Trawl Monitor - Airmar
The M153 is our smallest, trawl-mount transducer that installs in a flooded pod. Connection to the trawl cable is easy with the included MacArtney SUBCONN® underwater connector. This transducer can also be used in altimeter applications on ROVs and AUVs. REQUEST A QUOTE. Email: [email protected]
Model 602D02 | PCB Piezotronics
Model 602D02:Low profile, industrial, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3000 Hz, side exit, 2-pin connector, single point ISO 17025 accredit
XA2082-500X-02-CRYO - XMA
Connector: SMA. Gender 1: m. Gender 2: f. Average Power (Watts) 2. Max Frequency (GHz) 18. Cryogenic: yes. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER XA2082-5041-00. CURRENT STOCK Out of Stock.
FATIGUE RATED LOW PROFILE LOAD CELL Revision: B Optional versions ... - PCB
Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. 1403-15B - PC04E-10-6P Connector 1403-15C - PT02E-12-8P Connector 1403-15D - PC01E-12-8P Connector NOTES: [1]Nominal.
SMA Female PCB Edge Launch Connector, .093" PCB Thickness
SMA Female PCB Edge Launch Connector, .093" PCB Thickness" 2985-6038. Check out the complete technical specifications and compare them with your needs. Check Inventory. Register. Log in. Compare Products List. ... 7 - 10 in - lbs : Mating Cycles 500 ...
Sitemap - Stamford, Connecticut - Amphenol Nexus Technologies
About Us. Blog; A Guide to Audio Connectors; Telephone Plugs and Jacks; Products. Ranger; TAC Connectors; M55116 Mil-Spec and Mil-Spec-type Connectors; 7- and 10-Pin Waterproof Breakaway Connectors
Model m049bzbz | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
IDS-55-5 Amphenol
Male Connector 144 144 1000 Male Fused Connector 352 Female Connector 119 119 Female Fused Connector 324 Technical Data NOTE: 1) DO NOT mate MC4 or any other connector to H4 connector and vice versa. Specifications listed herein are valid only, if the mated pair are from the same connector manufacturer. 2) Specifications are subject to change ...
APXVL08B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe dB 16.8 17.0 17.9 18.2 15.7 Cross-Pol Over Sector dB 15.5 12.4 10.7 8.6 7.5 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 23.8 23.5 22.8 20.7 17.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26
Specification - amphenol-antennas.com
Amphenol Fuyang Tel: +86-519- 86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
pt02e-16-8s | Amphenol Global Search | Amphenol
12, 14, 16, 18, 20, 22, 8 24 and 28 6 18 149 192 259 7 92 152 222 342 84 152 204 334 9 24 135 199 240 Y* 98 152 268 338 * Position Y supersedes inactive positions 10 and Z designations . ... Electrical Connector PT02E-10-6P PT02E-10-6P All specifications are at room temperature unless otherwise specified. In the interest of constant product ...
SMB Straight Plug to SMB Straight Plug RG-174 50 Ohm 12 inches
N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters; N-Type to FME Adapters; N-Type to F-Type Adapters; ... Connector 1 Part Number: 142186: Connector 2 Part Number: 142186: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified:
Model 685A09 | PCB Piezotronics
Model 685A09:Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton reset . Model 685A09:Linear adjust mechanical switch, 0 to 7 g’s, 0 to 100 Hz, pushbutton reset ... Electrical Connector: Screw Terminals; Specification Notes [1] PS206 Declaration of Conformity PS206. English: SI: Performance: Measurement Range: 7 g pk: 68.7 ...
L-1254-T dwg4.eps - Amphenol
(MIL-DTL-38999 Series I & III Electrical Connectors) Standard contact arrangements available in Series I and III are 17-2, 21-75, 21-79, 25-7, 25-17, 25-26 and 25-46. Contact is supplied with a piggyback grommet seal. Installation Instructions 1. Slide piggyback grommet seal over the cable jacket, soft rubber end first. Strip cable jacket as ...