Search Results for perf count
Vulko-Wrap Yellow and Black - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Mobile Devices | Markets - Amphenol
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.
Model 086D20 | PCB Piezotronics (fr)
Model 086D20:Short-sledge Impulse Hammer w/force sensor & tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N), 2.4-lb head (fr)
Corporate Governance Principles - Amphenol
The Board meets at least four times a year to review and discuss the performance of the Company and its short and long term plans and prospects. In addition, the Board is prepared to meet as often as is necessary to address any material issues facing the Company. In addition to its general responsibility for oversight of executive and senior ...
Engineering and Innovation - Amphenol Ltd
We work with our customers to provide innovative interconnect solutions based on technical performance coupled with cost-effective design and manufacture. Our capabilities include: Applications Engineering Team with extensive industry and interconnect knowledge; Full end-to-end design service;
News & Insights - Amphenol Ltd
MFM Single Way A range of high-performance, low-loss Fibre Optic connectors. BDC. BDC Featuring a bayonet locking mechanism for a cost effective, simple and quick mating. HDM. HDM Small, lightweight and designed to allow multiple assemblies to be connected without need for in-line adapters. MFM Duplex
Products - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
Busbar Power Connectors/Distribution | High Current Electrical Busbar ...
Amphenol's BarKlip ® I/O products provide a convenient and customizable method of distributing high-current power between busbars, cables, and circuit boards. These board-to-busbar connectors are designed to meet OCP V3 power distribution architecture standards and are ideal for use in power shelves, BBUs, server/storage sleds, EV charging stations, and other high-current applications in data ...
XMA Blog - XMA - xmacorp.com
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
Amphenol Ionix - Ionix Systems
Ionix Systems is a specialist designer and manufacturer of wiring harness and woven systems, providing interconnection solutions for aerospace, defence, power generation and other high-performance engineering sectors.
Fastening Technology | PCB Piezotronics
PCB’s fastener products (formerly known as our RS Technologies product line) include test systems and threaded fastener torque/angle/tension systems ideal for use in the Automotive, Aerospace & Defense, Power Generation industries, and for product assembly by manufacturers or processors of threaded fasteners or other companies that use threaded fasteners to assemble their products.
PwrBlade+ Connector | Power Solutions | Amphenol
PwrBlade+® Connectors offer high power, scalability, and reliability for data centers, telecom, and industry. Ideal for modern power distribution needs.
PRODUCT DATA DRAWING DATE - svmicrowave.com
performance: operating temp.: -55c to +125c product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
B265 Low-High Chirp, 1kW, w/ FB, M&M Transducer, DT - AIRMAR EMEA
The included High-performance Fairing improves broadband performance at speeds over 30 knots (34 MPH). Features. Depth and fast-response water-temperature sensing; 1 kW of power for great deep-water performance; Low frequency: 42 to 65 kHz; 25° to 16° beamwidth; Maximum depth of 914 m (3000')
BA6012-0 - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
NETBridge+ Automotive Ethernet Connector System | Input Output ...
NETBridge+® Automotive Ethernet Connector transmits up to 100Mb/s and 1Gb/s (100BASE-T1, 1000BASE-T1), upgradeable to 10Gb/s for automotive applications.
2M Hermetic Micro-Miniature Connectors | 2M Filters | EMI Filters ...
The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness.
Human Vibration Meter - PCB
time to charge is 3–6 hours. For best performance, avoid leaving the battery drained for extended periods of time. Step 1. Slide and remove the back battery cover from the HVM200 meter as shown in Figure 2-1. FIGURE 2-1 Remove Battery Cover Step 2. To insert the supplied battery into the HVM200, do the following: a.
village health | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
High Temperature ICP ® Accelerometers - PCB
High Temperature ICP ® Accelerometers. PCB ® offers specially designed and tested ICP ® accelerometers for conducting vibration and shock measurements under demanding environmental conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to achieve dependable ...