Search Results for perf count
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Model Number 356A13 TRIAXIAL ICP® ACCELEROMETER Revision: E ECN #: 42197 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk
XMAPD10-2-8-8S - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
JSFC15/JSFC16 Connectors | Fiber Optic Connectors | High Speed ...
Performance: Maintenance Aging: MIL-STD-1344 Method 2002: Mating Durability: 500 Mating Cycles: Insert Retention: 100 PSI/25 lbs minimum: Sine Vibration: 60 G (140-2000 Hz), 4 hours each at amient, -55 deg C, and +175 deg C: Standard Shock: 300 G half-sine, 2 ms duration: High Impact Shock:
Model M623C01 | PCB Piezotronics
Model M623C01:High-freq., industrial, ceramic shear ICP® accel, 100 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited c
4-20 MA OUTPUT ACCELEROMETER - PCB
Performance ENGLISH SI Measurement Range 0.0 to 10 g rms 0.0 to 98.1 m/s² rms [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 600 kcpm 3 to 10 kHz [2][3] Broadband Resolution 0.05 g rms 0.49 m/s² rms [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 185 °F -40 to 85 °C Enclosure Rating IP68 IP68 Electrical
Euromicron enables smallest holes at minimum tolerances | Amphenol ...
Typical dimensions: Turning from 3 to 40 mm Ø Milling max. dimensions 150 x 150 x 90 mm Drilling from 50 - 1200 µm Ø
Duplex Filters DPBP 2/66-150 - AMPHENOL PROCOM
The high performance filter design secures a low Insertion Loss and an improved isolation between the specified Tx and the Rx band. The DPBP 2/66-150 LL/1-...-1/LPF can accomodate a continious power of max. 150 W.
Human Vibration Meter - PCB
time to charge is 3–6 hours. For best performance, avoid leaving the battery drained for extended periods of time. Step 1. Slide and remove the back battery cover from the HVM200 meter as shown in Figure 2-1. FIGURE 2-1 Remove Battery Cover Step 2. To insert the supplied battery into the HVM200, do the following: a.
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
M260 50/200kHz, 1kW, Humminbird #9, DT - airmar-emea.com
The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders. Operating at 50 and 200 kHz, the narrow, 6° beam at 200 kHz provides excellent target resolution and crisp images of fish holding tight to ...
Synapse - svmicrowave.com
Proven Performance through 10K+ Mating Cycles The synapse interface was designed to withstand dynamic mating conditions while maintaining stable electrical performance. The proprietary design keeps a continuous electrical ground under rotation (twisting), pulling (tensile force) and radial (side) loading.
SS164 50/200kHz, 1kW, 12° Tilt, M&M Transducer, DT
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile design extends less than 6.35 mm (1/4") below the hull;
Search Results for amphenol pt06a20-41p connectors in india
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Consumer Products Testing | PCB Piezotronics
When you need precision microphones or accelerometers for product tests, get the performance you demand, unbeatable prices, 24/7 support, best warranty, and fast shipment. Typical testing applications include: pinpointing vibration sources; product life cycle testing; sound power;
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connectors are critical, such as gas-tight barriers or areas with high-pressure differentials. View Download. Electro-Mechanical Integration Building complex assemblies requires a robust quality system, strong ...
login to tsa precheck | Amphenol Global Search | Amphenol
The HiDT housing allows for up to 14 fiber ports, all exiting one end of the package. The innovative design of the HiDT housing offers improved port count and component capability creating design advantages for optical networks, while the small overall footprint allows for installation of two modules on a single splice tray, improving density in field deployment applications.
Environment & Safety | Amphenol Socapex
Disponibilité des fichiers CAD pour nos connecteurs Rack & Panel RNJ
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
The Evolution of PCI Express® - Amphenol CS
With technological improvements, people began looking for higher speed and performance which led to the introduction of PCIe ® Gen 2 with 5.0GT/s per lane transfer speed and doubled the throughput to 500MB/s per lane along with several feature improvements. This version was however backward-compatible with the earlier version.
Model 640B10 | PCB Piezotronics
Model 640B10:Industrial vibration sensor, 4 to 20 mA output, 0 to 0.5 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral cable