Search Results for perf count
Mobile Networks | Markets - Amphenol
These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types. SV Microwave 1RU 125A Dual-Feed GMT Fuse Panel ...
Data Sheet R-Series V RH5 Analog - Temposonics
2 Temposonics® R-Series V RH5 Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Quick-Connex® 16 AWG Mini Accessories - tpcwire.com
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
PCB's Newest Miniature ICP® Triaxial Accelerometer with TEDS
June 27, 2023 DEPEW, NY - PCB Piezotronics (PCB®) is introducing our new TLD356A01 and TLD356A03 Miniature ICP® Triaxial Accelerometer with TEDS. These new models are upgrades to our current 356A01 and 356A03 models with the addition of TEDS functionality. Models TLD356A01 & TLD356A03 feature:
PRO-DIR TETRA-...
Excellent high power performance. Very low VSWR and insertion loss over the entire frequency range. The directional coupler is delivered with standard 3 W load. Specifications. Electrical; Model: PRO-DIR TETRA-... Frequency: 380 - 520 MHz: Max. Input Power: 100 W: Coupling: 10 dB ± 1 dB: 20 dB ± 1 dB:
CC5516A15 - Amphenol Air LB
CC5516 series is a line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING A DCN 52754 ...
performance: impedance: 50 ohms freq. range: dc to 65.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63
DUAL SCFF 26-PIN EDGE CARD | Amphenol Active Optics Products
The Amphenol AOP “Dual SCFF 26pin Edge Card” is an adapter card interface enabling two Amphenol Ruggedized SCFF modules mounted and soldered, boostering performance and versatility. Capable of speeds up to 25 Gbps at distances up to 70 m; Aggregate 50 Gbps over 2 channels on an efficient footprint. T-range: -40°C to +85°C operational
NF-RA78-016 - N Female Connecto - RFS Technologies
Single-piece design for Fast and Easy Installation - Reliable and simple attachment avoids unnecessary connector adjustments and provides outstanding performance. Saves time and provides cost savings. Robust Mechanical Design - Low and consistent IM performance. Excellent Electrical Performance - Low VSWR
3D files | Amphenol Socapex
back Connecteurs pour circuits imprimés. Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9
Model LD-ACS-17 | PCB Piezotronics
Model LD-ACS-17:Calibration of accelerometer, triaxial amplitude and phase response from 0.5 Hz to the lower of the upper 5% frequency or 100 Hz, NIST trac
Transmission Loss in Acoustic Testing | PCB Piezotronics
Transmission Loss in Acoustic Testing. Dr. Andrew Barnard shows how to test materials for sound absorption and loss. Learn how choose the best materials for noise reduction.
Attenuator - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to thi s product.
Medium Voltage Super-Trex Type SH Power Cable - TPC Wire
Performance Characteristics Features & Benefits Ordering Information For complete product ordering information, please scan the QR Code or contact your ATPC sales representative ATPC provides in-house inventory and custom cuts to meet your stocking demands to ensure quick delivery.
TEST, ANALYZE, CERTIFY LABMASTER PORTABLE - PCB
SPECIFICATIONS Inputs Four Inputs for Transducers, Load Cells, and/or Other Devices USB Port for Connection to Desktop or Laptop Computer Running LabMaster for
Model 103B02 | PCB Piezotronics
Model 103B02:Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, 10-32 top conn., accel. comp.
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
1.16 14 mm 90° POWERSOK® 2SC - Amphenol Automotive
PERFORMANCE CHARACTERISTICS. Mating design - Robust locking lever for low mating force - Lever position assurance (LPA) Vibration class. ISO 16750-3 Test VII+IX. Mating force <50N. Current profile. 350A @80°C. Voltage range. 1000V. Terminal system-2 x Ø 14,0mm Cu-Pin - Silver plated - 2 x 1,2mm HVIL contacts - Silver plated. Termination ...
Marine - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance. Marine Contact us
PRO-PHY 380-520-3 dB-...
Excellent high-power performance. If working as combiner max. input power 50 W per port into max. two ports of the four ports. If working as splitter 100 W into max. one port. Very low insertion loss over the entire frequency range. Available with N(f), 4.3/10(f) or 7/16-DIN(f) connectors.