Search Results for perf count
Amphenol
Humidity Performance 1. All operating conditions. 2. Measured at 25°C 1m/sec airflow from 33%RH to 90%RH 1. All operating conditions. Characteristic Min Typical Max Units Relative Humidity Accuracy1 -4 ±2 +4 % Relative Humidity Response Time (τ 63%)2 17 18 sec Long Term Drift 0.25 %RH/YR Pressure Performance
OAL - SV Microwave
performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n oal 7016-0068 6.000 7016-0069 12.000 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
Certifications and Capabilities - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
ATSeries 15 Pos - Amphenol Sine
02 Amphenol ine ystems orporation 427 orle rive linton wp 803 SA 0 9 73 www.amphenol-sine.com csr@amphenol-sine.com Every effort has Eeen made to ensure that the information contained in this document is accurate at the time of puElication.
WTF Coolant Temperature Sensor | Sensor Assemblies
Features, specifications, and documentation for the WTF083B001-02A0 Coolant Temperature Sensor by Thermometrics. Check distributor stock to place an order.
Model 605B91 Biaxial ICP® Accelerometer Installation and ... - PCB
Sheet, which lists the complete performance characteristics of the particular sensor. All ICP® sensors require a constant current power source for proper operation. A typical sensing system includes an ICP® sensor, ordinary two conductor cable and a basic constant current power supply (as shown in Figure 2).
B ATV06-38S*-Sx A8 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: amphenol 3) note reference =x clinton township, mi 48036 duralok ,atv,plug,38pos,socket b atv06-38s*-sx a8 1 1 flan jul-8-2021
SEFEE is global leader in aeronautical harness and electronic systems.
With 35 years’ service in industry SEFEE values greatly on Service and Quality to fit customer needs. The maturity of each of our products and our complete expertise in electrical systems, including wiring, make it a unique player in the market.
USCM SERIES - Amphenol Technical Products International
electrical and mechanical performance ensuring commercial vehicles and off-road equipment runs safer, cleaner and more intelligent. USCM is a cost-effective connector series incorporating thermoplastic housings, silicone rubber seals and stamped contacts which delivers superior performance. The
risk of miscalculation | Amphenol Global Search | Amphenol
quality with reduced risk of supply. In addition, the man-made aspect of a natural crystal has enabled development of new, higher performance variations. The exception is tourmaline, only available through mining, and thus the supply chain is uncertain and the cost becomes prohibitive for use in sensors.
LCF78-50JFNA - 7/8' CELLFLEX® Premium Attenuation Low-Loss Foam ...
Return Loss (VSWR) Performance 20 (1.22) @ 450-617 MHz 24 (1.13) @ 617-960 MHz 24 (1.13) @ 1695-2200 MHz 20 (1.22) @ 2300-2700 MHz 18 (1.28) @ 3500-4200 MHz Phase Stabilized Phase stabilized and phase matched cables and assemblies are available upon request. Temperature & Power Standard
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... To access the knob, remove the cap by turning it counter-clockwise. It is re-installed by opposite rotation. Do not remove the transparent cap(s) from the ...
Amphenol
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 12 socket, at series, keyed b at06-12sx-xxx a3 12 jarry 02jan14 none refer to sheet 2 for
Bus/Data Trex-Onics High Flex CC-Link Cable - TPC Wire
Bend Radius (Static): 6x Cable O.D. Performance Characteristics Bend Radius (Dynamic): 8x Cable O.D. Ratings 300V Max Conductor Temperature 90°C Features & Benefits Ordering Information For complete product ordering information, please scan the QR Code or contact your TPC sales representative Engineered to Resist Part No. Communication Conductor
ISO Certifications | Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
RF Connectors & Adaptors - Amphenol Antenna Solutions
Amphenol's RF connectors and adaptors are fast fitting, precision grade, one-piece pin designs with O-ring seals suited for both copper and aluminium cables.
Connectors | Products - Amphenol
High-speed fiber optic transmission is available in rectangular connectors for use in advanced avionics systems. The optical performance of fiber optic termini is the same as termini used in circular connectors. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.
DISCONTINUED - amphenol-antennas.com
Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme ... To access the knob, remove the cap by turning it counter-clockwise. It is re-installed by opposite rotation. Do not remove the transparent cap(s) from the antenna.
Amphenol BACC 5015 Series Connectors
MIL-DTL-5015s and the environmental and higher-performance demands of new technologies. They are sealed to withstand moisture, condensation, vibration and flash-over. Numerous layouts are available in arrangements that allow for just power, just signal, or a mix of both contact types. For more on the BACC 5015