Search Results for pháp xâm lược lần 1
2014-09-16 the opening training of the 4th grassroots cadres training ...
On September 16 th, 2014, the opening training of the 4 th grassroots cadres training camp was held successfully after strict interview screening by our GM Alan , which was showed with the theme of Trust. Trust is the most important relationship between the team leaders and labors , which is the foundation of a harmonious working environment, and could improve the work efficiency, and Alan ...
10127721-165LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127721-165LF.
RT00147PNH03 Receptacle, Square Flange, 7 Position, Male, S
MP16M23G5 Size 16 Pin Contact, Machined, Gold 5µ", 13A, Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP20M23F Size 16 Pin Contact, Machined, Gold Flash, 13A, Wire Range .34-.50mm², 22-20 AWG
Modus Series T Differential Pressure Transmitters
• 1/8 in ID Tygon™ or polyurethane tubing 0.11 in to 0.15 in (3 mm to 4 mm) • 1/4 in OD polyethylene tubing (6 mm) Integral filters at both ports Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide (NORYL) case Weight 0.42 lbs (190 g) maximum
PS SERIES PSMATPLDCU115P2K-X - amphenol-socapex.com
100 to 150 mV p-p, typical (max. 1% of nominal voltage) measured across a 1μF ceramic capacitor. Transient Over -and-undershoot Voltage change less than 10% of nominal value for load step from 50% to 100%. Return to regulation in under 1 ms. Turn on Transient No Voltage overshoot during turn on. Protections * Input • Inrush Current Limiter
Section 319–2TP–201 Equipment Issue 1 3192TP STS Test Plug (Streaker ...
Section 319–2TP–201 Equipment Issue 1 Second Printing, January 2000 Telecommunications Group 3192TP STS Test Plug (Streaker Card) GENERAL DESCRIPTION Document Purpose This document provides information on the Charles Industries 3192TP test plug (streaker card), part number 91–3192TP–A. Document Status This document is reprinted to ...
EHRH Waterproof RH Transmitter - amphenol-sensors.com
0.1% RH Repeatability 0.5% RH Linearity See accuracy Hysteresis Less than 1% Operating Range, Sensor & Electronics 0% to 100% RH, -20ºC to 54ºC (-4ºF to 129ºF) Maximum Air Velocity 10,000 ft/minimum (3,048 m/minimum) Output Ranges 4 to 20 mA current, two-wire, loop-powered for 0 to 100%, RH (standard) into 0 to 900 Ω Adjustment Zero ±20% ...
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
0.1 LCD Technology: Sunlight visible graphical display Operating Temperature Range: 0°C to 50°C Bluetooth: 4.2 BLE Software Upgrade: USB Language: Configurable through settings % H 2 O Measurement Range Wheat: 11.3 to 29.3 Canola: 7.0 to 26.0 Coffee: 9.8 to 23.9 Rice: 13.2 to 26.5 Oats: 10.9 to 29.3 Linseed: 7.0 to 16.5 Soya: 7.4 to 22.2 ...
Technical features - rfstechnologies.com
External Document Links Notes Hangers for anchor bar 18-22 mm (0.71-0.87") PRODUCT DATASHEET HCH-118-1C Cable hanger for Air Dielectric Cable HCH-118-1C REV : B REV DATE : 28 Jan 2013 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS Data setup time on SDA relative to SCL edge t SUDAT 0.1 µS Stop condition setup time on SCL t SUSTO 0.1 µS Bus free time between stop condition and start condition t BUS 2 µS 1) Combined low and high widths must equal or exceed minimum SCLK period. I2C Parameters I2C ...
G86106426D1HR | Fan Connector | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board connectors ,Contact us today for more details of FAN CONNECTOR ,Part number G86106426D1HR
NIPPON KAIJI KYOKAI - temposonics.com
Manufacturer 1: Place of Manufacturing I: Manufacturer 2: Place of Manufacturing 2: Product description: Model: Approval No.: Valid until: Temposonics GmbH & Co. KG Temposonics GmbH & Co. KG Auf dem Schueffcl 9, 58513 Luedenscheid, Germany Temposonics, LLC 3001 Sheldon Drive, Cary, NC 27513, USA
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.61 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Male Bulkhead to 1.85mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MBSMP-085-MS185-120 DRAWN 2022-10-18 14:59:55
SIME0816PNC - Amphenol Air LB
SIM - EN4165 monomodule connectors - Plugs | 1 product(s) SIM2B20N000 Plug monomodule Polarization N . SIM - EN4165 monomodule connectors - Receptacles | 25 product(s) SIM2B24N000 Long flanged Receptacle monomodule Polarization N . SIM2B24N001 Long ...
Amphenol
Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8. Take the reading: Hold the Speedy horizontally and at eye level and take the moisture content reading directly from the pressure gauge. 9. Release the pressure:
NTC Thermistors Type RL30 - amphenol-sensors.com
RL3007-861-103-K 1.5K D10.3 4073 .160 4.06 7.5 40 Type Number Ro@25°C Material Beta B d t Ω Systems 25/85 in mm ...
Telaire T3000 Series CO2 Sensors for Harsh Environments
At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence 0.2% FS / °C Response time, tau (63%) < 200 sec Aging (Dual Wavelength only) +/- 5% of reading annual drift. Less than +/- 25% of reading within product ...
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
1. Separate the case into its front and rear sections. 2. Secure the rear section of the case to the wall or junction box using the supplied screws, and make necessary wire connections. 3. Select Voltage or Current output option and Voltage range (0-10 V or 0-5 V) using the SW1 as shown on the internal label (Figure 1) and Table 1.
NovaSensor NPH Series Solid State Low Pressure Sensors
Accuracy of FSO –3 –1 3 -1.5 -0.5 1.5 %FSO 4 Thermal Hysteresis –0.75 0.5 0.75 –0.5 0.2 0.5 %FSO 5 Short-Term Stability of Offset 5 5 µV/V 6, 11 Short-Term Stability of FSO 5 5 µV/V 6, 11 1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.5mA input excitation. 3.