Search Results for pháp xâm lược lần 1
NTC Thermistors Type RL30 - amphenol-sensors.com
RL3007-861-103-K 1.5K D10.3 4073 .160 4.06 7.5 40 Type Number Ro@25°C Material Beta B d t Ω Systems 25/85 in mm ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
4" on 4 1/2" long housings. Temperature Range The Type “S” and Type “AS” are designed for operation over the range of 0°C to 60°C. The Type “ES” is rated for 0°C to 100°C. Stability The stability of each temperature standard is guaranteed for a period of one year. When properly used, the following stability ratings apply:
P28976-M3 1 3/8" Double-ended 4 Position Trunk Cable Assembl
P28976-M3 1 3/8 Double-ended 4 Position Trunk Cable Assembly, Male Straight-Female Straight, Dual-rated, Black. 3M Length-1 3/8 Double-ended 4 Posit Call Us 1-800-394-7732 My Account
TECHNICAL FEATURES - rfstechnologies.com
1.97 (0.6) Diameter Corrugated Armor 18.5 (0.73) PRODUCT DATASHEET HBF058-08U1S1-20F HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 pair Single-Mode Fiber with DLC Connectors, 20 ft HBF058-08U1S1-20F REV : E REV DATE : 30 Apr 2021 www.rfstechnologies.com
NTC Type NDL - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndl272c1r1 ndl272c1r2 ndl272c1r3 ndl272c1r5 ndl272c1r10 5000 1 3977 ± 0.75% 311 (155) ndl502c1r1 ndl502c1r2 ndl502c1r3 ndl502c1r5 ndl502c1r10 10000 1 3977 ± 0.75% 311 (155) ndl103c1r1 ndl103c1r2 ndl103c1r3 ndl103c1r5 ndl103c1r10 30000 1 3977 ± 0.75% 311 (155) ndl303c1r1 ndl303c1r2 ndl303c1r3 ndl303c1r5 ndl303c1r10
77311-103-02LF | BergStik® | Amphenol
To browse the Venia store, enable JavaScript in your browser.
PRODUCT DATA DRAWING - SV Microwave
1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b.312 hex..250 across flats product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 ...
T 3375 005 - M16 Female right angled cable connector with bl
ZN02 015 0047 (1) - Stamped contacts on reel for hand crimping tools. 1.5mm contact diameter, silver plated REQUEST A QUOTE ZN02 015 0047 (2) - Stamped contacts on reel for hand crimping tools.1,5 mmFor wire gauge AWG 18 gold plated
NTC Type NDM - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndm272c1r1 ndm272c1r2 ndm272c1r3 ndm272c1r5 ndm272c1r10 5000 1 3977 ± 0.75% 311 (155) ndm502c1r1 ndm502c1r2 ndm502c1r3 ndm502c1r5 ndm502c1r10 10000 1 3977 ± 0.75% 311 (155) ndm103c1r1 ndm103c1r2 ndm103c1r3 ndm103c1r5 ndm103c1r10 30000 1 3977 ± 0.75% 311 (155) ndm303c1r1 ndm303c1r2 ndm303c1r3 ndm303c1r5 ndm303c1r10
Draft High Level Guidance (for HMRC and Customer use)
March 16 1 Draft High Level Guidance (for HMRC and Customer use) Introduction The legislation sets out the requirement for large businesses to prepare and publish their tax strategy. This guidance explains: Chapter 1: Scope. Chapter 2: Publication. Chapter 3: Contents of a large business tax strategy.
PRODUCT DATA DRAWING - SV Microwave
table 1 db value attenuation accuracy vswr 2-4 ghz4-8 ghz8-12.4 ghz 1-6 db 0.3 db 1.15:1 1.20:1 1.25:1 7-9 db 0.4 db 10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Figure 1 below shows the Psyclone control buttons, while Table 1 on the next page lists the available parameters. Figure 1: The Psyclone (#BLD7800) Control Buttons On/Hold/Off Hold for 2 sec to enter Setup. Protimeter Psyclone Page 1 Table 1: Psyclone Measurement Parameters Parameter Symbol % Relative Humidity % RH
NTC Thermistor Type RL10 - amphenol-sensors.com
Type RL10 Specifications Options • Other resistances and tolerances at other temperatures are available. • Resistance tolerance codes: G = 2%
53611-G16-6LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 53611-G16-6LF
10135271-10PLF | AirMax VSe | Amphenol
AirMax VSe®, Backplane Connectors, Header, Vertical, Small Press-Fit, 3 Pair, 10 Column, 90 Position, with right guide, 2.00mm (0.079in) Pitch
NovaSensor P2705 Low Pressure MEMS Sensor Die
51601 1 psi 35 kPa 700 kPa 2-4 51605 2.5 psi 17.5 psi 250 psi 1.2-2.2 51606 5 psi 35 psi 250 psi 0.9-1.5 51608 (no glass) 2.5 kPa 35 kPa 700 kPa 2-4 Parameter Value Units Notes Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment Operating Temp. -40 to 125 °C
English – Page 2 – LID Technologies
The key must be within a close range (<1.5m) to unlock the system, thus protecting the motorcycle against theft. The Tire Pressure Monitoring System (TPMS): Wireless sensors measure the pressure and the temperature of each tire and transfer the information wirelessly to the receiver box (ESCL). This information is displayed on the original ...
NTC Type NDP - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndp272c1r1 ndp272c1r2 ndp272c1r3 ndp272c1r5 ndp272c1r10 5000 1 3977 ± 0.75% 311 (155) ndp502c1r1 ndp502c1r2 ndp502c1r3 ndp502c1r5 ndp502c1r10 10000 1 3977 ± 0.75% 311 (155) ndp103c1r1 ndp103c1r2 ndp103c1r3 ndp103c1r5 ndp103c1r10 30000 1 3977 ± 0.75% 311 (155) ndp303c1r1 ndp303c1r2 ndp303c1r3 ndp303c1r5 ndp303c1r10
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Strands 4 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km 0.5 @ 1310 nm 0.5 @ 1550 nm