Search Results for pháp xâm lược lần 1
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Figure 1 below shows the Psyclone control buttons, while Table 1 on the next page lists the available parameters. Figure 1: The Psyclone (#BLD7800) Control Buttons On/Hold/Off Hold for 2 sec to enter Setup. Protimeter Psyclone Page 1 Table 1: Psyclone Measurement Parameters Parameter Symbol % Relative Humidity % RH
B75 High Chirp, 600W, 20° Tilt, Raymarine 11-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
21-33836-41 (PLUG) Transition Adapter, Plug, Quadrax Type High Speed ...
A 1. Cut cable for assembly of transition adapter plug. B 1. Strip cable jacket to expose cable outer braid as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable. Cable must not be deformed while making cuts. C 1. Slide crimp bushing, large diameter end first, over cable braid until
Technische Daten iLED-uni
Stromaufnahme max. 0,25 A - 1,5 A (je nach Anzahl der angesteuerten Punkte) Betriebs-/Lagertemperatur - 40 °C bis +100 °C / - 40 °C bis +100 °C Lebensdauer bis zu 100.000 Stunden (je nach Temperatur, und Stromstärke) Schnittstellen - übergeordneter Datenbus: VDV300 (IBIS), Ethernet, RS232, (optional CAN) - untergeordneter Datenbus: RS485/422
SIZE [?9, 01 13, o: . 59 CONNECTOR ØD2 ØD3 AF-A THREAD 01 PANEL NEXUS ...
size [?9, 01 13, o: . 59" connector Ød2 Ød3 af-a thread 01 panel nexus ranger break-away outside panel mount jack [ size o size i tag (opt ional
THIS DRAWING S SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES ...
this drawing s supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation.
NTC Type NDL - amphenol-sensors.com
2700 1 3977 ± 0.75% 311 (155) ndl272c1r1 ndl272c1r2 ndl272c1r3 ndl272c1r5 ndl272c1r10 5000 1 3977 ± 0.75% 311 (155) ndl502c1r1 ndl502c1r2 ndl502c1r3 ndl502c1r5 ndl502c1r10 10000 1 3977 ± 0.75% 311 (155) ndl103c1r1 ndl103c1r2 ndl103c1r3 ndl103c1r5 ndl103c1r10 30000 1 3977 ± 0.75% 311 (155) ndl303c1r1 ndl303c1r2 ndl303c1r3 ndl303c1r5 ndl303c1r10
Connector Group - K Straight, 90 , 45 0 0 - Amphenol
email: sales@backshellworld.com www.backshellworld.com Amphenol Backshells VII - 2 Band Lock Adaptor Amphenol Connector Group - K Straight, 90 , 450 0 Band Lock Adaptor
NTC Type HTP Series - amphenol-sensors.com
diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. **Special tolerances are available on request . Consult the factory for special resistance tolerances, non-standard resistances
www.amphenol-socapex.com
1. List the improvements (=identify improvements opportunities) 1. Lister les améliorations (=identifier les opportunités d'amélioration) 2. Choisir les solutions à mettre en œuvre Commencer la phrase par un verbe à l'infinitif. The actions must eradicate one or several causes which were identified in the step 3.
PowerLokTM 10.0 二三芯直头插头组装规范 PowerLokTM 10.0 2/3POS 180D Plug Assembly ...
注意:图示为二芯配件,三芯的配件数量为:三芯合金外壳× 1,①尾盖×3,② 胶圈×3,③铜环1×3,④铜环2×3,⑤R4 holder ×3,⑥绝缘套×3, ⑦绝缘筒 ×3,三芯安装方式与二芯安装方法相同
English – Page 2 – LID Technologies
The key must be within a close range (<1.5m) to unlock the system, thus protecting the motorcycle against theft. The Tire Pressure Monitoring System (TPMS): Wireless sensors measure the pressure and the temperature of each tire and transfer the information wirelessly to the receiver box (ESCL). This information is displayed on the original ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
Detectivity cn √Hz/W 1.00E + 08 500K, 1 Hz, Typical Time Constant ms 20 500K, 1 Hz, Typical Operating Temperature °F (°C) -4°F to 212°F (-20°C to 100°C)-Storage Temperature °F (°C) -4°F to 248°F (-40°C to 120°C)-Thermistor Resistance kW 100 ±3% @ 77°F (25°C) Beta K 3960 ±1% - Package Type - TO-41 -
C146 ハウジング C146 10N010 606 1 - amphenol.co.jp
DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準) IEC 60512-5; Test 9 a : 材料: ガスケット : NBR : ロック : 1 ロックレバー用 : 絶縁材料 : 特殊表面仕上げ
www.amphenolpcd.com.cn
%PDF-1.5 %âãÏÓ 144 0 obj >stream hÞ24V0P°±ÑwÎ/Í+Q0Ö÷ÎL)Ž64 ) ‚I « RY ª ˜žZlg `h1 endstream endobj 145 0 obj >stream hÞ24T0P°±Ñ 2W0 ...
AE-AN-TR-010-TR Multicoax Series Mounting on Either Side of PCB Board
Page 1 10/1/2018 AE-AN-TR-010 - REV A - TR MULTICOAX SERIES - MOUNTING ON EITHER SIDE OF PCB BOARD AE-AN-TR-010-TR Multicoax Series Mounting on Either Side of PCB Board Purpose: This application note provides detailed information regarding mounting TR Multicoax directly in line on either side of the PCB. Figure 1: TR Multicoax in line on
Module 17plus - el-cab.com.pl
Fitted with ESS20-1: The reference potential for the ESS20-1.. (Gnd pin 11) is also looped through and connected to the terminal elements at the sides. The integral signal output SF of the ESS20-124 can be tapped at terminal 12 of the relevant channel (single signalling). The reset input RE can be connected via terminal 13 or 14. Fitted with ...
Kühlboxen und Zubehör - el-cab.com.pl
2 3 TM Unternehmen – Neues Marketing Konzept TM – Unternehmen Das inhabergeführte Familienunter-nehmen TM Technischer Gerätebau entstand ursprünglich aus einem noch
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...