Search Results for pitchlab pro
PRO-DIPX 44/56-...
The PRO-DIPX 44/56-... makes it possible to use only one antenna for the operation of two transceivers (one in each range). See the figure below. The antenna must be a dual-frequency antenna, i.e. it must be resonant on the actual frequencies in the two bands.
PRO-PHY 380-520-3 dB-N XS
Directional- & 3 dB Couplers PRO-PHY 380-520-3 dB-N XS. Hybrid Coupler 100 W . Download . Product PDF; Add to quote. Description. 100 W Hybrid Coupler with 3 dB coupling covering the 380 - 520 MHz band. Excellent high power performance. If working as combiner max. input power 50 W per port into max. two ports of the four ports. ...
Introduction - marport.com
The Door Explorer and Door Sensor Pro sensors are part of a new generation of Marport sensors. They send the spread distance between the doors and clumps, depth, pitch, roll, water temperature and optionally positioning measurements. The Door Explorer also ...
Kaye ValProbe Standard Logger
Specifications. Rigid. Flexible. Bendable. Surface. Sensor Type Single Sensor. Single Sensor. Single and Dual SENSOR. Sensor. Sensor Length 1.5, 3, 6, 9” inches
PRO-PHY 140-180-3 dB-... - AMPHENOL PROCOM
PRO-PHY 140-180-3 dB-4.3/10(f) 200002765: Add to quote: PRO-PHY 140-180-3 dB-7/16 DIN(f) 200002413: Add to quote: Block Diagram. Different modes of the 3 dB Hybrid Coupler. Coupler splitter mode: Divides the signal into two equal components with a 90° phase difference that can be used to split signals from tower top amplifiers to the base ...
PRO-CAV800-3DI-4HU-SQ
PRO-CAV800-3DI-4HU-SQ/758 - 776 MHz: Contact for product No. Add to quote: Mechanical Outline. All dimensions are given in mm [in.] Related products. Accessories. Explore all Accessories. Compact Combiners. View all Amphenol Procom hybrid Tx/Rx Compact combiners for VHF & UHF. To be used e.g. in mobile TETRA/PMR/LMR control stations.
2-Channel equal Power Splitter PRO-PS2-DC-2.5G-N - AMPHENOL PROCOM
PRO-PS2-DC-2.5G-N 210001172 TYPICAL RESPONSE CURVE PRO-PS2-DC-2.5G-N PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1 Last edited: 2022/07/07. dB CHI/S21 CH2/S11 1 MHz Tr4,'S23 Tr3,'S33 LogMag SWR CAL 2501 000 3.50 325 275 250 225 200
PRO-LNA-350-520-... - AMPHENOL PROCOM
PRO-LNA-350-520-TNC(f) 210002218: Add to quote: Accessories; Power Supply AC/DC 12V/1A EU/UK/US: 240000060: Add to quote: Block Schematic. Power Supply Connection. Mounting Details. All dimensions are given in mm [in.] Power Supply AC/DC 12V/1A EU/UK/US. Typical Gain and VSWR Curve. Typical Noise Figure.
User Guide MANUAL - Marport
The M6 Pro . benefits from several advanced features: • It works with the latest digital signal processing, combined with the smartest . software available. • You can receive up to 100 simultaneous data from sensors. This way, you can . have a full coverage of data received from sensors to efficiently monitor the trawl. •
Protimeter ReachMaster Pro | Moisture Meter on Telescoping Handle
Protimeter ReachMaster Pro = Efficiency + Safety. Allowing for fast and safe moisture inspections, the ReachMaster Pro lets users spend less time navigating obstacles while staying safe.. Able to survey areas just out of reach -- such as high ceilings or cramped crawlspaces -- the ReachMaster Pro decreases survey inspection times by up to 60%. With its extendable handle, this non-invasive ...
2-Channel Rx Power Splitter PRO-RPS-2-N - AMPHENOL PROCOM
PRO-RPS-2-N 210000599 INSERTION LOSS & ISOLATION MOUNTING DETAILS All dimensions are given in mm [in.] PRO-RPS-2-N PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1 Last edited: 2022/08/11. o 39.5[1.56] 33.5 1.32
Actisense Pro Line - Gemeco
Actisense Pro Line. About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news and the latest offers.
Introducing the ProEdge - amphenolprocom.com
ProEdge Antenna - Blurring the lines between Mobility and Fixed Wireless Access.. We are thrilled to announce the launch of our new fixed wireless antenna, designed for connectivity for Fixed Wireless Access and Mobility solutions alike!
PwrLoPro | Power Solutions | Amphenol
PwrLoPro connectors are a family of board-to board power connectors designed to deliver more current with lower profile height and less board space.
3 dB colinear 400 - 440 MHz 7533400 - AMPHENOL PROCOM
3 dB colinear 400 - 440 MHz DESCRIPTION A rugged and durable UHF colinear antenna designed for Telemetry, Paging and PMR/Trunked Radio applications.
4 element Yagi 155 - 175 MHz 7029155 - AMPHENOL PROCOM
4 element Yagi 155 - 175 MHz DESCRIPTION A 4-element VHF Yagi antenna for PMR/Trunked Radio, Broadcast and extended range VHF Aircraft Band applications.
Warranty | Protimeter Moisture Meters | Standard Limited Warranty
WARRANTY. Standard Limited Warranty for 24-months on mechanical or manufacturer defects. Does not include wearing of parts or accessories, which have a 12-month warranty for normal use.
PRO-PS4-DC-2.5G-N - AMPHENOL PROCOM
Power Splitters and Dividers PRO-PS4-DC-2.5G-N. 4-Channel equal Power Splitter . Download . Product PDF; Add to quote. Description. Compact 4-channel resistive power splitter/combiner. Covers the frequency range from 0 – 2500 MHz. Almost no ripple in loss over the entire frequency range. Specifications. Electrical ...
Combiner Components PRO-IS-380-S1, PRO-IS-380-D1 - AMPHENOL PROCOM
PRO-IS-380-S1: 210001119: Add to quote: PRO-IS-380-D1: 210001000: Add to quote: Related products. Accessories. Explore all Accessories. Directional- & 3 dB Couplers. Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more at Amphenol Procom.
Air-Ground-Air Antenna CXL 3-1 - AMPHENOL PROCOM
CXL 3-1 is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is a broad-banded ½ λ dipole design.