Search Results for pl connector
C146 10B064 000 2 64+PE Heavy duty female contact insert fo - Amphenol Sine
If connector is mated or unmated under load, the load shall be reduced to 10% of the rated current. Related Items. C146 10A064 000 2 64+PE Heavy duty male contact insert for stamped crimp contacts. Contacts ordered separately. E24. REQUEST A QUOTE. Recently Viewed Items. Turn History Off ×. Pages. Company; Contact; Code of Business Conduct and ...
PCB Search Results (622b01)
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; Pressure Sensors for Research & Development; ... en-US PL A T I N U M S T O C K en-US S E N S ORS en-US p c b . c o m. imi-sfb_lowres.pdf. en-US I N DU S T R I A L en-US en-US MONI T O R I N G en-US I N S T R ...
L717SDE09PA4CH4R | Amphenol Global Search | Amphenol
- Connection to CANbus via D-Sub, 9 pin (acc. CiA® 102) - PCAN product CD with drivers - USB cable • M12 test cable with D-Sub, 9 pin connector end • Pigtailed test cable with D-Sub, 9 pin connector end • Multi-plug 12 Vdc power supply with power plug adapters • Carrying case 2.
atp06-2s | Amphenol Global Search | Amphenol
atp06-2s-mm01xxx plug, 2 socket,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp06-2s-mm01 atp06-2s-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
supplier | Amphenol Global Search | Amphenol
Q PL Approval Letter Defence Logistics Agency Defence Supply Centre, Columbus Post Office Box 3990 Columbus, OH 43218-3990 DSCC-VQP-09-017606 (Mr. Funk/614-692-6608/jf) ... The 38999-Power connector is designed for high power transmission in harsh environments. Derived from the MIL-DTL-38999 series, Amphenol Socapex 38999 power connectors are ...
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 75 Ohm
RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 75 Ohm. Downloads. 112291 PDF Customer Drawing (Size: 55 kb) 112291 STP 3D Model (Size: 198 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6551A1-NT3G-75: Body Finish: Nickel: Body Material: Brass:
FAKRA CONNECTOR SERIES - Amphenol RF
Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored in original packaging at room temperature of 25°C. TECHNICAL SPECIFICATIONS FAKRA CONNECTOR SERIES
pl18u-300-70 | Amphenol Global Search | Amphenol
Search Results for pl18u-300-70 Amphenol LMD and LMS Modular Connectors - Amphenol Aerospace 70 110.255 8 10 8 150 220.255 * with #12 wire well Contact Data LMD Receptacle LMD Plug Optional Center Jackscrew Strain Reliefs Module Sealed or unsealed, accept rear release #8, #16, #20 and #22 gauge contacts (See pages 103-105 for the variety of ...
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
RF Connector N-Type Straight Plug 7mm Airline 50 Ohm. Downloads. 131-10003 STP 3D Model (Size: 460 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Contact Finish: Gold: Contact Material: Beryllium Copper: Coupling Mechanism: Threaded:
examax | Amphenol Global Search | Amphenol
10124308-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 3-Pair, 8 column, 88 position, Right Angle Receptacle, Left Guide Pin.
164-SERIES WATERPROOF AUDIO CONNECTORS ACR 164 0709
Amphenol 164 series connectors are water resistant, five & six pin contact electrical connectors for use in low voltage audio frequency circuits & applications. They employ three-point bayonet coupling for ... PL Approval Letter Defence Logistics Agency Defence Supply Centre, Columbus Post Office Box 3990 Columbus, OH 43218-3990
ACU-I20-H12J - amphenol-antennas.com
Connector ---2x8 Pin Connector According to IEC60130-9 and AISG 1x Daisy Chain In : Male; 1x Daisy Chain Out : Female Pin3:RS485B; Pin5:RS485A; Pin6:10~30V; Pin7: DC Return Female Connector: 8 PINs, Male connector: 4 PINs Hardware Interface --- RS485 and Power Adjustment Time (Full Range) Sec ≤ 90 s (Typical, Depending on Antenna Type)
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-36775 PDF Customer Drawing (Size: 93 kb) 000-36775 STP 3D Model (Size: 261 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 36775: Body Finish:
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ... WIRED ASSY, AMPHENOL ATHD CONNECTOR ATHD04-1-12P, X METERS BEFORE OVERMOLD AFTER OVERMOLD PLEASE CONTACT CSR FOR ADDITONAL AVAILABLE OPTIONS. Title:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 112705 PDF Customer Drawing (Size: 310 kb) 112705 STP 3D Model (Size: 1215 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nic
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SP20W2T Pin Contact, Stamped, Size 20, Tin plating over nickel, Wire Range .34-.50mm², 20-22 AWG,with 3 Tangs-Pin Contact, Stamped, Size 20, Tin plati
N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 172236 PDF Customer Drawing (Size: 56 kb) 172236 STP 3D Model (Size: 422 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Temposonics
cylinder design. A MTS M12 connector system ensures protection to IP69K. The MH Safety models are SIL (Safety Integrity Level) certified according to IEC 61508, they have a Performance Level (PL) in accordance with ISO 13849-1 and meet the EN 954-1 standard. E1 option is available for approved applications as per UN/ECE Reg 10