Search Results for pl connector
Splicing/Junction Box - Gemeco
Splicing/Junction Box. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
AW2S 2-Way Wedgelock Plug. Comparable to parts #W2S, 934481003
AT06-2S-SR02BLK 2-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-2S-CE13, 934451501. REQUEST A QUOTE. AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017.
Model Number CABLE CONNECTOR Revision NR ECN #: EJ - PCB
Connector Style Coaxial Coaxial Connection Type Plug (male pin) Plug (male pin) Coupling Method Threaded Threaded Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -320 to 500 °F -196 to 260 °C ...
BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 112601 PDF Customer Drawing (Size: 69 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Find a distributor/check stock - Amphenol Ltd
Connector type. CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL ...
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N
Positions: 2 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
AHDP04-18-14PR-WTA 14 Position Receptacle, Pin, Shell Size
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP04-18-14PR-WTA 14 Position Receptacle, Pin, Shell Size 18, Reduced Diameter Seal (Blue), Wide Thread Adapter.
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEChompsDWG for AW2S-XC ...
5. use with connectors at06-2s* ( * = modifications and/or colors ) 6. all dimensions are for reference use only. title: dwg no: rev: sh: of: rev description date revisions eco by appr s-wedgelock, 2 position, a - key, at series aw2s-a a4 1 1 a4 release new dwg format 26/jun/14 jarry 11.5 15 1.3 19.4 key "a" configuration
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142150 - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 142150 PDF Customer Drawing (Size: 61 kb) 142150 STP 3D Model (Size: 583 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector TNC Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex 402 4-Hole Flange 50 Ohm. Downloads. 122419 PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6581A1-N/3GT3G-.141-50: Body Finish: Nickel:
N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs
RF Connector N-Type PCB Through Hole Right Angle Jack 50 Ohm Short Legs. Downloads. 172234 STP 3D Model (Size: 1926 kb ) 172234 PDF Customer Drawing (Size: 70 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
FAHRZEUGSTECKVERBINDER CONNECTORS FOR VEHICLES
Flat connector housings for QKK/MCP-terminals (female) Kennzeichnung/Marking Kennzeichnung VW/ Marking VW Kennzeich-nung FEP/ Marking FEP Best.-Nr. Order no. Ausführung Description Best.-Nr. Order no. Polzahl Cod. 1-reihig, 1,5 mm 8K0 973 702 42501000 2 I 42511000 8K0 973 702 A 42501100 2 II 42511100
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm. Downloads. 122443 PDF Customer Drawing (Size: 59 kb) 122443 STP 3D Model (Size: 472 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551E1-001-NT3G-50: Body Finish: Nickel: Body Material: Brass:
TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-79075 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79075: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 000-49000-RFX PDF Customer Drawing (Size: 158 kb) 49000-rfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-RFX: Body Finish: Nickel: Body Material: Brass:
330291 | Amphenol Global Search | Amphenol
330291 | Amphenol Global Search | Amphenol Cylindrical Connector s Amphenol’s broad contact product range for Cylindrical Connec-tors includes: • Standard 500 cycle and 1500 cycle, M39029 type power and signal contacts • Crimp contacts for front or rear release connector applications • Solder type, fixed contacts with cup or eyelet ...
TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight PCB Jack Surface Mount Bulkhead Front Mount 50 Ohm. Downloads. 122956 STP 3D Model (Size: 1235 kb ) 122956 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized. Downloads. 031-50572-12G STP 3D Model (Size: 218 kb ) 031-70572012G PDF Customer Drawing (Size: 203 kb) 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: