Search Results for pl connector
UG-560/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
8448-001 | Amphenol Global Search | Amphenol
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds. Explore the world of MIL-DTL-38999 and Mil Spec D38999 Circular Connectors.
Circular Connectors C091 RET AISG - Amphenol Sine
All connectors are available with 3 to 8, 12 and 14 contacts gold or silver plated for solder and crimp termination. The cable connector range includes different versions with straight and right angled cable outlet for 4.0 - 10.5 mm cable diameter. The male and female receptacles are available for front and rear mounting, flange mounting as ...
602gb | Amphenol Global Search | Amphenol
Multi-contact circular connector with bayonet coupling and non-removable solder contacts for AC and DC applications. Related products. 602GB. 602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts. 162GB.
10155256-101LF | Amphenol Global Search | Amphenol
AIRMAX® 10052825-101LF is a 4-pair, 72-position, 2mm pitch, 6 column, 4 walls, right angle header connector. ... 10155256-101LF | Amphenol Global Search | Amphenol Overview. AirMax VS ®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle. Amphenol is one of the leading manufacturers of Backplane Connectors.
10129467-1042LF | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation or PIM. 4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense ...
Unity-Gain, Omnidirectional Base Station Antenna for the International ...
(Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00 Mechanical Connection(s) UHF(f) (fitting PL 259) or N(f) Materials Radome : Polyurethane-coated glass fibre Mounting hardware : Bright chromed brass Colour White (RAL 9003) Wind Area 0.023 sq. m / 0.25 sq. ft Wind Load 29 N (160 km/h) Height Approx. 1500 mm / 59.06 in.
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 034-1030 PDF Customer Drawing (Size: 778 kb) 034-1030 STP 3D Model (Size: 1112 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times ...
RF Connector N-Type Right Angle Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. 172373 PDF Customer Drawing (Size: 486 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass:
ACPM-GB-AU 1/4" Phone Plug, Mono, Gold Sleeve and Tip, Black
Positions: 3 Finish: Black IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm
RF Connector TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm. Downloads. 122415 PDF Customer Drawing (Size: 298 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421A1-NT3G-8X-50: Body Finish:
300CB08/nrg300CB08 - 325A Dual-Feed Circuit Breaker Panel
P40 Connector Kit: TPA, 12-10 AWG, Plug, Retainer, 2x Contacts 150325 P40 Replaceable Contact: TPA, 8-6 AWG, Single Contact 150333 P40 Replaceable Contact: TPA, 12-10 AWG, Single Contact 150334 Crimp Tool: 14-6 AWG, Daniels, M300BT 150793 Crimp Tool Locator: Universal, Daniels, UH2-5 150794 Contact Removal Tool: P40 Connector 150797 ...
66226 | Amphenol Global Search | Amphenol
66226-013LF. Clincher™ Flex Connectors, Pin Assembly, Single row, 13 Positions, 2.54mm (.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
AT12-L012-GKT Gasket for 12 Position Receptacle, AT, Panel|
AT04-12PA-BL05 12 Position Receptacle Flange Mount Connector, Pin, Grey, Keyed A, Enhanced Key, with Endcap. Comparable to PN# DT04-12PA-BL05. REQUEST A QUOTE. AT04-12PA-BL08 12 Position Receptacle Flange Mount Connector, Pin, Black, Keyed A, Enhanced Key. Comparable to PN# DT04-12PA-BL08
SMPM Product Series Solutions Guide Catalog
The SMPM connector series offers a board-to-board solution delivering consistent performance through 26.5 GHz. PCB optimization analysis also allows for enhanced performance up to 65 GHz for some connector designs. This dependable mating system utilizes a three-piece configuration and is focused
AT06-08SX-XXX A3 - Amphenol Sine
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... MOLDED COLOR OF THE CONNECTORS SHOWN ABOVE. OTHER COLORS SHOWN ARE AVAILABLE VIA SPECIAL ORDER. GREY BLACK BROWN COLOR PART NUMBER KEY-B CONFIGURATION GREEN AT06-08SB-GRY AT06-08SB AT06-08SB-GRN
PCB Search Results (Hammer)
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; ... en-US PL A T I N U M S T O C K en-US S E N S ORS en-US p c b . c o m. tm_ele_440_lowres.pdf. 3 % 2 ) % 3 - / $5,!2 3)'.!, #/.$)4)/.%2 ...
ACJS-MC 1/4" Single Horizontal PCB Phone Jack, Stereo, Meta
Current Carrying Capacity: 10A (Depends on Mating Connector and Cable) Housing Material: Nylon PA66 30% Glass Filled; IP Rating: IP40; Termination: Solder Lug; Operating Temperature:-25°C to +70°C (-13°F to 158°F) Mating Cycles: Min. of 10,000 cycles; Voltage: 34V; Flammability Rating: UL94V-0 or UL94-HB; Environmental: Complies with EU ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... AVAILABLE CONNECTOR COLORS REQUIRES CONTACT RETENTION WEDGE AWP-4S GREY BLACK ATP06-4S ATP06-4S-BLK COLOR PART NUMBER PART NUMBER CHART NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: