Search Results for pl connector
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
Connector 2 Part Number: 3FA1-NZSJ-C01W0: Export Control Classification Number: EAR99: FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Our Newest Automotive Products.
SSMB PCB Through Hole Straight Jack 50 Ohm | 143105 - Amphenol RF
RF Connector SSMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 143105 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
MIL-DTL-5015, Matrix - Amphenol Aerospace
connector stan dard and the environmental and high perfor - mance needs of current technologies. DESIGN CHARACTERISTICS • Medium to heavy weight enviornmental cylindrical • MS345( ) series intermateable with existing MIL-DTL-5015 solder or crimp versions on existing equipment • Captive coupling nut mechanism, utilizes retaining rings
2CMA166786R1000 3P+E Industrial Plug. Replaces Part# 363P6W - Amphenol Sine
2CMA166894R1000 3P+E Industrial Connector. Replaces Part# 363C6W. Comparable to PNs# GW63052,234-6,K43S35,3185,369406,318.6346,346338,PEW 6364 PV,SV363-6S. REQUEST A QUOTE. Recently Viewed Items. Turn History Off
20021121 | Amphenol Global Search | Amphenol
Minitek127 ®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 8Positions, 1.27mm (0.5inch) pitch. Amphenol is one of the leading manufacturers of Minitek127 ® 1.27MM. Contact us today for more details of Minitek127 ®, part number 20021121-00008C4LF.
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm. Downloads. 112599 PDF Customer Drawing (Size: 61 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112420 STP 3D Model (Size: 1250 kb ) 112420 PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q1-ND3G-50: Body Finish: Nickel: Body Material:
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Straight Crimp Plug Belden 1855A 50 Ohm | 132242 - Amphenol RF
RF Connector SMA Straight Crimp Plug Belden 1855A 50 Ohm. Downloads. 132242 PDF Customer Drawing (Size: 28 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
P29328 6 Position/5 Used Tee, E Stop Out, Red. Comparable - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ P29328 6 Position/5 Used Tee, E Stop Out, Red. Comparable to part number(s): 898N-653ST-NKF-6 Position/5 Used Tee, E Stop Out, Red.
SMB PCB Through Hole Straight Jack 50 Ohm | 142138 - Amphenol RF
RF Connector SMB PCB Through Hole Straight Jack 50 Ohm. Downloads. 142138 STP 3D Model (Size: 81 kb ) 142138 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
A he - アンフェノールジャパン株式会社
P u s h/ pl r aid mt ec ony - g f 500 + mating cycles • Sealed or non-sealed connector versions - NON-SEALED VERSION: • Available in 12mm and 16mm shell sizes • From 2 up to 12 contacts of 1.0mm to 2.5mm diameter (see back side for insert arrangement charts) • Jam nut receptacle and straight plug are available with a
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC ...
2 PL DEC ±0.15 QUANTITY SIGNATURES ... USE WITH CONNECTORS AT06-3S* ( * = MODIFICATIONS AND/OR COLORS ) 6. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 26.0 27.3 33.8 23.3 ø5.1. Title: G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT CapsC-AT06-3S-CAP-A1.dwg Author: jhead
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 17.16mm
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 172181 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551A1-015-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 | 172347 - Amphenol RF
RF Connector N-Type Straight Jack Solder Bulkhead 50 Ohm IP67. Downloads. 172347 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
UG-261/U BNC Straight Clamp Jack RG-59 RG-62 50 Ohm | 031-15 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...