Search Results for pl connector
35599109000 | Amphenol Global Search | Amphenol
35599109000 - Amphenol Air LB Description. The 3559 connectors Series is a mono modular, push-pull connector that is ideal for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements.
10127396-01u1520lf | Amphenol Global Search | Amphenol
10127396-01U1520LF | Amphenol Global Search | Amphenol PwrBlade is a power distribution connector system that combines power and signal contacts in a single connector. It is ideal for robust power connections to embedded AC/DC power supplies or for board-to-board connections in servers, storage enclosures and communications equipment. ...
SMB Straight Crimp Plug RG-316DS 50 Ohm | 903-579P-51S1 - Amphenol RF
RF Connector SMB Straight Crimp Plug RG-316DS 50 Ohm. Downloads. Assembly Instructions C62 (Size: 12 kb) 903-579P-51S1 PDF Customer Drawing (Size: 80 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast:
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. Assembly Instructions C6 (Size: 30 kb) 083-58FCP IGS 3D Model (Size: 1018 kb ) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: 182135 Product Specifications. Body Finish:
Navico | Scanning/Imaging Transducers - Gemeco
Navico The Airmar Technology Scanning/Imaging Transducer is the ultimate solution for anyone seeking precise and accurate underwater imaging. With its advanced scanning technology, this transducer produces high-resolution images of the seafloor, providing unparalleled detail and clarity. Whether you're a marine biologist, fisherman, or simply an enthusiast, this transducer will allow you to ...
N-Type Straight Plug LMR-200 50 Ohm | 172214NEX - Amphenol RF
RF Connector N-Type Straight Plug LMR-200 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism:
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 082-6330 PDF Customer Drawing (Size: 99 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs-Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.5
MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 919-384J-51PT STP 3D Model (Size: 94 kb ) 919-384J-51PT PDF Customer Drawing (Size: 442 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 262128 PDF Customer Drawing (Size: 56 kb) 262128 STP 3D Model (Size: 89 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
AW3S 3-Way Wedgelock Plug. Comparable to parts #W3S, 934482003
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601. REQUEST A QUOTE. AT06-3S-SR02BLK 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Black. Comparable to PNs# DT06-3S-CE12, 934452501
RP-TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ...
RF Connector RP-TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC. Downloads. 031-6504 PDF Customer Drawing (Size: 329 kb) 031-6504 IGS 3D Model (Size: 798 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
hvc2p28fs | Amphenol Global Search | Amphenol
HVC2P28FS&MVXXX is a high voltage, high current, 2.8mm 2 poles connector with metal shield and HVIL contact system. It has IP67, IP6K9K (mated) and IPXXB (unmated) ratings, and can withstand 900V DC and 20-40A rated current.
AT114008 Contact removal tool, Size 8, 8-10 AWG. Comparable - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT114008 Contact removal tool, Size 8, 8-10 AWG. Comparable to PN# 114008-Contact removal tool, Size 8, 8-10 AWG.
BNC Straight Crimp Jack RG-58 Plenum RG-122 50 Ohm | 112152 - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-58 Plenum RG-122 50 Ohm. Downloads. 112152 PDF Customer Drawing (Size: 67 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121C1-001-NT3G-50: Body Finish: Nickel:
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 182115 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Enhanced 20 GHz Performance. Downloads. SMP-MSLD-PCT-19 HFSS 3D Comp Model (Size: 779 kb ) SMP-MSLD-PCT-19 STP 3D Model (Size: 102 kb ) SMP-MSLD-PCT-19 PDF Customer Drawing (Size: 194 kb)
3mm Board to Board Interconnects | Board to Board Connectors - SV Microwave
3mm Connectors 012-80-484/185. Add to compare list Datasheet. Part # 012-80-485/185 3mm Male PCB Surface Mount Shroud (Solder-On), SB Available Inventory: 856. 012-80-485/185. 3mm Connectors 012-80-485/185. Add to compare list Datasheet. Filters Clear All. In Stock Clear. RF Series Clear. Gender Clear