Search Results for pl18u-300-70
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 300 mm 095-902-587-300. RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm IP67 031-6732. BNC Straight Bulkhead Jack IP67 to MMCX Straight Plug RG-316 50 Ohm 24 inches 095-850-302-024.
TECHNICAL FEATURES
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed PRODUCT DATASHEET HBF058-08U1S1-12F HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 pair Single-Mode Fiber with DLC Connectors ...
All Products | Products | Amphenol
The DPBP 70/3333-TETRA-N is a Duplex Bandpass Filter for the European Public Safety/mission-critical network called Tetra, but it can also highly be used for the P25 networks or LMR/PMR UHF450 (380-470 MHz) radio networks. It is specked to 200 W CW and benefits among others for having a very high TX/RX Isolation and a very low Insertion Loss ...
TECHNICAL FEATURES
70 hbf058-08u1s1-70f 80 hbf058-08u1s1-80f 90 hbf058-08u1s1-90f 100 hbf058-08u1s1-100f 125 hbf058-08u1s1-125f 150 hbf058-08u1s1-150f 175 hbf058-08u1s1-175f 200 hbf058-08u1s1-200f 300 hbf058-08u1s1-300f 400 hbf058-08u1s1-400f additional assemblies - 2 pair sm fiber length, ft model number 3 hbf058-08u1s2-3f1 5 hbf058-08u1s2-5f1 6 hbf058-08u1s2-6f1
All Products | Products | Amphenol
All Products. Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power ...
Cable Assemblies | Products | Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
TECHNICAL FEATURES
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed PRODUCT DATASHEET HBF058-08U1S2-6F1 HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 2 pair Single-Mode Fiber with DLC Connectors ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-120M030. You May also be Interested in. SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132119N. SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-101.
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
Description. RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb )
Deutgen | Amphenol Global Search | Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation. Edwin Deutgen Kunststofftechnik GmbH | Herzlich willkommen Google Maps API ist ein Kartendienst der Google Inc., 1600 Amphitheatre Parkway Mountain View, CA 94043, USA.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Low ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter D Key Code 095-820-109-30D. TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm IP67 031-6683. You May also be Interested in. FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 C Key Code 4FA1-NCSPAC01WS.
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 300 mm 095-902-587-300. TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 24 inches (610 mm) 095-850-294-024. You May also be Interested in.
PRODUCT DATA DRAWING DATE APPROVED
class 2b, grade 60/70 resistor element: aluminum nitride substrate with tantalum nitride resistor: gold plated terminations finish: body & coupling nut: passivated per ams-2700 contacts & sleeve: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. ...
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 300 mm 095-725-117M030. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 5 inches 095-902-581-005. SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 9 inches 095-725-120-009.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV ...
THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC. ANY REPRODUCTION IN PART OR AS A WHOLE WITHOUT THE WRITTEN PERMISSION OF SV MICROWAVE, INC IS PROHIBITED. 1/4-36 UNS-2A. DIMENSIONS ARE IN INCHES TOLERANCES: FRACTIONAL: 1/64 ANGULAR: X 1 0' X X' 15' DECIMAL: .X .030. .XX .010 .XXX .005.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 mm 095-820-109-30H. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm 095-850-286-150. BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm 3 M 095-850-301M300.
Amphenol
4 5.70 4 7.7 - 8.4 21.10 00 10.3 00 13.3 - 14.7 100 ** Please note that the establishement of electrical safety factor is left entirely in the designer’s hands, since he is the best position to know what peak voltage, switching surges, transients, etc… can be expected in a particular circuit. <<< Technical Characteristics
ULTRA HIGH-SPEED INTERCONNECT SOLUTION
Uses innovative inserts that isolate each twisted pair and contact, virtually eliminating near-end crosstalk. Features cable and twists that are maintained extremely close to the contacts, minimizing characteristic impedance mismatch. Delivers 10x the transmission speed (10 Gbps signal) and 2x the density compared to Quadrax-type solutions.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-178 50 Ohm 300 mm 095-902-568-300. MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 250 mm 095-902-585-250. AMC Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 100 mm 336212-12-0100.
弯头,屏蔽 - 电子 - Amphenol-gec
X键位, 200安培. 1芯, 组装式弯头, 不带高压互锁,屏蔽款 ,带25平方毫米线缆插头连接器. 120. 60. PL28Y-200-35. PL28Y-200-35. Y键位,200安培,1芯,弯头组装式连接器,不带高压互锁,屏蔽款,接35平方毫米线缆尺寸. 120. 60. PL28U-200-25.