Search Results for pl18u-300-70
SMA Straight Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.300 Post 0.180 PTFE 132147-22. SMA Straight Clamp Plug 1/4-inch Helical Corrugated 50 Ohm 132FPH1. SMA Straight Crimp Jack 1.37 mm Micro-Cable Bulkhead Rear Mount 50 Ohm IP67 901-10794.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
AMC4 Right Angle Plug to RP-TNC Straight Bulkhead Jack Rear Mount IP67 1.13 mm 50 Ohm 300 mm 095-850-288-300. SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 24 Inches 095-902-569-024. BNC Straight Bulkhead Jack IP67 to MCX Right Angle Plug RG-316 50 Ohm 500 mm 095-850-303M050.
Airmar Technology Corporation | Cross Reference
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
APS-xx-WBS-LP-43F-CC - amphenolprocom.com
Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more. Explorar todos losDivisores. Acopladores direccionales / 3 dB. Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 MHz. Learn more at Amphenol Procom.
SMA Straight Crimp Jack 1.37 mm Micro-Cable Bulkhead Rear Mount 50 Ohm ...
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 336312-12-0300. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 250 Millimeter A Key Code 095-820-109-25A. AMC4 Right Angle Plug to TNC Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm 095-850-286-050.
SMA Straight Crimp Jack Bulkhead Front Mount 1.32 mm Micro-cable 50 Ohm ...
MHF I LK Right Angle Plug to SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 300 mm 095-902-584-300. You May also be Interested in. SMA Straight Crimp Jack 0.081 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 901-10796. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-10142.
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm ...
AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 300 mm 095-902-502-300. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm 336312-12-0050. MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Rear Mount IP67 1.13 mm 50 Ohm 100 mm 095-902-587-100.
AMC Cable Assemblies| Amphenol RF | Page 5
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0 ...
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-119M030. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9201-2ASF. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 4 inches 095-725-114-040. You May also be Interested in.
FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm With ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter C Key Code 095-820-109-30C TNC Straight Crimp Plug Times LMR-400 Optimized IP67 50 Ohm 031-6672 AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter Z Key Code 095-820-109-05Z
SMA PCB Through Hole Straight Jack 50 Ohm | 132134-16 - Amphenol RF
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-120M030. SMA Panel Mount Jack 2-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm 132109. SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 18 inches 135106-R1-18.00.
N-Type Cable Assemblies| Amphenol RF | Page 2
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
PRODUCT DATA DRAWING DATE REV DESCRIPTION E DCN 41843 11/15 STW
.50012.70.3759.53.240±.0106.10±0.25.1804.57 1/4-36 uns-2a material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel ...
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 300 mm 095-725-120M030. Products Related To Your Application. SMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm SMP-MSSB-PCT-5. SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel SMP-MSLD-PCS-5T.
Type C SWIFT - LP
10.70 ± 0.30 PCB 10.65 9.37 9.04 3.20 3.72 5.00 R 1.33 R 1.58 R 2.22 Type C SWIFT - LP Packing Informa on X 1,000 Pcs X 5 REELS X 1 BAG (Unit: mm) Receptacle, IP67 (Unmated) UC-00PFFH-QF7001 (PCB Pin Length: 0.6mm) UC-00PFFH-QF7002 (PCB Pin Length: 1.2mm) Receptacle, IP68 (Unmated) UC-00PFFH-QF8001 (PCB Pin Length: 0.6mm) UC-00PFFH-QF8002 (PCB ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 300 inches (7620 mm) 095-850-292-300. RP-TNC Straight Crimp Jack RG-178 Rear Bulkhead 50 Ohm IP67 031-7007. AMC4 Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 5 inches 095-902-503-050. You May also be Interested in.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter Z Key Code 095-820-109-30Z. BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm 48 inches 095-850-301-048. You May also be Interested in.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm With ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 300 inches (7620 mm) 095-850-294-300. AMC4 Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm 095-902-502-100. N-Type Straight Clamp Jack 0.047-inch Conformable Bulkhead 50 Ohm IP68 082-6460.
AMC Cable Assemblies| Amphenol RF | Page 6
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 300 Millimeter C Key Code 095-820-109-30C View Details Add to Parts List Add to Compare