Search Results for pl202y-120-25 6m
Model 655A91 4 to 20 mA output, 0.0 to 1.0 in/sec pk, 3.5 to 2.0 ... - PCB
12.0 0.25 ips, rms 0.5 ips, rms 1.0 ips, rms . 15.75 0.37 ips, rms 0.73 ips, rms 1.47 ips, rms . 20 0.5 ips, rms 1.0 ips, rms 2.0 ips, rms . PAGE 7 Installation . When choosing a mounting method, consider closely the advantages and disadvantages of each technique.
Connector Solutions M40 Series - Amphenol Sine
MC3CG-S7 Cord grip 23.5-25.5mm 7 MC1CJN0600 MC1LKN0600 MC1NJN0600 MC1JJN0600 MC3CG-S5 MC4FSR-C18.5 *Must be potted to achieve IP67 ratings. MC3CG-S4 MC3CG-S6 MC3CG-S7 Cord Grips BULK CABLE starts on page 23 See page 20 for connector configurations FlexGrip™ Backshell System more about FlexGrip™ on page 282 254
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
DIN-Stecker DIN-Connector - amphenol-po.de
Knickschutz für Faser, 25 mm lang Boots for fiber, 25 mm long KBKN-3525-09XX Die beiden letzten Stellen der Artikelnummer bitte mit dem Code für die gewünschte Farbe ergänzen. Please replace XX with the code of desired colour. XX = Schwarz Black Blau Blue = 10 = 50 Rot Red Grau Grey = 20 = 60 Gelb Yellow Orange Orange = 30 = 70 Grün Green
RJ45 Field PRODUCT SHORTFORM - Amphenol Australia
Amphenol Australia www.amphenol.com.au ph 03 8796 8888 22 Industry Boulevard, Carrum Downs, VIC 3201 RJ45 Field PRODUCT SHORTFORM RJ45 Field
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
| アンフェノール・ソカペックス
ラック&パネル用rnjコネクタのcadファイル提供開始
21-900702-001 | Amphenol Global Search | Amphenol
mfk2252aw-001-tl30g-50 | Amphenol Global Search | Amphenol 14mm 90° POWERSOK -2SC. Artikel Nr. C390 2J06 XH00 2001. Produktbeschreibung. Die zur POWERSOK-Familie gehörende Konstruktion ist bekannt für ihre Möglichkeit, einen automatisierten Fertigungsprozess, eine kleine Aufstellfläche gepaart mit einer hohen Leistung zu haben. 14mm 90
Amphenol All Sensors Products | All Sensors
Pressure Max: 100 Units: PSI Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
Hybrid Combiners PRO-PHY450-2 - AMPHENOL PROCOM
With 50 W input in total for the two channels, the load should be able to dissipate 50 W x 1/2 = 25 W. Mounting Details. All dimensions are given in mm [in.] Typical response curve. Related products. Omni Antennas. Amphenol Procom offer Omni Antennas which are produced from quality materials for high performance and endurance in harsh ...
Vietnam 2 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
MICROPHONE PREAMPLIFIER - pcb.com
Size - Diameter 0.25 in 6.4 mm Size - Length 1.74 in 44.2 mm Weight 0.21 oz 6 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Mounting Thread(Microphone to Preamplifier) 0.2244 - 60 UNS 5.7 mm - 60 UNS [6] All specifications are at room temperature unless otherwise specified.
FAQ - ABS1339 cable clamps
Toggle Nav. Search. Search
Electronic Relay with Extra Functions - EXR10
Mass1) not sealed 25 g (IN up to 10 A) 30 g (IN 15 A up to 20 A) sealed 75 g (IN 25 A or 30 A) 1) typically 2) with status outputs 300 µA 3) > 20 A only with high-quality or new sockets The electronic relay EXR10 (Electronic eXtra Relay) is a solid state relay combining various extra functions in a single unit. These include:
Model 377A15 Precision Condenser Microphone Installation and ... - PCB
120 20 Pa Airplane Take-Off 140 200 Pa Threshold of Pain At very high-pressure amplitudes, the microphone’s diaphragm will start to distort the measured sound pressure. The maximum rated sound pressure level of a microphone is expressed as the amplitude at which the Total Harmonic Distortion (THD) reaches a specified amount, typically 3% THD.
Fluid-Trac 3-Wire Level Sensor
Copyright & SSI Technologies LLC 2 oc FT-AN Rev & i-rcom Product Features • More Accurate: Distance accuracy of ± 2.5% full scale span of distance. • More ...
1695-2180 MHz - amphenol-antennas.com
Wind Area 0.12 m2 1.25 ft2 Wind Load (160 km/hr or 100 mph) 62 N 13.7 lbf. WT360X06Fx60 SINGLE BAND | OMNI | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme