Search Results for pl202y-120-25 6m
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 6, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-29s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: 7.
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Thermometrics NTC Type 95 Series Thermistors - Amphenol
Maximum Power at 77°F (25°C) 75 mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type EC95 Dimensions Tinned alloy 180 leads Ø 0.008 in (0.20 mm) 2.5 in (63.5 mm) nom Epoxy-coated thermistor chip Ø 0.095 in (2.4 mm) max Ordering Information Select appropriate part number below for resistance and temperature tolerance desired ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
0.25 0.1 &table o l o m h 0 c m r p r u e 2 a h e n o a s l 9 5 / e 2 / a n t p l i i a u s t a parts list item part number description qty 1 50440041-300/400 diecast shell nickel/black finish 1 2 51560088-321/121 mono insert assembly nickel/gold 1 3 51270016-521 insulate pvc tube clear 1 revision history
Americas - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
Kaye LabWatch Pro - Environmental Monitoring
Kaye LabWatch Pro - Environmental Monitoring Complete solution for critical stability, environmental and facility monitoring that detect alarms and alerts perso
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: PSI Operating Temperature:-25 to 85 C Supply Voltage: 5 VS Honeywell PN: Supply Voltage: 5 VS
Technische Daten - White Line
Blickwinkel 120° Auflösung Höhe: bis zu 32 Zeilen Breite: bis zu 240 Spalten (weitere Auflösungen auf Anfrage) Betriebsspannung 24 V-DC (16,8 - 32V) Leuchtdichte max. 9000 cd/m² Betriebs-/ Lagertemperatur - 20 °C bis +70 °C / - 30 °C bis +85 °C Lebensdauer bis zu 100.000 Stunden (je nach Temperatur und Stromstärke)
South Korea - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
AT12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge an
AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212
Terminal Junction Systems MIL-T-81714 Series I Class D
Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Cold Room - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Entrar - kayeinstruments.com
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
IR600 Datasheet - SGX Sensortech
1. Do not allow sensors to fall on the floor. This could cause lamp filament breakage, damage to the pins and the gas entrance aperture. 2. Do not apply mechanical force against the gas entrance aperture.
Norway - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Jay Hack - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Singapore - kayeinstruments.com
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}