Search Results for pl202y-120-25 6m
when selecting your Omnidirectional Base Station Antenna - AMPHENOL PROCOM
ted power, and VSWR of 3.0:1 is 25%. This becomes unmanageable and can greatly affect the performance of your system. 4. Bandwidth. Integral clamps - clamps that are physically a part of the antenna - usually offer three ways of being mounted to the mast or pole on the tower. 1. Inline, which basically means the antenna
Tower Mounted Amplifi er - amphenol-antennas.com
Output IP3 (typical) > 25 dBm > 25 dBm Power Supply and Alarm - AISG Mode DC Supply Voltage 24 V DC nominal (9-31 V DC) Power Consumption < 4 W Control Protocol 3GPP/AISG v2.0 Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Storage ETS 300 019-1-1 Ingress Protection IP67
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
pjs 08/25/11 pjs 08/25/11 fed 08/25/11 n/a - dcn 38497 08/11 pjs.375 9.53.187 4.75 body & contact.065 1.65 2x "b" 2x .040 1.02 2x .040 1.02.030 0.76.375 9.53 2x "a".312 7.92 vswr: n/a material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b-196, ...
PRODUCT DATA DRAWING - SV Microwave
c dcn 52746 07/23 approved: checked: drawn: see pdm see pdm sj 04/01/19 oal±.250152.40±6.35 (see table) rp components: connectors: 2.4mm plug (sf1611-60001)
PS SERIES PSD28V1CEC - Amphenol Socapex
than 2.5 mΩ @ 25 °C Max load capacitance per channel: Output • Overload Breaking Current Adjustable from 2A to 30 A according to I2T curve. • Short Circuit Current Limit Adjustable from 10 A to 125 A Control • I2C Communication see • Open drain fault discrete signal • On/Off discrete signal EMC Complies with MIL -STD 461F
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Short flanged Receptacle monomodule With conductive panel sealing ...
Short flanged Receptacle monomodule With conductive panel sealing Polarization D
C 112 Series M12 - Connectors - Amphenol
Insertion force IEC 60512-13-2 test 13b ≤25 N Withdrawal force IEC 60512-13-2 test 13b ≤30 N Other technical characteristics Type of termination crimp (overmolded) Wire size 0,34 mm2 (AWG 22) Flammability UL 94 HB Locking Screw coupling 1) In mated position only 2) IEC 60664-1 corresponds to DIN VDE 0110
HBF058-08U1SS2-30FS - HYBRIFLEX - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Amphenol Australia
1000 megohms minimum at 25°C Connectors show no evidence of corrosion after exposure to 48 hours of salt spray per MIL – STD 1344, method 1001. IP67. Wired and mated connection will withstand immersion under three feet of water without loss of electronics qualities or leakage.
C:Users orceDesktopMiniBoss Data SheetsC-MN47A4AC01-a1 - Amphenol Sine
25.40MM 25.40MM 60.39MM MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER ...
CONTACT FORCE~ 40 GRAMS PER CONTACT - ardentconcepts.com
0.25 top side travel rev. date revisions www.ardentconcepts.com weight: dwg. no. rev c title: approved proprietary and confidential.1 x.xx = scale: 1:1 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f a----finish 3 material tolerances: ardent concepts, inc. is prohibited. metric.05 change no description x.x = unless otherwise specified. projection ...
Thermal Overcurrent Circuit Breaker 1110-
www.e-t-a.de 1 Thermal Overcurrent Circuit Breaker 1110-... 1646 1 Description Typical applications Ordering information Approvals Technical data Tease-free, trip-free, snap action mechanism.
00113090602 - Amphenol Air LB
Module 1130 With inserted diodes P 600 J ou 60 S10
PRELIMINARY ISSUE - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Topless Splitter Series ABS100TP Topless slim design, all ports face ...
41-200 25 25 25 201-550 25 25 25 551-750 22 22 22 751-1002 22 22 22 1003-1218 22 22 22 Return Loss (min dB) 5-14 18 18 18 15-40 25 20 20 41-200 20 20 20 201-550 18 18 18 551-750 18 18 18 751-1002 18 18 18 1003-1218 17 17 17 RFI (dB) 5-1218 100 Surge Protection 6KV Ring Wave Surge,IEEE C62.41 Cat A3 Water Proof Test(min) 15psi Impedance 75Ω ...
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10
Triplexer - Amphenol Antenna Solutions
VSWR < 1.25 Continuous Average Power < 300 W IM3, 2x43 dBm < -117 dBm 2300+2600 Channel (Port 3) Frequency Band 2300-2700 MHz Insertion Loss < 0.3 dB VSWR < 1.25 Continuous Average Power < 300 W IM3, 2x43 dBm < -117 dBm DC/AISG Transparency Bypass Rating 2500 mA (max) Environmental
Series T General Eastern Differential Pressure Transmitters
24, 120, or 240 VAC In DC Voltage Out T30 Two-wire DC Voltage In 4 to 20 mA Out T40 Four-wire 24, 120, 240 VAC In 4 to 20 mA Out ... (25.40 mm) of H 2O at 20 mA and a minimum range of -0.33 in of H 2O at 4 mA. Com Vsup Vout 12 3 Receiver Power Supply 11 to 32 Vdc-+ +-A Modus instruments, Inc. Span Zero