Search Results for pl259 connector
Model PA Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
2M Ram-Lock | Ram-Lock Connectors - Products | Amphenol Aerospace
Connectors equipped with Ram-Lock offer quick disconnection with peace of mind, as the user must pull on the operating sleeve of the plug to unmate rather than pulling on the cable. Utilizing ball bearings for locking and a traditional D38999 EMI band for shell-to-shell conductivity allows for much more consistent and reliable engagement ...
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Configurator Singles | Amphenol
Part # 320404: type: PL500SM-N Connector: Circuit Count: 2: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
ID Rugged Bulkhead Adaptor Series Connector - Amphenol CS
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS Amphenol's line of Rugged Bulkhead Adaptors serve many markets and applications across the globe including Transportation, Military, Medical and Industrial. Ideal options to seal connection interface; Available for Modular Jack or USB Type A; Wide operating temperature (-40°C to +85°C )
Lynx™ - The Fastest 4-Row Connection in a 2-Row Footprint
To browse the Venia store, enable JavaScript in your browser.
Model 261B11 | PCB Piezotronics
Electrical Connector (Quantity, 3) 10-32 Coaxial Jack : 10-32 Coaxial Jack : Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents.
Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors ...
The mythological connector of your dreams, now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent Centaur - Solder Tail | Centaur High Bandwidth 38999 PCB Connectors | High Speed Connectors | High Speed & Fiber Optics | Products | Amphenol Aerospace
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector MCX Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. Assembly Instructions C74 (Size: 1924 kb) 919-137p-71s2x IGS 3D Model (Size: 397 kb ) 919-137P-71S2X PDF Customer Drawing (Size: 172 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
PRODUKTPASS | EPC - Amphenol-Air LB
D-SUB connectors. CATEGORY. Rectangular Connectors. D-SUB connectors in the EPC series to 50 crimp/solder contacts, adheres to the ASNE0237 and ABS1145 standard. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications and wherever ...
Configurator Singles | Amphenol
Part # 342886: type: PL900RG-N Connector: Circuit Count: 24: Contact Plating: Gold: Contact Size: 22: Contact Termination: PCB: Contact Type: Machined, Gold Plated ...
Auto-Latching Medical Connector | Pulse-Lok Connector 301189⚕️
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301189
AHDP06-24-91SN-SRA Size 24, 9 Position ISOBUS Plug, Socket, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP06-24-91SN-SRA Size 24, 9 Position ISOBUS Plug, Socket, Normal Diameter Seal, Smooth Ring Adapter (SRA)-Size 24, 9 Position ISOBUS Plug, Socket, N
TNC Straight Plug to TNC Straight Plug LMR-195 1 M
Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. TNC Straight Plug to TNC Straight Plug RG-58 6 inches 095-850-274-006.
CF38999 Multi-Channel Fiber Optic Connector | High Speed & Fiber Optics ...
Additional, composite connectors features include: Lightweight - 17%-70% weight savings; Increased Corrosion Resistance-olive drab cadmium (175°C) and electroless nickel plating (200°C) both withstand 2000 hours of salt spray exposure; Durability-1500 couplings minimum (in reference to connector couplings, not termini)
11826-ACA | LynxPlug 4mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 120 pin, with cap. 11828-2CA. Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 120 pin, with kapton tape. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Discover Cutting-Edge RF Antennas with New Antenna Solutions Guide
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Female to Female Flange Mount Adapter, 2 Hole, with Screws
The SMA Female to Female Flange Mount Adapter, 2 Hole, with Screws 1129-6280 offered by SV. Meet the real features of the product here!
Standard Medical Cable Connector | Pulse-Lok Connector 360028
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 360028