Search Results for policioes
SMP Female Connector, R/A for .047 Cable - SV Microwave
Meet the real SMP Female Connector, R/A for .047 Cable 1213-4007 from SV Microwave. It has the greatest mechanical specifications to meet your RF needs.
2.4mm RF Series Technical Specifications - SV Microwave
The 2.4mm connector was developed for use through 50 GHz. This connector series uses a thick outer wall to eliminate the fragility seen in SMA and 2.92mm connectors. The female socket is also strengthened to ensure reliable mating.
Rectangular Multi-Pole Rhino - Amphenol Ltd
Rectangular form accommodates multiple poles for a wide number of applications; Contact genders are interchangeable and may also be mixed pin-socket combinations
Shrink Boot Adaptor - BB1 - Amphenol Ltd
Military & Aerospace applications are supplied in accordance with AS85049 / M85049 specification; Broad range of additional proprietary designs and finishes
SMPM VITA 67.3 Installation/Removal Tool - SV Microwave
Discover SV's SMPM VITA 67.3 Installation/Removal Tool 500-32-042. This installation and removal tool is easily usable and has the strongest material.
SMPM Male to SMPM VITA 67.3 Male Plug-In Adapter - SV Microwave
SV Microwave offers the SMPM Male to SMPM VITA 67.3 Male Plug-In Adapter 1132-6116 with great ability to perform in various environmental conditions.
Amphenol GP-IE156327SS-000.3 Shielded GPIB Cable (IEEE-488 Cable) w ...
Buy 0.3m Amphenol GP-IE156327SS-000.3 Cables Direct from the Factory at Cables on Demand. Deluxe IEEE-488 GPIB cables by Amphenol combine single shielded 95% copper braid and dual-layer mylar foil for the perfect balance of light-weight flexibility and EMI/RFI resistance. Each Deluxe GPIB Cable is precision cut to length and expertly assembled using original Amphenol stackable CN24 24-pin ...
SMPM Male PCB Surface Mount Connector, R/A, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
TNC Male Connector for .141 Cable 4011-00044 - SV Microwave
SV Microwave presents the TNC Male Connector for .141 Cable 4011-00044. Check out the product's technical specifications and place your order today!
Raptor - Amphenol Ltd
Raptor is Amphenol LTD’s range of connectors engineered for High Voltage and High Current systems in E-Flight, E-VTOL and hybrid applications.
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
Amphenol AV-THLIN2RCAM-005 Thin-line Single RCA Coaxial Cable - RCA ...
Buy 5ft Amphenol AV-THLIN2RCAM-005 Cables Factory-Direct: This low-profile thin-line (RG179) RCA to RCA coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded RCA connector terminations ...
2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable
SV Microwave proudly presents a 2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable 7016-0070. The perfect cable assembly for your RF needs.
Push-Pull Rhino - Amphenol Ltd
Operating temperature -55˚C to +150˚C; Sealing (mated and unmated) IP69K, 1hr at 2 metres immersion and proof against high pressure steam jet cleaning
SMP Male PCB Edge Launch Connector, 4 Port, FD - SV Microwave
Elevate your RF connection with SMP Male PCB Edge Launch Connector, 4 Port, FD 9311-60038. Meet the product's technical specifications here!
News & Insights - Amphenol Ltd
Stingray is a low profile, compact, and sealed connector that sits flat against the body to prevent snagging and damage. It’s self-aligning due to its strong magnetic connection and allows customisation and flexibility of cable routing.
SMP Male to SMA Female Panel Mount Adapter, LD
The SMP Male to SMA Female Panel Mount Adapter, LD SF1112-6034. Explore our high and mighty products and get complete RF performance today!
Integrated Cable Assembly Holdings, Inc Manufacturer Privacy Policy
It is solely your obligation to review and understand the privacy practices and policies of these other Web sites and of these advertisers and third parties. Security Measures. ICA has implemented numerous security features to prevent the unauthorized release of or access to personal information. Please be advised, however, that the ...
SMP Female Cable Removal Tool 500-12-019 - SV Microwave
SV Microwave offers SMP Female Cable Removal Tool 500-12-019 which is available through various distributors. Check this out now!
Amphenol CO-142BNCX200-002 BNC Male to BNC Male (RG142) 50 Ohm Coaxial ...
Buy 2ft Amphenol CO-142BNCX200-002 Cables Factory-Direct: RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer 96% silver-coated copper braid shielded MIL-C-17 type RG142B/U coax.