Search Results for policioes
RF and Mixed Signal Harnesses Overview - SV Microwave
SV has a strong heritage in creating both pure RF Microwave Harnesses as well as Mixed Signal Harnesses that combine a variety of inputs like digital, quadrax, power and RF/optical combinations.
SMA Male Connector, Swept R/A for .085 Cable - SV Microwave
Check out the SMA Male Connector, Swept R/A for .085 Cable SF2915-6605. It can fill all your RF needs and enhance your RF performance.
SMPM Male PCB Edge Launch Connector, 4 Port, SB
The SMPM Male PCB Edge Launch Connector, 4 Port, SB 9311-60015. This Edge Launch Connector can elevate your real RF performance.
75 OHM D38999 Circular RF Cable Assemblies - SV Microwave
SV Microwave just released fixed-length 75 Ohm RF MCX Cable Assemblies for series SMPM, SMPS and BMZ. These cable assemblies have been designed to fit into any D38999 housing, and have a true 75 Ohm impedance construction that assures a high fidelity signal in 3G SDI, 4K and 8K video feeds.
SMPS Male PCB Edge Launch Connector, SB - SV Microwave
SV Microwave offers the SMPS Male PCB Edge Launch Connector, SB 3811-40004 with push-on coupling. Access the app note to learn more about the product.
Soldier System Connectors - Amphenol Ltd
A solution for every soldier. Integrated locking mechanisms, push-pull connectors, 10A fast-charging capabilities, IP68 connectors – Amphenol has it all.
Amphenol AV-THLIN2RCAM-005 Thin-line Single RCA Coaxial Cable - RCA ...
Buy 5ft Amphenol AV-THLIN2RCAM-005 Cables Factory-Direct: This low-profile thin-line (RG179) RCA to RCA coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded RCA connector terminations ...
Category 6 (28-AWG Slim CAT6) Cables for Sale | Cables on Demand - Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6 (Slim CAT6) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6 Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. Amphenol's Thin CAT6 are fully certified to the recently published TIA/EIA 28-AWG CAT-6 Cable standards, maintaining ...
Model 691A26 Powered Junction Box Installation and Operating Manual - PCB
Return Policies and Instructions . Materials Authorization (RMA) Number. This RMA number should be clearly marked on the outside of all package(s) and on the packing list(s) accompanying the shipment. A detailed account of the nature of the problem(s) being experienced with the equipment
Martec
Martec develops and manufactures high reliability, innovative interconnection devices you need for your critical oceanology and subsea projects.. Our specialist connectors and penetrators meet the most treacherous operating requirements, in regards to safety, productivity and performance.
RF Low Loss Cable Assemblies with Strain Relief Boot
Features / Benefits: Molded boot provides exceptional strain relief; Improved flexibility and durability; Improved phase and temperature stability over standard Ø.085" cable
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
Quality-filled 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole 1521-60201 from SV Microwave. Take a quick overview.
Website Terms of Use | PCB Piezotronics
We do not control, adopt, endorse or accept responsibility for any other content, tools, products or services (including any software, links, advertising, opinions, comments, or security or privacy policies) available on or through third party sites or media.
Stingray 9 - Amphenol Ltd
Compact, low-profile metal-shelled connectors; Withstands rain, dust, dirt and chemicals; IP68 sealing: 1 hour at 2m immersion; Meets DEF-STAN 00-35 requirements
SMA Female Bulkhead Connector for RG-174 Cable - SV Microwave
The SMA Female Bulkhead Connector for RG-174 Cable M39012/59-3026 is now available at SV Microwave. Place your order with our distributors.
Commercial Aerospace - Amphenol Ltd
MIL-DTL-38999. Circular Connectors. The largest range of MIL-DTL-38999 Series I, II & III connectors
SMP Male PCB Surface Mount Connector (Reflow Stable), FD
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 1211-40162. The product is now available in stock, check out now!
SMA Female to Male Adapter | SF2997-6003 - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMA Male to Male Adapter M55339/29-30101 - SV Microwave
SV Microwave offers the SMA Male to Male Adapter M55339/29-30101 with superior performing capabilities. Check out the detailed specifications now!
Space - Amphenol Ltd
Rhino 38999. Circular Connectors. Rhino 38999 provides up to 1000A current capacity in a MIL-DTL-38999 style shell.