Search Results for potting material
R109LM Chirp-ready Thru-hull External Mount - Airmar
2 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 kW, low and medium-frequency transducer.
High-Performance Mobile LMR, TETRA, & P25 Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
SmartDisc Low Profile Cellular Antenna - PCTEL
SmartDisc is a low profile antenna with durable design. The antenna is ground plane independent enabling flexible and easy installation. Ideal for smart city, smart metering and vehicle installations. Model Number Installation Color Cable Length Connector 710211 Screw Black 2.5m SMA-m 710212 Screw White 2.5m SMA-m 710213 Screw Black 0.5m SMA-m 710214 Screw White 0.5m SMA-m 710215 Tape Black 0 ...
PCIe Gen 5 CEM Connector & Add-In Card PCB Design Optimizations
The PCIe Gen 5 channel data-rate of 32GT/s requires a better mating connector, an AIC with improved PCB material, optimized vias, and alternative trace routings. The Gen 5 surface-mount connector mates with the smaller gold edge fingers with a shorter wipe distance to achieve loss and crosstalk targets at twice the Gen 4 Nyquist frequency. AIC ...
BNC Terminator Pl 1 W 50 Ohm | 202103 - Amphenol RF
Insulator Material: Delrin: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Power (Max Watts) 1: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Terminator Pl 50 Ohm 202103RP.
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
A-SERIES The A-Series of high voltage connectors are small, lightweight, and come in a variety of configurations. This high performing connector series perfectly handles the varying demands of high voltage test equipment, ionizers, ESD simulators and
Model 080A118 | PCB Piezotronics
Model 080A118:Sensor mounting pad, adhesive or weld mount to machine, 1" diameter, 1/4-28 threaded hole for sensor mount
Contacts, Page 2 - Amphenol Sine
AT60-202-2031 Solid Machined Gold-Plated Male Contact, Size 20. Comparable to PN# 0460-202-2031
P8 Traditional/CW Shorty™ Thru-hull - Airmar
300 W. The plastic P8 is our shortest retractable-depth model. As part of our Shorty ™ Series, it is designed for boats with limited headroom. The total height of housing is only 81 mm (3.2"). The low-profile, P8 model is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull.
SCF12-50J - 1/2" CELLFLEX® Superflexible Foam-Dielectric Coaxial Cable
Jacket Material Black Polyethylene PRODUCT DATASHEET SCF12-50J 1/2" CELLFLEX® Superflexible Foam-Dielectric Coaxial Cable SCF12-50J REV : B REV DATE : 15 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Yagi Antennas 7043155 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
N-Type Plug Shorting Cap | 172317 - Amphenol RF
Insulator Material: Not Applicable: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Thread Direction: Standard: You May also be Interested in. SMA Plug Shorting Cap with Chain 132331-10. SMA Plug Shorting Cap 132331. Contact Us.
Amphenol Network Solutions > SEISMIC ANCHOR KIT
This photo is used for example purposes only and may not represent the final parts received - Contact Inside Sales to determine the final Bill-of-Materials Save 0% SEISMIC ANCHOR KIT
Amphenol Network Solutions > CONTACT REMOVAL TOOL
4mm contact removal tool with plastic handle. This contact removal tool is used to disassemble the 4mm connector, in cases where the wires need to be changed (for example, a new piece of equipment is being connected, or the two wires were inserted in the wrong positions and need to be swapped). Note that the 2.4mm connector can be disassembled with a fine needle-nose pliers or similar tool ...
Whip Antennas MU 4-Z/... - AMPHENOL PROCOM
Materials: Whip: Stainless steel and brass, bright polished/chromed or black-chromed Mount: Chromed brass (bright or black) Weather- and shockproof plastics Stainless steel: Installation Torque: 7.5 ±1 Nm: Colour: Bright or black (see above) Height: Approx. 590 mm / 23.23 in. (dep. on freq.)
Yagi Antennas 7041385-CM2 - AMPHENOL PROCOM
Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, fully moulded enclosure: Dimensions: 750 x 600 x 480 mm / 29.5 x 23.6 x 18.9 in. Wind Load: 129 N (160 km/h) Weight: Approx. 4.4 kg / 9.7 lb. Mounting Bracket: Included for 32 - 50 mm mast: Balun Encapsulant:
HygroMaster L Concrete Flooring Kit - Protimeter
PROTIMETER HygroMaster L Flooring Kit ® BLD7750-FL - Includes HygroMaster L (BLD7751) FOR USE WITH: • Concrete
Full Ocean Depth - MSI Transducers
These materials are specifically designed to not just work at these extreme depths, but to also maximize the acoustic performance. Design and Development MSI’s engineers are here to help during the design process. They are available to help with getting the most performance possible out of your system, while meeting the cost targets and depth ...
Amphenol Network Solutions > SUMMIT RACK™
The Summit Rack™ is part of the newest Amphenol Network Solutions Hyper-System portfolio. It is the ultimate answer to saving rack space for revenue-generating equipment. The Summit Rack can be mounted directly to wire basket cable tray or to ladder rack via all-thread above the active equipment. The 19” spacing allows the installation of different panels such as C2E, C2X, LCX or patch ...
Duramate AHDP 18-14 - Amphenol Sine
AHDP06-18-14PR-BRA 14 Positions, Plug, Pin, Shell Size 18, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap-on). Comparable to PN# HDP26-18-14PE-L017