Search Results for potting material
Amphenol Canada Corp.
material: all materials are rohs compliant per eu directive 2011/65/eu and amendments • outer shell: die cast zinc alloy, nickel plated • contacts: phosphor bronze, plated with 0.76 microns [30u"] gold over 1.27 microns [50u"] minimum nickel on the mating area with tin over nickel on the tails.
Board-to-Board - SV Microwave
MATERIAL DIELECTRIC CONSTANT HARDNESS (SHORE D) CTE PPM/°C ADVANTAGE / DISADVANTAGE Teflon (PTFE) 2.02 55 135 Low Cost / High CTE Ultem 1000 3.15 109 56 Low CTE / High Dielectric Constant Torlon 4203 4.20 86 31 Low CTE / High Dielectric Constant Corning 7070 4.60 403 3.2 Very Low CTE / High Dielectric Constant, Long Lead Time, High Cost Glass ...
Yagi Antennas S.PAGE-405 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
2M805 - 2M Micro Miniature - Amphenol Socapex
The 2M805 connector is a micro-miniature circular connector that features the Tri-Start fast coupling mechanism, which allows for quick and easy mating and unmating. It offers more than 45 contact arrangements, ranging from 1 to 85 contacts, making it suitable for a wide range of applications. The connector also provides excellent EMI shielding, ensuring reliable data transmission in noisy ...
Model JW Cable Connector Installation and Operating Manual - PCB
not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged. In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support
Ve-NET Catalogue - amphenol-cs.com
yield of material in product • Achieve the force requirement • Simulate how parts are filled early in the design process to reduce molding defects, retooling, and redesign. • Simulate the warpage of the manufactured part to help ensure the end product’s fit and function. • Advanced cooling techniques and layouts,
BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm 12G Optimized
Amphenol Network Solutions > ISO-PAD FOR 650LB RACK
iso material 23" for network bay (full base pad)
Abrasion Resistant Applications - TPC Wire and Cable
Cable failure attributed to abrasion is usually caused by having a jacket that is too thin or from using a material that is not durable enough to protect the cable's conductors. The construction of every TPC wire and cable product takes jacket material into consideration when designing solutions that will be used during abrasive applications ...
LUMINUS - Amphenol PCD
Materials Insulator Body: Polyamide 6/6 (Nylon) Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating ...
Model 320C18 | PCB Piezotronics
Housing Material: Titanium: Titanium: Sealing: Hermetic: Hermetic: Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 5-40 Male : 5-40 Male : Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified.
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex™ 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
Model EX649A71 | PCB Piezotronics
Intrinsically-safe Reciprocating Machinery Protector, 4-20 mA output, top exit, terminal block with conduit elbow. Provides early warning of faults and mechanical looseness in reciprocating compressors, eliminates false trips, outputs exclusive Reciprocating Fault Index (RFI), trends peak acceleration before alarm event occurs, hermetically sealed, 4-20 mA loop powered, field programmable with ...
Disposable Auto-Latching Medical Connector | Pulse-Lok 341196
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your system’s needs. Disposable Medical Connector 341196
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
RF Connector RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
Yagi Antennas S.3Y-445 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
High-Speed Bulk Cables for 224G Connectivity - Amphenol CS
Moreover, the design minimizes footprint discontinuities and dispersion due to material variations, further enhancing overall performance and reliability. The OverPass cable assembly portfolio is enhanced using Amphenol Spectra-Strip’s high frequency SkewClear EXD cable technology and manufacturing expertise. Offerings include multi-pair ...
Model 320C03 | PCB Piezotronics
Model 320C03:ESS general purpose, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 side conn., to +325 F/+163 C