Search Results for potting material
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
B5 TITLE - Amphenol Sine
MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER DWG NO: REVISION C-TYPE ...
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
AT Series™ Connectors - Amphenol Sine
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors. Available in 2, 3, 4, 6, 8, 12, 13 (Mixed), 15 (Mixed) and 18 position. Amphenol Sine Systems’ AT Series ...
Home - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
MS16M23F Socket Contact, Machined, Gold Flash, Wire Range 16-18 AWG
RB00011912 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 12. REQUEST A QUOTE. MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20, 20-28AWG. REQUEST A QUOTE. MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5 mm. REQUEST A QUOTE. MP14M23F Pin Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG.
FAKRA Connectors - Amphenol RF
Insulator Material. PA 56 items; LCP 6 items; PBT 64 items; PTFE 391 items; IP Rating. IP67 61 items; Not Rated 457 items; FAKRA Generation. 1 160 items; 2 151 items; 3 146 items; 4 60 items; FAKRA Keycode. A - Jet Black 59 items; B - Cream 48 items; C - Signal Blue 57 items; D - Claret Violet 47 items; E - Leaf Green 41 items; F - Nut Brown 29 ...
Sira Certification Service - sgxsensortech.com
through the potting compound. A stainless steel sinter is fused into the enclosure. The sensing heads may be manufactured with or without a second PCB at the rear of the component. The maximum input power, Pi, is 2.5 W. Variation 1 - This variation introduced the following changes: i. To permit the ambient temperature range to be increased:
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Be sure to include any instructions for screen termination, potting requirements, and/or cable strain relief. Do you require custom functionality? If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification.
surlok-plus-series-catalog-amphenol-industrial
thermoplastic material that is not only durable, but also with excellent dielectric, mechanical properties and meet environmentally RoHS compliant. • Contacts are derived from quality copper alloy to ensure an electrically-reliable connection. • UL1977/4128 and TUV 2PfG2740 certified Keyway Multiple keyways
Computer System Validation - kayeinstruments.com
Computer System Validation - kayeinstruments.com
EU-TYPE EXAMINATION CERTIFICATE - SGX Sensortech
potting compound. A stainless steel sinter is fused into the enclosure. The sensing heads may be manufactured with or without a second PCB at the rear of the component. The maximum input power, Pi, is 2.5 W. Variation 1 - This variation introduced the following changes: i. To permit the ambient temperature range to be increased: From: -20°C to ...
RG 214 - AMPHENOL PROCOM
RG 214 - AMPHENOL PROCOM
SD308 and C308 D-Subminiature - Amphenol Canada
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature and Press Fit (C308 Series) Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw machine contacts and are available in Solder Cup, Straight PCB, Right Angle PCB.
RTS08N3S Receptacle, square flange, 3 positions, size 8, so - Amphenol Sine
RTS08N3S Receptacle, square flange, 3 positions, size 8, socket contact, NBR Seal, contacts pre-loaded. Comparable to PN #UTS08E3S
SS24M1G10 Socket Contact, Stamped, Gold 10µ", Range 26-24 AWG
RB00011912 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 12. REQUEST A QUOTE. MFX-3958 Hand Tool, Stamped & Formed Contact, Size 20, 20-28AWG. REQUEST A QUOTE. MFX-3962 Hand Tool, Stamped & Formed Contact, 2.5 mm. REQUEST A QUOTE. MP14M23F Pin Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG.
Thermometrics Inline Flow-Through Coolant Temperature Sensor
Thermometrics Inline Flow-Through Coolant Temperature Sensor
EMI/EMP FILTER PROTECTION - Amphenol Australia
Potting Seal Contact and Planar Assembly Ferrite Hard Faced Insert Interfacial Seal Pi Type Planar Array Assembly Ferrite Inductor Ground Electrode Solder Washer ... tubes, or “experimental” semi-conductive materials. (Human model ESD only shown in image.) Grounded Connectors: Derived from MIL-DTL-38999 connectors, Amphenol Socapex Ground ...
THE RIGHT CABLE FOR ABRASIVE APPLICATIONS - TPC Wire
The construction of every TPC wire and cable product takes jacket material into consideration when designing solutions that will be used during abrasive applications. Choosing the right cable product during abrasive applications ensures a longer life with less downtime from constant repair and replacement.
THIRD ANGLE PROJ. REV DESCRIPTION DATE ECO APPR - Amphenol RF
material see notes date 17-dec-13 drawn karthik r finish drawing no.fk6121xx-005-nt30g-50 item no. fk6121acx36nc5f part no. fa1-nxsj-c01-6 key coding part no. drawing no. item no a fa1-nasj-c01-6 fk6121aw-005-nt30g-50 fk6121aca36nc5f b fa1-nbsj-c01-6 fk6121bw-005-nt30g-50 fk6121acb36nc5f c fa1-ncsj-c01-6 fk6121cw-005-nt30g-50 fk6121acc36nc5f