Search Results for potting material
Canada
Potting Material Std.Epoxy: EP1730-1 or equivalent;colour:black HighTemp Epoxy: EP173859 or equivalent Wire Insulated Wire: MIL-W-16878/4 or /6 (available 7 or 19 strands) MIL-W-22759/11 or /33 Solid Uninsulated Wire: Copper per A-A-59551 (QQ-W-343) Coupling Friction or Jackscrews into jackposts/threaded Inserts Contact Spacing.050 (1.27) centers
PLD-14 | Amphenol Global Search | Amphenol
Industry Standard ½ -14 NPT or ¾ – 14NPT mounting options; The Martec sealed USB connector system has been developed as a reliable alternative to low-performance transversally sealed receptacles that rely on potting materials for their sealing.
Amphenol Connector Reference Guide - Volume 1
Constructed from high-grade materials such as aluminum, stainless steel, or composite materials, cylindrical connectors often feature multiple contact points arranged in a circular pattern. They come in various types, including bayonet, threaded, and push-pull locking mechanisms, each offering quick and reliable connections. ... Potting boot ...
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
pld-14 | Amphenol Global Search | Amphenol
Industry Standard ½ -14 NPT or ¾ – 14NPT mounting options; The Martec sealed USB connector system has been developed as a reliable alternative to low-performance transversally sealed receptacles that rely on potting materials for their sealing.
Amphenol
A variety of materials are available: neoprene, hypalon and others; and a variety of lengths can be designed to meet customer specifications. Overmold seals to the rear of the connector and to the cable jacket providing moisture sealing. Amphenol Miniature Cylindrical design flexibility PT Connector with Hermetic Seal Insert and Coax Contacts
Cable Assemblies | Products - Amphenol
Custom Cable helps its clients connect technology by providing high-quality products through a unique custom configurator. Create an account today to receive immediate and real-time quotes for standard and custom optical and copper assemblies, as well as many other misc. minor materials.
Model 132A32 Micro ICP® pressure sensor, 100 mV/psi, heat shrink (for ...
using RTV-like potting materials to hold them in place, maximum pressure specifications are given to prevent the sensors from being extruded from the mounting holes. Static or slow dynamic overpressures are more apt to cause a problem than a short dynamic shock pulse. Use of backing nuts will minimize the possibility of a problem.
Model 132A31 Micro ICP® pressure sensor, 140 mV/psi, pigtail ... - PCB
using RTV-like potting materials to hold them in place, maximum pressure specifications are given to prevent the sensors from being extruded from the mounting holes. Static or slow dynamic overpressures are more apt to cause a problem than a short dynamic shock pulse. Use of backing nuts will minimize the possibility of a problem.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Be sure to include any instructions for screen termination, potting requirements, and/or cable strain relief. Do you require custom functionality? If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification.
NTC Type FP07 - amphenol-sensors.com
type and each available material system. Each material system is denoted by an ordering code letter, a referenced curve number and the nominal 77°F/257°F (25°C/125°C) resistance ratio. NTC Type FP07 Dimensions Thermistor Time Constant FP07 Still Air at 77 °F (25°C) Plunge into Water 0.10 sec 7 msec Dissipation Constant Still Air at 77 °F ...
Model 132B38/010PH Micro ICP® pressure sensor, 140 mV/psi, 10-ft ... - PCB
using RTV-like potting materials to hold them in place, maximum pressure specifications are given to prevent the sensors from being extruded from the mounting holes. Static or slow dynamic overpressures are more apt to cause a problem than a short dynamic shock pulse. Use of backing nuts will minimize the possibility of a problem.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Be sure to include any instructions for screen termination, potting requirements, and/or cable strain relief. Do you require custom functionality? If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification.
EXCEL|MATE CC - Amphenol PCD
(Potting) NACS AC EV TYPE 2 (Potting) EV TYPE 2 RATED VOLTAGE (Max.) 1000V DC 1000V DC 1000V DC 1000V DC 1000V DC 1500V DC 1000V DC 1000V DC 240V AC 600V AC 480V AC ... Please protect with insulated material at the tail if don't use both wires SINGLE-WALL H.S.T: Ø3.2 WHITE ITEM DESCRIPTION QTY UNIT 3 1 4 MCS 1500A COOLING VEHICLE CONNECTOR 1 ...
B A3 - Amphenol Sine
no potting potting or not in reservoir potting atm15-3p-bm01 part number atm15-3p-bm02 gold contact plating gold atm15-3p-bmxx variants tin no potting atm15-3p-bm03 tin potting atm15-3p-bm04 recommended screw: 6-19 [m3.63 x 1.34]thread-forming screw, torque: 10-20 in-lb [1.13-2.25 nm] recommended screw: 4-20 [m3.12 x 1.27]thread-forming screw,
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Be sure to include any instructions for screen termination, potting requirements, and/or cable strain relief. Do you require custom functionality? If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification.
Amphenol
MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 ... POTTING OR NOT IN RESERVOIR GOLD GOLD GRAY BLACK GRAY BLACK AT15-18PA-BM01GY AT15-18PA-BM01BK AT15-18PA-BM02GY AT15-18PA-BM02BK TIN TIN GRAY BLACK AT15-18PA-BM03GY
PT06SE-10-6S | Amphenol Global Search | Amphenol
NovaSensor P330B Absolute Pressure Sensor Die. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS.
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.
QPL BACKSHELLS & DUST CAPS - Amphenol PCD
6. For the material and finish options, review Table 1 on pg. 7 (i.e. Cadmium Olive Drab over Electroless Nickel) *Recommended to follow the same finish as connector 7. Determine the clamp size by using the table on the product page S. (i.e. page 45) For this example a 0.20 in cable diameter will be used. (i.e. Clamp size-02)