Search Results for potting material
L-1102-8.fm - Amphenol Aerospace
• Potting boot – straight, angle, universal Contact Sizes Contact Size 22D 22M 22 20 16 American Wire Gauge Wire Size (AWG) 22-28 24-28 22-26 20-24 16-20 ... tacts to fit within material and performance criteria. Insert Arrangement 25-41 Number of Contacts 22 3 11 2 3 Contact Size 22D 20 16 12 Coax 8 Twinax
TR Multicoax 50Ω Hermetic Feedthrough - Amphenol Ardent Concepts
using an epoxy potting. TARGET MARKETS TR Multicoax 50Ω Hermetic Feedthrough FEATURES BENEFITS § Leak-proof design § Max leak rate 2.00E-09 LTorr § Variety of coaxial cable materials available for milliKelvin (mK) temperatures (Flexible, CuNi, NbTi) § Allows for use at various vacuum stages in harsh environments
B A3 - Amphenol Sine
no potting potting or not in reservoir potting atm15-2p-bm01 part number atm15-2p-bm02 gold contact plating gold atm15-2p-bmxx variants tin no potting atm15-2p-bm03 tin potting atm15-2p-bm04 recommended screw: 6-19 [m3.63 x 1.34]thread-forming screw, torque: 10-20 in-lb [1.13-2.25 nm] recommended screw: 4-20 [m3.12 x 1.27]thread-forming screw,
POWERBOSS M29 - Amphenol Sine
• Material Handling Advantages • Eliminates the need for “pipe and wire” conduit • Rated for Motor Branch Circuits ... • Superior receptacle-to-wire leads epoxy potting ensures reliability by preventing conductor pull-out • High performance, long-lasting plating that maintains low resistance through repeated mate/unmate cycles ...
High EMI resistance accelerometer, general purpose 100 mV/g
HV series vibration sensors use a material with high electrical resistance and high breakdown voltage, which provides the necessary electrical insulation between the mounting surface and the accelerometer’s case and connector. ... Internal potting adds further isolation and improves the frequency response of the accelerometer, making it ...
High EMI resistance accelerometer, general purpose 100 mV/g
HV series vibration sensors use a material with high electrical resistance and high breakdown voltage, which provides the necessary electrical insulation between the mounting surface and the accelerometer’s case and connector. ... providing additional support to the ceramic structure. Internal potting adds further isolation and improves the ...
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Be sure to include any instructions for screen termination, potting requirements, and/or cable strain relief. Do you require custom functionality? If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification.
MIL-22992 Class L Power Cables Headset & Soldier Cables - Amphenol PCD
Braiding material, which improves overall EMI performance, includes SS, Tinned Copper, & Aluminum. Nylon & Nomex are used for cable jacketing & vary based on ... potting & encapsulation w/ MIL-M 24041 epoxies. Extensive mold library supports most Amphenol & Mil-Spec connectors.
PT06SE-10-6S | Amphenol Global Search | Amphenol
NovaSensor P330B Absolute Pressure Sensor Die. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. Depth: > 6,000 meters (600 bar) Operating Temperature: -5˚C to 65˚C Max Operating Voltage: 600V Machine-molded Neoprene insulation material Made from 316 SS.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
PT06E | Amphenol Global Search | Amphenol
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
High EMI resistance accelerometer, general purpose 100 mV/g
HV series vibration sensors use a material with high electrical resistance and high breakdown voltage, which provides the necessary electrical insulation between the mounting surface and the accelerometer’s case and connector. ... providing additional support to the ceramic structure. Internal potting adds further isolation and improves the ...
Guide to Concrete Slab Moisture Testing With a Hygrometer
Go to the lowest level of virtually any modern structure – be it a home or skyscraper – and you’ll find the same building material. The same goes for the floors of many large single-story commercial buildings or industrial structures. Concrete. That should come as no surprise.
AT Series Standard Connector Kit - Amphenol Sine
Housing Material: Thermoplastic; Operating Temperature:-55C to +125C; IP Rating: IP67 (in mated condition) ... Board Mount Receptacle, Pin, Gold Plated Contacts Included, Potting, Black. REQUEST A QUOTE. AT04-6P-BM03 6 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Nickel Contact Plating, No Potting, Black.
Assembly Instructions - Amphenol Sine
Potting Access Point Allows access to the potting cavity which ensures additional mechanical strength, electrical insulation, and vibration/shock resistance. Two-Piece Clamping System/Compression Ribs Ensures secure gripping of cable jacket material to connector housing. Simplified shielding process.
2M Series Performance Specifications - amphenol-aerospace.com
Materials and Finishes PERFORMANCE SPECIFICATIONS Current Rating (Maximum) Size #23 contact: 5 AMPS. Size #20 contact: 7.5 AMPS. Size #16 contact: 13 AMPS. Size #12 contact: 23 AMPS. Test Voltage (Dielectric Withstanding Voltage) Mated Connectors Size #23 contacts: 750 VAC RMS sea level, 400 VAC RMS 40,000 feet
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
Cable Assemblies | Products - Amphenol
Amphenol offers high-performance injection-molded cable assemblies (PVC, TPU, LSZH, and Polyurethane). Amphenol performs potting and encapsulation with MIL-M 24041 epoxies. Our mold library supports most Amphenol and Mil-Spec connectors. With vast adhesion studies made on new plating materials, superior over-molding is achieved.
Model 113B55 Pressure Sensor Installation and Operating Manual
not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a ... Potting Connector Preload Sleeve Electrodes Diaphragm Quartz Plates Housing 0.218 Dia Acceleration Compensation Mass and Plate Mounting Clamp Nut M. Drawing Number: 21075
Model 102B High frequency ICP® pressure sensor, 5000 psi, 1 mV ... - PCB
not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a ... Potting Connector Preload Sleeve Electrodes Diaphragm Quartz Plates Housing 0.218 Dia Acceleration Compensation Mass and Plate Mounting Clamp Nut M. Drawing Number: 21075