Search Results for potting material
AT04-3P | Amphenol Global Search | Amphenol
MATERIAL: HOUSING: THERMOPLASTIC; COLOR: GREY WEDGELOCK: THERMOPLASTIC; COLOR: GREEN SEALS: SILICONE RUBBER CONTACTS: COPPER ALLOY; NICKEL PLATED. ... at04-3p-bm01 part number at04-3p-bm02 gold contact plating gold at04-3p-bmxx variants no potting potting at04-3p-bm03 at04-3p-bm04 nickel nickel 3-Ø1.50 24.4 5.05 Ø3.8 Ø3.0 5.05 Ø3.30 8.60 3 ...
10-597878 | Amphenol Global Search | Amphenol
10-597878-031 yes contact, socket 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
AT06-4S-OMRDBLK 4 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 3.05mm (.120") ... Board Mount Receptacle, Pin, Gold Plated Contacts Included, Potting, Black. REQUEST A QUOTE. AT04-4P-BM02GRN 4 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Gold Plated Contacts Included, Potting, Green.
POTTING BOOT RING
POTTING BOOT RING BACKSHELLS. Straight. Connector Group K. MIL-DTL-27599. M85049. 61-10: W SERIES; SLASH # DASH # FINISH 61: Straight; Table A OMIT: Aluminum, Cadmium Olive Drab N: Aluminum, Electroless Nickel Z: Aluminum, Zinc Nickel; TABLE-A. DASH # Connector Shell Size ØA Max. B THREAD UNEF CLASS 2B. ØC ØD. ±0.010 (0.25) Series I.
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
Guide to Concrete Slab Moisture Testing With a Hygrometer
Go to the lowest level of virtually any modern structure – be it a home or skyscraper – and you’ll find the same building material. The same goes for the floors of many large single-story commercial buildings or industrial structures. Concrete. That should come as no surprise.
AT Series Standard Connector Kit - Amphenol Sine
Housing Material: Thermoplastic; Operating Temperature:-55C to +125C; IP Rating: IP67 (in mated condition) ... Board Mount Receptacle, Pin, Gold Plated Contacts Included, Potting, Black. REQUEST A QUOTE. AT04-6P-BM03 6 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Nickel Contact Plating, No Potting, Black.
High EMI resistance accelerometer, general purpose 100 mV/g
HV series vibration sensors use a material with high electrical resistance and high breakdown voltage, which provides the necessary electrical insulation between the mounting surface and the accelerometer’s case and connector. ... providing additional support to the ceramic structure. Internal potting adds further isolation and improves the ...
AT06GY-4S-N-TPE-M1 4 Position Plug Single-Ended Molded Cabl - Amphenol Sine
Housing Material: PA66; Color: Black; ... Board Mount Receptacle, Pin, Gold Plated Contacts Included, No Potting, Black. REQUEST A QUOTE. AT04-4P-BM01GRN 4 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Gold Plated Contacts Included, No Potting, Green. REQUEST A QUOTE.
Model 113B55 Pressure Sensor Installation and Operating Manual
not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a ... Potting Connector Preload Sleeve Electrodes Diaphragm Quartz Plates Housing 0.218 Dia Acceleration Compensation Mass and Plate Mounting Clamp Nut M. Drawing Number: 21075
AT06GY-4S-N-TPE-M10 4 Position Plug Single-Ended Molded Cab - Amphenol Sine
Housing Material: PA66; Color: Black; ... Board Mount Receptacle, Pin, Gold Plated Contacts Included, No Potting, Black. REQUEST A QUOTE. AT04-4P-BM01GRN 4 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Gold Plated Contacts Included, No Potting, Green. REQUEST A QUOTE.
AT06-4S-KIT01BLK 4 Position Plug, Wedge and Contacts Kit, S - Amphenol Sine
AT04-4P-BM02 4 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Gold Plated Contacts Included, Potting, Black REQUEST A QUOTE AT04-4P-BM03 4 Position PCB Flangeless (Snap Fit) Board Mount Receptacle, Pin, Nickel Contact Plating, No Potting, Black
D-Subminiature (D-Sub) Accessories - Amphenol CS
wwwamenol-cscom Disclaimer Please note tat te above inormation is subect to cane itout notice D-Subminiature (D-Sub) Accessories • Material: Nylon UL 94 V-2
Model 112A22 High resolution ICP® pressure probe, 50 psi, 100 mV ... - PCB
not harm the material of construction. Observe caution when using liquids near devices that are not hermetically sealed. Such devices should only be wiped with a dampened cloth—never saturated or submerged. ... Potting Connector Electrodes Diaphragm Housing 0.218 Dia Quartz Plates Mounting Clamp Nut Preload Sleeve
AT12P-DC-BK 12 Position, Protective Cap, Receptacle, AT Ser
Material: Plastisol; Operating Temperature:-55°C to +125°C; ... Gold Plated Contacts Included, No Potting, Grey. Comparable to PN# DTF15-12PA-G003. REQUEST A QUOTE. AT04-12PA-EC01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and End Cap. Comparable to PNs# DT04-12PA-BE02, DT04-12PA-E003, 934446212.
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V - Amphenol Sine
Housing Material: Thermoplastic; Seal Diameter: 1.35 mm ( .053 in - 3.05 mm (.120 in) Operating Temperature:-40°C to ... Board Mount Receptacle, Pin, Nickel Contact Plating, Potting, Black. REQUEST A QUOTE. AT04-2P-BRN 2-Way Receptacle, Male Connector, Brown. REQUEST A QUOTE. AT04-2P-D1N4GRY 2 position pin receptacle, 1N4004 diode with nickel ...
EU-TYPE EXAMINATION CERTIFICATE - Amphenol Fiber Systems International ...
Alternative body material - stainless steel or brass. Alternative association with a screw-on blanking cap when in-line connection is not required. ... the only difference being single pin ‘Radsock technology’ is used and the potting adapter length is increased by 20mm. ii. Minor drawing modifications, which include mating thread and panel ...
PRESSURE FUNDAMENTALS - PCB
POTTING. Protects wiring and . internal electronics . from shock. ICP ® MICROELECTRONICS. Converts the charge output from the . piezoelectric crystal to a low impedance . voltage output (not present in charge mode pressure sensors) MOUNTING CLAMP NUT . Secures sensor in . mounting port. ACCELERATION COMPENSATION MASS & PLATE
Circular Connectors for Industries - Amphenol CS
The circular connectors are available in a variety of sizes, contact layouts and materials. Amphenol ICC provides Harsh MRD series circular connectors for industrial applications like smart grids and LED lightings. MRD series connectors are available in 2, 3, 4, 8 and 9 position form factors. It comes with all plastic constructions as well as ...
2M Series Performance Specifications - amphenol-aerospace.com
Materials and Finishes PERFORMANCE SPECIFICATIONS Current Rating (Maximum) Size #23 contact: 5 AMPS. Size #20 contact: 7.5 AMPS. Size #16 contact: 13 AMPS. Size #12 contact: 23 AMPS. Test Voltage (Dielectric Withstanding Voltage) Mated Connectors Size #23 contacts: 750 VAC RMS sea level, 400 VAC RMS 40,000 feet