Search Results for press-fit connector crosstalk
Amphenol-Air LB GmbH Industrie- und Luftfahrtbedarf
This is a translation of the certificate DE13/711041258 The management system of Amphenol-Air LB GmbH Industrie- und Luftfahrtbedarf Am Kleinbahnhof 4, DE 66740 Saarlouis
SIM2S110D - Amphenol Air LB
SIM splice With cable clamp Polarization D
SIM2D40KA - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Accessories; SIM - EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; 3559 - ABS1152 push-pull connectors. 3559 - ABS1152 push-pull connectors - Plugs;
TECHNICAL FEATURES - rfstechnologies.com
Connectors N Female Number of Input Ports 1 Number of Output Ports 2 Net Weight ±10% kg (lb) 0.34 (0.75) Temperature Range °C -25 to +65 IP Level IP66 RoHS Compliant MODEL NUMBER SPECIFICATIONS Model Number CDS5E-555/6000 CDS6E-555/6000 CDS8E-555/6000 CDS10E-555/6000 Coupling Loss dB 5.0 6.0 8.0 10.0
Thermal-Magnetic Circuit Breaker 3120--M1-
buttons for ON/OFF or one button press-to-reset only, in designs to suit one of three different panel cut-out sizes. Illumination is optional. Approved to CBE standard EN 60934 (IEC 60934). Meets the requirements regarding fire resistance of EN 60335-1: 2007-02 Safety of household and similar electrical appliances.
Sachsenkabel pulse - Home
Track the digital fingerprint of your cable and retrieve your test certificates online. Retrieve digital Test Certificates
Amphenol Newsletter | Allgemein Nr. 1
CONNECTED: 10/16: Ladies and Gentlemen, Better overview, more information about our products, and even more service for you: This is what our brand-new internet presence can offer - now optimized for your smartphone or tablet. Go ahead and visit Amphenol-Air LB’s new website right now and discover all of the market segments we offer reliable plug connectors in.
el-cab.com.pl
Move & Traffic Controls Key facts: High measuring accuracy Due to the measuring accuracy of +/- 1.5 mm the brake pads do not have to be replaced
P1300 Low Pressure Sensor Die - amphenol-sensors.com
2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die attach should be chosen to minimize the package stress transmitted to the sensor die. 5. Typical sensitivity with silicone gel on top of the die 6. Die only.
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
R-VPX - Amphenol Socapex
Connector Type Gender Size Insert Type Plating Contact Finish RVPX– P 16 D M 1 RVPX– Rugged High Speed Board 1. Connector Type 08 8 Position Insert 16 3. Size P Module 2. Gender D Differential S Single-Ended P Power Standard VITA 46 P0 4. Insert Type M 50 Micro-Inches Gold C 30 Micro-Inches Gold 5. Plating R o H S A m p he n o l E U /
www.amphenolsensors.com
%PDF-1.7 %âãÏÓ 927 0 obj > endobj 953 0 obj >/Encrypt 928 0 R/Filter/FlateDecode/ID[]/Index[927 47]/Info 926 0 R/Length 120/Prev 1677743/Root 929 0 R/Size 974 ...
ARINC 801 - Amphenol Aerospace
CONNECTORS AND TERMINI Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. • Removable alignment sleeve insert for easy cleaning of fiber optic termini • Three stages of alignment:
bendix | Amphenol Global Search | Amphenol
Bendix 3/8-16 removable stud supplied Transducer connectors Microdot 10 - 32 Vibration generator 3/8-24 Model F7 10,000 1,000 100 10 1 100 1 k1 0 k 60 k Frequency, Hz Po u nds, peak F7 800V Input Typic al block ed force output Pounds, peak Frequency, Hz Typical blocked force output N7FS matching network WST7B3 power amplifier
Heavy Duty Cylindrical MIL-C-22992 QWLD - Amphenol Aerospace
except for the added flexibility of connector shell and contact type and finish options, plus added insert arrangements. To illustrate the ordering procedure, part number 10-194622-14S is shown as follows: PART NUMBER 10 – 194 6 22-14 S 1234 5 1. Base Number Prefix - used to define connector shell finish
PROFESSIONAL, INDUSTRIAL AND MILITARY QUALITY C D ombo- THREE ...
Combo-D series connectors permit mixed contact com-binations of power, shielded, air, high voltage and signal contacts within the same connector body. Twenty-two connector variants are offered in six standard shell sizes. Three performance levels of Combo-D series connectors are offered: professional, industrial and military. CBD series
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Amphenol /Pyle MIL-DTL-26500 Connectors are medium sized connectors with a rugged design, lightweight construction and continuously dependable performance. This product family provides the following design features and options: Aluminum Connectors - Military Classes R and G; Proprietary (ZZY, ZZW) • General purpose, environmentally resistant
CTOS - Złącza światłowodowe - Amphenol Socapex
Amphenol SOCAPEX CTOS to taktyczne złącze światłowodowe zaprojektowane specjalnie do zastosowań wojskowych. Złącze CTOS wykorzystuje technologię rozszerzonej wiązki do bezkontaktowej transmisji i jest zgodne ze standardami NATO/STANAG4290. Dzięki hermafrodytycznej konstrukcji CTOS jest złączem jedno- i wielomodowym, które może obsługiwać do czterech kanałów.
Amphenol-gec
Connector Type: PDF. L113130150D50(二代50方屏蔽线压接模) 适用于二代50mm²的电缆,导电外径为9.4mm(可屏蔽和不屏蔽) L113130150D50(二代50方屏蔽线压接模) ...
GENERAL C P PRODUCT INFORMATION C connectpositronic
suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes. contact hole pattern female straight solder connector code 3 standard part number pcib26w11f300a1 connector dimensions female straight solder connector with a.c. pass-through code 3 with mos*1-246.6 crimp contacts are not supplied with connector and must be ordered separately